A newer version of this product is available
LM10010
- Output Current Accuracy (-40°C to +125°C)
- Input Voltage Range: 3V to 5.5V
- 6-Bit Current DAC That Connects Directly to the Feedback Node of an External Regulator to Provide Output Voltage Control
- Precision Enable to Support Custom UVLO
- WSON-10 3 mm x 3 mm Footprint, 0.5 mm Pitch
- Compatible With the TMS320C66XX DSP Smart Reflex Technology
All trademarks are the property of their respective owners.
The LM10010 is a precision, digitally programmed device used to control the output voltage of a DC/DC converter. The LM10010 outputs a DC current inversely proportional to a 6-bit input word. This current DAC output connects to the feedback pin of a regulator in order to adjust its output voltage to a desired range and resolution set by the user. As the 6-bit word counts up, the output voltage is adjusted higher based on the setting of the feedback resistors in the converter.
The LM10010 is designed to program point of load regulators with adjustable resistor feedback networks for VID (Voltage Identification).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM10010 VID Voltage Programmer for Point of Load Regulator datasheet (Rev. C) | 27 Mar 2013 | |
User guide | AN-2176 LM10010 Evaluation Board (Rev. B) | 06 May 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM10010EVM — Evaluation Board for the LM10010
This evaluation module provides a VID interface to demonstrate the LM10010 and its control of an LM21215A-1 buck regulator. While operating from 3.0V to 5.5V, the LM10010 can adjust the LM21215A-1 output voltage from 0.7V to 1.1V in 6.4mV steps with a default startup output of 1.0V. A (...)
ANALOG-ENGINEER-CALC — Analog engineer's calculator
LM10010-QUICKSTART-CAL — LM10010 Error Calculator
The LM10010 is a precision, digitally programmed device used to control the output voltage of a DC/DC converter. The LM10010 outputs a DC current inversely proportional to a 6-bit input word. This current DAC output connects to the feedback pin of a regulator in order to adjust its output voltage (...)
Supported products & hardware
Products
Precision DACs (≤10 MSPS)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WSON (DSC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.