LM36010
- Accurate and Programmable LED Currents
- Flash / IR Currents Ranging from 11 mA up to 1.5 A (128 Levels)
- Torch Currents Ranging from 2.4 mA up to 376 mA (128 Levels)
- Flash Time-Out up to 1.6 Seconds
- Optimized Flash LED Current During Low Battery Conditions (IVFM)
- Grounded Cathode LED Operation for Improved Thermal Management
- Small Total Solution Size: < 7 mm2
- Hardware Strobe Enable (STROBE)
- Input Voltage Range from 2.5 V to 5.5 V
- 400-kHz I2C-Compatible Interface
- I2C Address = 0x64
The LM36010 is an ultra-small LED flash driver that provides a high level of adjustability. With a total solution size of 7 mm2, it can produce up to 1.5 A of LED flash current or up to 376 mA of torch current.
The device utilizes a 2-MHz or 4-MHz fixed-frequency, synchronous boost converter to power the 1.5-A constant current LED source. An adaptive regulation method ensures the current source remains in regulation and maximizes efficiency as it controls the current from 11 mA up to 1.5 A in flash mode or from 2.4 mA up to 376 mA in torch mode.
Features of the LM36010 are controlled via an I2C-compatible interface. These features include: hardware flash (STROBE) and 128 programmable currents for both flash and movie mode (torch). The 2-MHz or 4-MHz switching frequency, overvoltage protection (OVP), and adjustable current limit allow for the use of tiny, low-profile inductors and ceramic capacitors. The device operates over a –40°C to +85°C ambient temperature range.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LM36010 Synchronous-Boost, Single-LED Flash Driver With 1.5-A High-Side Current Source datasheet (Rev. B) | PDF | HTML | 09 Oct 2017 |
Application note | No Boost Inductor Design with LM364x for Long-Time Focusing in Camera Module | PDF | HTML | 16 Feb 2022 | |
White paper | Common LED Functions and LED Driver Design Considerations | 21 Sep 2020 | ||
Application note | LED Flash-Protection Features | 23 Aug 2017 | ||
EVM User's guide | LM36010EVM User Guide | 26 Jul 2017 | ||
Application note | Using Flash LED Drivers for Infrared (IR) LED Applications | 20 Mar 2017 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM36010EVM — Synchronous Boost 1LED Flash Driver W/ 1.5A High-Side Current Source Evaluation Module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YKB) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.