Home Power management Voltage references Shunt voltage references

LM4050QML-SP

ACTIVE

Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference

LM4050QML-SP

ACTIVE

Product details

VO (V) 2.5, 5 Initial accuracy (max) (%) 0.1 VO adj (min) (V) 2.5 VO adj (max) (V) 5 Iz for regulation (min) (µA) 65, 74 Reference voltage (V) Fixed Rating Space Temp coeff (max) (ppm/°C) 144, 166 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 15
VO (V) 2.5, 5 Initial accuracy (max) (%) 0.1 VO adj (min) (V) 2.5 VO adj (max) (V) 5 Iz for regulation (min) (µA) 65, 74 Reference voltage (V) Fixed Rating Space Temp coeff (max) (ppm/°C) 144, 166 Operating temperature range (°C) -55 to 125 Iout/Iz (max) (mA) 15
CFP (NAC) 10 62.9285 mm² 9.91 x 6.35
  • Low Dose Rate Qualified 100 krad(Si)
  • SEFI Immune
  • SET Immune with 60µF CLOAD
  • CLOAD 0µF to 100µF
  • Fixed Reverse Breakdown Voltage of 2.500V, 5.000V

Key Specifiactions

  • LM4050-2.5QML
    • Output Voltage Tolerance IR = 100µA ±0.1% @ 25°C
    • Low Temperature Coefficient 15 ppm/°C
    • Low Output Noise 50 µVrms(typ)
    • Wide Operating Current Range 60 µA to 15 mA
  • LM4050-5.0QML
    • Output Voltage Tolerance IR = 100μA ±0.1% @ 25°C
    • Low Temperature Coefficient 23 ppm/°C
    • Low Output Noise 100 µVrms(typ)
    • Wide Operating Current Range 74 µA to 15 mA

All trademarks are the property of their respective owners.

  • Low Dose Rate Qualified 100 krad(Si)
  • SEFI Immune
  • SET Immune with 60µF CLOAD
  • CLOAD 0µF to 100µF
  • Fixed Reverse Breakdown Voltage of 2.500V, 5.000V

Key Specifiactions

  • LM4050-2.5QML
    • Output Voltage Tolerance IR = 100µA ±0.1% @ 25°C
    • Low Temperature Coefficient 15 ppm/°C
    • Low Output Noise 50 µVrms(typ)
    • Wide Operating Current Range 60 µA to 15 mA
  • LM4050-5.0QML
    • Output Voltage Tolerance IR = 100μA ±0.1% @ 25°C
    • Low Temperature Coefficient 23 ppm/°C
    • Low Output Noise 100 µVrms(typ)
    • Wide Operating Current Range 74 µA to 15 mA

All trademarks are the property of their respective owners.

The LM4050QML precision voltage reference is available in a 10-Lead Ceramic CLGA package. The LM4050QML’s design eliminates the need for an external stabilizing capacitor while ensuring stability with a capacitive load, thus making the LM4050QML easy to use. The LM4050-2.5QML has a 60 µA minimum and 15 mA maximum operating current. The LM4050-5.0QML has a 74 µA minimum and 15 mA maximum operating current.

The LM4050QML utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

The LM4050QML operates over the temperature range of –55°C to +125°C.

The LM4050QML precision voltage reference is available in a 10-Lead Ceramic CLGA package. The LM4050QML’s design eliminates the need for an external stabilizing capacitor while ensuring stability with a capacitive load, thus making the LM4050QML easy to use. The LM4050-2.5QML has a 60 µA minimum and 15 mA maximum operating current. The LM4050-5.0QML has a 74 µA minimum and 15 mA maximum operating current.

The LM4050QML utilizes fuse and zener-zap reverse breakdown voltage trim during wafer sort to ensure that the prime parts have an accuracy of better than ±0.1% at 25°C. Bandgap reference temperature drift curvature correction and low dynamic impedance ensure stable reverse breakdown voltage accuracy over a wide range of operating temperatures and currents.

The LM4050QML operates over the temperature range of –55°C to +125°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 21
Type Title Date
* Data sheet LM4050QML Precision Micropower Shunt Voltage Reference datasheet (Rev. G) 12 Jul 2013
* Radiation & reliability report LM4050WG5.0 Neutron Displacement Damage (NDD) Characterization Report 29 Oct 2021
* Radiation & reliability report LM4050WG2.5 Neutron Displacement Damage (NDD) Characterization Report 28 Oct 2021
* SMD LM4050QML-SP SMD 5962R0923561VZA 21 Jun 2016
* Radiation & reliability report LM4050WG2.5RLQV ELDRS Characterization Report 14 May 2012
* Radiation & reliability report LM4050WG2.5RLQV SET Report 11 May 2012
* Radiation & reliability report LM4050WG5.0RLQV ELDRS Report 11 May 2012
Application brief DLA Approved Optimizations for QML Products PDF | HTML 17 May 2024
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML 27 Jul 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Application brief Analog Front-End Design With Texas Instruments’ Tooling Landscape PDF | HTML 07 Mar 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application brief Space-Grade, 100-krad, 100-V, High-Side Current Sensing Circuit (Rev. A) PDF | HTML 23 Feb 2022
Application brief Space-Grade, 100-krad, Programmable Negative Voltage Source (–5 to 0 V) Circuit 07 Jun 2021
Application brief Space-Grade, 100-krad, Programmable Voltage Source Circuit With Remote Sense FB 07 Jun 2021
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SHUNT_VOLTAGE_REFERENCE_RESISTOR_CALCULATOR Shunt Voltage Reference External Resistor Quick Start Calculator

This external resistor quick-start calculator tool lets you easily calculate valid external resistor values relative to voltage reference, supply and load-current bounds. With these inputs, you can instantly view the resulting calculations and use the color-coded indications to understand (...)

Supported products & hardware

Supported products & hardware

Products
Die & wafer services
LM336-2.5-MIL Shunt Voltage Reference
Shunt voltage references
ATL431 2.5-V low-IQ adjustable precision shunt regulator LM136-2.5-N Voltage Reference Diode LM136-5.0 5.0V Reference Diode LM136-5.0QML 5.0V Reference Diode LM136A-2.5QML 2.5V Reference Diode LM136A-2.5QML-SP Radiation-hardened QMLV, 2.5-V shunt voltage reference LM136A-5.0QML 5.0V Reference Diode LM185-1.2-N Micropower Voltage Reference Diode LM185-1.2QML Micropower Voltage Reference Diode LM185-1.2QML-SP Radiation-hardened QMLV, 1.2-V shunt voltage reference LM185-2.5-N Micropower Voltage Reference Diode LM185-2.5QML Micropower Voltage Reference Diode LM185-2.5QML-SP Space-grade QMLV 2.5-V  shunt voltage reference LM185-ADJ Adjustable Micropower Voltage Reference LM185QML Adjustable Micropower Voltage Reference LM285-1.2 1.235-V, –40°C to +85°C, micropower voltage reference LM285-1.2-N 1.235-V, –40°C to +85°C, micropower voltage reference diode LM285-2.5 2.5-V, –40°C to +85°C, micropower voltage reference LM285-2.5-N 2.5-V, –40°C to +85°C, micropower voltage reference diode LM285-ADJ Adjustable, 85°C, micropower voltage reference LM336-2.5 0°C to 70°C, 2.5-V integrated reference circuit LM336-2.5-N Voltage reference diode LM336-5.0 5-V reference diode LM385-1.2 1.235-V, 2%, 0°C to 70°C, micropower voltage reference LM385-1.2-MIL Micropower Voltage Reference LM385-1.2-N 1.235-V, 0°C to 70°C, micropower voltage reference diode LM385-2.5 2.5-V, 2%, 70°C, micropower voltage reference LM385-2.5-N 2.5-V, 0°C to 70°C, micropower voltage reference diode LM385-ADJ Adjustable, 70°C, micropower voltage reference LM4030 Ultra-high-precision shunt voltage reference LM4040 Fixed voltage, 45-µA, precision micropower shunt voltage reference LM4040-N 100-ppm/°C precision micropower shunt voltage reference LM4040-N-Q1 Automotive, 100-ppm/°C precision micropower shunt voltage reference LM4041-N Fixed & adjustable, 45-µA, precision micropower shunt voltage reference LM4041-N-Q1 Automotive, precision micropower shunt voltage reference LM4050-N 50-ppm/°C precision micropower shunt voltage reference LM4050-N-Q1 Automotive, 50-ppm/°C precision micropower shunt voltage reference LM4050QML-SP Radiation-hardened QMLV, 2.5-V or 5-V shunt voltage reference LM4051-N Fixed & adjustable, precision micropower shunt voltage reference LM431 2%, 1%, or 0.5% accuracy, adjustable precision Zener shunt regulator LM4431 Micropower shunt voltage reference LMV431 1.5%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431A 1%, low-voltage (1.24-V) adjustable precision shunt regulator LMV431B 0.5%, low-voltage (1.24-V) adjustable precision shunt regulator
Current references
LM134 3-Terminal Adjustable Current Source LM234 100°C 3-pin adjustable current source LM334 0°C to 70°C 3-pin adjustable current source
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
CFP (NAC) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos