Product details

Local sensor accuracy (max) 2, 3 Operating temperature range (°C) -20 to 100 Supply voltage (min) (V) 4 Supply voltage (max) (V) 10 Supply current (max) (µA) 120 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features UL recognized
Local sensor accuracy (max) 2, 3 Operating temperature range (°C) -20 to 100 Supply voltage (min) (V) 4 Supply voltage (max) (V) 10 Supply current (max) (µA) 120 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features UL recognized
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Calibrated Directly in ° Celsius (Centigrade)
  • Linear + 10.0 mV/°C Scale Factor
  • ±3°C Accuracy Guaranteed
  • Rated for Full −20° to +100°C Range
  • Suitable for Remote Applications
  • Low Cost Due to Wafer-Llevel Trimming
  • Operates from 4.0V to 10V
  • Less than 120 μA Current Drain
  • Low Self-Heating, 0.20°C in Still Air
  • Nonlinearity Only ±0.8°C Max Over Temp
  • Low Impedance Output, 20Ω for 1 mA Load
  • Calibrated Directly in ° Celsius (Centigrade)
  • Linear + 10.0 mV/°C Scale Factor
  • ±3°C Accuracy Guaranteed
  • Rated for Full −20° to +100°C Range
  • Suitable for Remote Applications
  • Low Cost Due to Wafer-Llevel Trimming
  • Operates from 4.0V to 10V
  • Less than 120 μA Current Drain
  • Low Self-Heating, 0.20°C in Still Air
  • Nonlinearity Only ±0.8°C Max Over Temp
  • Low Impedance Output, 20Ω for 1 mA Load

The LM45 series are precision integrated-circuit temperature sensors, whose output voltage is linearly proportional to the Celsius (Centigrade) temperature. The LM45 does not require any external calibration or trimming to provide accuracies of ±2°C at room temperature and ±3°C over a full −20 to +100°C temperature range. Low cost is assured by trimming and calibration at the wafer level. The LM45's low output impedance, linear output, and precise inherent calibration make interfacing to readout or control circuitry especially easy. It can be used with a single power supply, or with plus and minus supplies. As it draws only 120 μA from its supply, it has very low self-heating, less than 0.2°C in still air. The LM45 is rated to operate over a −20° to +100°C temperature range.

The LM45 series are precision integrated-circuit temperature sensors, whose output voltage is linearly proportional to the Celsius (Centigrade) temperature. The LM45 does not require any external calibration or trimming to provide accuracies of ±2°C at room temperature and ±3°C over a full −20 to +100°C temperature range. Low cost is assured by trimming and calibration at the wafer level. The LM45's low output impedance, linear output, and precise inherent calibration make interfacing to readout or control circuitry especially easy. It can be used with a single power supply, or with plus and minus supplies. As it draws only 120 μA from its supply, it has very low self-heating, less than 0.2°C in still air. The LM45 is rated to operate over a −20° to +100°C temperature range.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM50 ACTIVE ±2°C analog output temperature sensor, with 10mV/°C gain Equivalent sensor gain (10 mV/°C) with wider voltage supply range (4.5 to 10 V)
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Same sensor gain (10 mV/°C) with lower IQ (12 μA), and supports a lower voltage supply (2.3 V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LM45 SOT-23 Precision Centigrade Temperature Sensors datasheet (Rev. C) 19 Feb 2013
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Certificate UL Certificate of Compliance Vol1-Sec8 E232195 06 Aug 2018
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos