Product details

Local sensor accuracy (max) 2, 3 Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features UL recognized
Local sensor accuracy (max) 2, 3 Operating temperature range (°C) -40 to 150 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features UL recognized
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • LM50-Q1 is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow
  • Calibrated Directly in Degrees Celsius (Centigrade)
  • Linear + 10 mV/°C Scale Factor
  • ±2°C Accuracy Specified at 25°C
  • Specified for Full –40° to 125°C range
  • Suitable for Remote Applications
  • Low Cost Due to Wafer-Level Trimming
  • Operates from 4.5 V to 10 V
  • Less than 130-µA Current Drain
  • Low Self-Heating: Less than 0.2°C in Still A
  • Nonlinearity Less than 0.8°C Over Temp
  • UL Recognized Component
  • LM50-Q1 is AEC-Q100 Grade 1 Qualified and is Manufactured on an Automotive Grade Flow
  • Calibrated Directly in Degrees Celsius (Centigrade)
  • Linear + 10 mV/°C Scale Factor
  • ±2°C Accuracy Specified at 25°C
  • Specified for Full –40° to 125°C range
  • Suitable for Remote Applications
  • Low Cost Due to Wafer-Level Trimming
  • Operates from 4.5 V to 10 V
  • Less than 130-µA Current Drain
  • Low Self-Heating: Less than 0.2°C in Still A
  • Nonlinearity Less than 0.8°C Over Temp
  • UL Recognized Component

The LM50 and LM50-Q1 devices are precision integrated-circuit temperature sensors that can sense a –40°C to 125°C temperature range using a single positive supply. The output voltage of the device is linearly proportional to temperature (10 mV/°C) and has a DC offset of 500 mV. The offset allows reading negative temperatures without the need for a negative supply.

The ideal output voltage of the LM50 or LM50-Q1 ranges from 100 mV to 1.75 V for a –40°C to 125°C temperature range. The LM50 and LM50-Q1 do not require any external calibration or trimming to provide accuracies of ±3°C at room temperature and ±4°C over the full –40°C to 125°C temperature range. Trimming and calibration of the LM50 and LM50-Q1 at the wafer level assure low cost and high accuracy. The linear output, 500 mV offset, and factory calibration of the LM50 and LM50-Q1 simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary. Because the quiescent current of the LM50 and LM50-Q1 is less than 130 µA, self-heating is limited to a very low 0.2°C in still air.

The LM50 and LM50-Q1 devices are precision integrated-circuit temperature sensors that can sense a –40°C to 125°C temperature range using a single positive supply. The output voltage of the device is linearly proportional to temperature (10 mV/°C) and has a DC offset of 500 mV. The offset allows reading negative temperatures without the need for a negative supply.

The ideal output voltage of the LM50 or LM50-Q1 ranges from 100 mV to 1.75 V for a –40°C to 125°C temperature range. The LM50 and LM50-Q1 do not require any external calibration or trimming to provide accuracies of ±3°C at room temperature and ±4°C over the full –40°C to 125°C temperature range. Trimming and calibration of the LM50 and LM50-Q1 at the wafer level assure low cost and high accuracy. The linear output, 500 mV offset, and factory calibration of the LM50 and LM50-Q1 simplify the circuitry requirements in a single supply environment where reading negative temperatures is necessary. Because the quiescent current of the LM50 and LM50-Q1 is less than 130 µA, self-heating is limited to a very low 0.2°C in still air.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM50-Q1 ACTIVE Automotive grade, ±2°C analog output temperature sensor, with 10mV/°C gain Automotive qualified version
Same functionality with different pin-out to the compared device
NEW ISOTMP35 PREVIEW 1.2°C basic isolated temperature sensor with 10mV/°C analog output First-in-market integrated isolation with the same sensor gain (10 mV/°C). Higher accuracy (±1.2°C) and wider temperature range (-40 to 150°C).
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Higher accuracy (±1°C) with lower power demand (12uA), wider temperature range (-40 to 150°C). Available in either a pin-to-pin SOT-23 or smaller SC70 package.
TMP300 ACTIVE Resistor-Programmable, up to 18V-Capable Temp Switch and Analog Out Sensor Temperature switch with both analog and comparator outputs with a standard sensor gain (10 mV/°C), and supporting voltage range (1.8 to 18V).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM50 and LM50-Q1 SOT-23 Single-Supply Centigrade Temperature Sensor datasheet (Rev. G) PDF | HTML 20 Jan 2017
Certificate UL Certificate of Compliance Vol1-Sec5 E232195 06 Aug 2018
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP10260 — 24Vdc Input (Double Car Battery) Automotive Multiphase Sync-Buck Reference Design

This high-efficiency, high-power reference design uses the LM5119 two-phase synchronous-buck controller to regulate 14.4V at 60A. This design can be used to supply single car battery power from a double battery system, often found in trucks. Features include input EMI filtering, output hot swap (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos