Product details

Local sensor accuracy (max) 2, 3 Operating temperature range (°C) -30 to 100 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 125 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features UL recognized
Local sensor accuracy (max) 2, 3 Operating temperature range (°C) -30 to 100 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 125 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features UL recognized
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Calibrated Linear Scale Factor of 10 mV/°C
  • Rated for Full Temperature Range (–30° to 100°C)
  • Suitable for Remote Applications
  • UL Recognized Component
  • ±2°C or ±3°C Accuracy at 25°C (Maximum)
  • ±3°C Accuracy for –25°C to 85°C (Maximum)
  • ±4°C Accuracy for –30°C to 100°C (Maximum)
  • 10 mV/°C Temperature Slope (Maximum)
  • 2.7-V to 10-V Power Supply Voltage Range
  • 125-µA Current Drain at 25°C (Maximum)
  • ±0.8°C Nonlinearity (Maximum)
  • 800-Ω Output Impedance (Maximum)
  • Calibrated Linear Scale Factor of 10 mV/°C
  • Rated for Full Temperature Range (–30° to 100°C)
  • Suitable for Remote Applications
  • UL Recognized Component
  • ±2°C or ±3°C Accuracy at 25°C (Maximum)
  • ±3°C Accuracy for –25°C to 85°C (Maximum)
  • ±4°C Accuracy for –30°C to 100°C (Maximum)
  • 10 mV/°C Temperature Slope (Maximum)
  • 2.7-V to 10-V Power Supply Voltage Range
  • 125-µA Current Drain at 25°C (Maximum)
  • ±0.8°C Nonlinearity (Maximum)
  • 800-Ω Output Impedance (Maximum)

The LM61 device is a precision, integrated-circuit temperature sensor that can sense a –30°C to 100°C temperature range while operating from a single 2.7-V supply. The output voltage of the LM61 is linearly proportional to temperature (10 mV/°C) and has a DC offset of 600 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the LM61 ranges from 300 mV to 1600 mV for a –30°C to 100°C temperature range. The LM61 is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full –25°C to 85°C temperature range.

The linear output of the LM61, 600-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current is less than 125 µA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM61 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

The LM61 device is a precision, integrated-circuit temperature sensor that can sense a –30°C to 100°C temperature range while operating from a single 2.7-V supply. The output voltage of the LM61 is linearly proportional to temperature (10 mV/°C) and has a DC offset of 600 mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the LM61 ranges from 300 mV to 1600 mV for a –30°C to 100°C temperature range. The LM61 is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full –25°C to 85°C temperature range.

The linear output of the LM61, 600-mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current is less than 125 µA, self-heating is limited to a very low 0.2°C in still air. Shutdown capability for the LM61 is intrinsic because its inherent low power consumption allows it to be powered directly from the output of many logic gates.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LM50 ACTIVE ±2°C analog output temperature sensor, with 10mV/°C gain Pin-compatible SOT-23 option. Equivalent sensor gain (10 mV/°C) with lower offset (500 mV)
LM60 ACTIVE ±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option Pin-compatible SOT-23 and TO-92 options. Lower sensor gain (6.25 mV/°C)
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Wider temperature range (-40 to 150°C) and higher accuracy (1°C) pin-compatible SOT-23 option. Equivalent sensor gain (10 mV/°C) with lower offset (500 mV)
Same functionality with different pin-out to the compared device
NEW ISOTMP35 PREVIEW 1.2°C basic isolated temperature sensor with 10mV/°C analog output First-in-market integrated isolation with the same sensor gain (10 mV/°C) with wider temperature range (-40 to 150°C) and higher accuracy (1.2°C)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM61 2.7-V, SOT-23 or TO-92 Temperature Sensor datasheet (Rev. J) PDF | HTML 30 Nov 2016
Certificate UL Report Vol1-Sec3 Description E232195 09 Aug 2018
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos