LM73606-Q1

ACTIVE

Automotive qualified 3.5-V to 36-V, 6-A synchronous step-down voltage converter

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM61460-Q1 ACTIVE Automotive 3-V to 36-V, 6-A, low-noise synchronous step-down converter Smaller package, higher performance
NEW LM63460-Q1 ACTIVE Automotive 3-V to 36-V, 6-A, low EMI synchronous step-down converter in enhanced QFN package Smaller solution size, higher efficiency at light load, lower EMI with HotRod™ QFN packaging and spread spectrum.

Product details

Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO Fixed, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 15 Duty cycle (max) (%) 96
Rating Automotive Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3.5 Vin (max) (V) 36 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2200 Features Enable, Forced PWM, Frequency synchronization, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO Fixed, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 15 Duty cycle (max) (%) 96
WQFN (RNP) 30 24 mm² 6 x 4
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2 kV
    • Device CDM ESD classification level C5
  • Wettable flanks QFN package (WQFN)
  • Low EMI and low switching noise
  • Low quiescent current
    • 0.8 µA in shutdown (typical)
    • 15 µA in active mode with no load (typical)
  • Wide voltage conversion range:
    • tON-MIN = 60 ns (typical)
    • tOFF-MIN = 70 ns (typical)
  • Low MOSFET ON-resistance:
    • RDS_ON_HS = 53 mΩ (typical)
    • RDS_ON_LS = 31 mΩ (typical)
  • Adjustable frequency range: 350 kHz to 2.2 MHz
  • Pin-selectable auto mode or forced PWM mode
  • Start-up into pre-biased load, fixed or adjustable soft-start time, and tracking
  • Synchronizable to external clock, internal compensation, power-good flag, and precision enable
  • Cycle-by-cycle current limiting, hiccup, UVLO, and thermal shutdown protections
  • Create a custom design with the WEBENCH power designer using LM73605-Q1 or LM73606-Q1
  • AEC-Q100-qualified for automotive applications
    • Device temperature grade 1: –40°C to +125°C ambient operating temperature
    • Device HBM ESD classification level 2 kV
    • Device CDM ESD classification level C5
  • Wettable flanks QFN package (WQFN)
  • Low EMI and low switching noise
  • Low quiescent current
    • 0.8 µA in shutdown (typical)
    • 15 µA in active mode with no load (typical)
  • Wide voltage conversion range:
    • tON-MIN = 60 ns (typical)
    • tOFF-MIN = 70 ns (typical)
  • Low MOSFET ON-resistance:
    • RDS_ON_HS = 53 mΩ (typical)
    • RDS_ON_LS = 31 mΩ (typical)
  • Adjustable frequency range: 350 kHz to 2.2 MHz
  • Pin-selectable auto mode or forced PWM mode
  • Start-up into pre-biased load, fixed or adjustable soft-start time, and tracking
  • Synchronizable to external clock, internal compensation, power-good flag, and precision enable
  • Cycle-by-cycle current limiting, hiccup, UVLO, and thermal shutdown protections
  • Create a custom design with the WEBENCH power designer using LM73605-Q1 or LM73606-Q1

The LM73605-Q1/LM73606-Q1family of devices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 A (LM73605-Q1)or 6 A (LM73606-Q1) of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605-Q1/LM73606-Q1 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The family requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lookout, cycle-cy-cycle current limiting, and hiccup short-citcuit protection. The LM73605-Q1 and LM73606-Q1 devices are pin-to-pin compatible for easy current scaling.

The LM73605-Q1/LM73606-Q1family of devices are easy-to-use synchronous step-down DC/DC converters capable of driving up to 5 A (LM73605-Q1)or 6 A (LM73606-Q1) of load current from a supply voltage ranging from 3.5 V to 36 V. The LM73605-Q1/LM73606-Q1 provide exceptional efficiency and output accuracy in a very small solution size. Peak current-mode control is employed. Additional features such as adjustable switching frequency, synchronization to an external clock, power-good flag, precision enable, adjustable soft start, and tracking provide both flexible and easy-to-use solutions for a wide range of applications. Automatic frequency foldback at light load and optional external bias improve efficiency over the entire load range. The family requires few external components and has a pinout designed for simple PCB layout with optimal EMI and thermal performance. Protection features include thermal shutdown, input undervoltage lookout, cycle-cy-cycle current limiting, and hiccup short-citcuit protection. The LM73605-Q1 and LM73606-Q1 devices are pin-to-pin compatible for easy current scaling.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet LM7360x-Q1 3.5-V to 36-V, 5-A or 6-A Synchronous Step-Down Voltage Converter datasheet (Rev. B) PDF | HTML 14 May 2021
Functional safety information LM73606-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 12 Jul 2022
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Technical article Optimizing flip-chip IC thermal performance in automotive designs PDF | HTML 11 Dec 2019
Technical article How to meet European Commission ADAS requirements with TI DC/DC converters PDF | HTML 09 May 2019
Technical article A review of EMI standards, part 1 – conducted emissions PDF | HTML 28 Jun 2018
Application note Designing High Performance, Low-EMI, Automotive Power Supplies 30 Sep 2017
EVM User's guide LM73605/LM73606 EVM User's Guide 20 Sep 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LM73606EVM-5V-400K — LM73606 Synchronous Step-Down Converter Evaluation Module

The LM73606EVM-5V-400K evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LM73606 synchronous step-down voltage converter. The EVM operates from 6V to 36V input and provides a 5V output voltage with 6A maximum load current.

User guide: PDF
Not available on TI.com
Simulation model

LM73606 Non-Inverting and Inverting PSpice Transient Model

SNVMBE5.ZIP (240 KB) - PSpice Model
Calculation tool

SNVR524 LM73605 Quickstart Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LM73605 3.5V to 36V, 5A Synchronous Step-Down Voltage Converter LM73605-Q1 Automotive qualified 3.5-V to 36-V, 5-A synchronous step-down voltage converter LM73606 3.5V to 36V, 6A Synchronous Step-Down Voltage Converter LM73606-Q1 Automotive qualified 3.5-V to 36-V, 6-A synchronous step-down voltage converter
Package Pins Download
WQFN (RNP) 30 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos