Product details

Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features UL recognized Supply current (max) (µA) 500 Temp resolution (max) (Bits) 9 Remote channels (#) 0 Addresses 8 Rating Catalog
Local sensor accuracy (max) 2 Type Local Operating temperature range (°C) -55 to 125 Supply voltage (min) (V) 3 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features UL recognized Supply current (max) (µA) 500 Temp resolution (max) (Bits) 9 Remote channels (#) 0 Addresses 8 Rating Catalog
SOIC (D) 8 29.4 mm² 4.9 x 6 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75s Can be Connected to a Single Bus
  • Power Up Defaults Permit Stand-alone Operation as Thermostat
  • UL Recognized Component (LM75B and LM75C)
  • Key Specifications:
    • Supply Voltage
      • LM75B, LM75C: 3 V to 5.5 V
    • Supply Current
      • Operating: 280 μA (typical)
      • Shutdown: 4 μA (typical)
    • Temperature Accuracy
      • −25°C to 100°C: ±2°C (maximum)
      • −55°C to 125°C: ±3°C (maximum)

All trademarks are the property of their respective owners.

  • No External Components Required
  • Shutdown Mode to Minimize Power Consumption
  • Up to Eight LM75s Can be Connected to a Single Bus
  • Power Up Defaults Permit Stand-alone Operation as Thermostat
  • UL Recognized Component (LM75B and LM75C)
  • Key Specifications:
    • Supply Voltage
      • LM75B, LM75C: 3 V to 5.5 V
    • Supply Current
      • Operating: 280 μA (typical)
      • Shutdown: 4 μA (typical)
    • Temperature Accuracy
      • −25°C to 100°C: ±2°C (maximum)
      • −55°C to 125°C: ±3°C (maximum)

All trademarks are the property of their respective owners.

The LM75B and LM75C are industry-standard digital temperature sensors with an integrated Sigma-Delta analog-to-digital converter and I2C interface. The LM75 provides 9-bit digital temperature readings with an accuracy of ±2°C from -25°C to 100°C and ±3°C over –55°C to 125°C.

Communication is accomplished over a 2-wire interface which operates up to 400kHz. The LM75 has three address pins, allowing up to eight LM75 devices to operate on the same 2-wire bus. The LM75 has a dedicated over-temperature output (O.S.) with programmable limit and hystersis. This output has programmable fault tolerance, which allows the user to define the number of consecutive error conditions that must occur before O.S. is activated.

The wide temperature and supply range and I2C interface make the LM75 ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system where thermal management is critical to performance. The LM75B and LM75C are available in an SOIC package or VSSOP package.

The LM75B and LM75C are industry-standard digital temperature sensors with an integrated Sigma-Delta analog-to-digital converter and I2C interface. The LM75 provides 9-bit digital temperature readings with an accuracy of ±2°C from -25°C to 100°C and ±3°C over –55°C to 125°C.

Communication is accomplished over a 2-wire interface which operates up to 400kHz. The LM75 has three address pins, allowing up to eight LM75 devices to operate on the same 2-wire bus. The LM75 has a dedicated over-temperature output (O.S.) with programmable limit and hystersis. This output has programmable fault tolerance, which allows the user to define the number of consecutive error conditions that must occur before O.S. is activated.

The wide temperature and supply range and I2C interface make the LM75 ideal for a number of applications including base stations, electronic test equipment, office electronics, personal computers, and any other system where thermal management is critical to performance. The LM75B and LM75C are available in an SOIC package or VSSOP package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP1075 ACTIVE 1°C I²C temperature sensor with performance upgrades to industry standard LM75 / TMP75 This product is a digital temperature sensor with improved accuracy (±1°C) and lower max current consumption (4µA)
Same functionality with different pin-out to the compared device
NEW TMP110 PREVIEW ±1.0°C accurate I²C temperature sensor with alert in compact X2SON package Device for cost-optimized designs, with improved accuracy (±1.0°C | max), similar register map, wider VCC range (1.14 to 5.5V), in a smaller X2SON-5 package (0.8 × 0.8 mm)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LM75x Digital Temperature Sensor and Thermal Watchdog With Two-Wire Interface datasheet (Rev. D) PDF | HTML 15 Oct 2015
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024
Application note LM75B and TMP1075 Industry-Standard Devices: Design Guidelines and Spec Comparison (Rev. A) PDF | HTML 07 Mar 2024
Application note Applying I2C-Compatible Temperature Sensors in Systems With Slow Clock Edges (Rev. A) 06 May 2013
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos