LMG3622
- 650-V 120-mΩ GaN power FET
- Integrated gate driver with low propagation delays and adjustable turn-on slew-rate control
- Current-sense emulation with high bandwidth and high accuracy
- Cycle-by-cycle overcurrent protection
- Overtemperature protection with FLT pin reporting
- AUX quiescent current: 240 µA
- AUX standby quiescent current: 50 µA
- Maximum supply and input logic pin voltage: 26 V
- 8 mm × 5.3 mm QFN package with thermal pad
The LMG3622 is a 650-V 120-mΩ GaN power FET intended for switch-mode power-supply applications. The LMG3622 simplifies design and reduces component count by integrating the GaN FET and gate driver in a 8-mm by 5.3-mm QFN package.
Programmable turn-on slew rates provide EMI and ringing control. The current-sense emulation reduces power dissipation compared to the traditional currentsense resistor and allows the low-side thermal pad to be connected to the cooling PCB power ground.
The LMG3622 supports converter light-load efficiency requirements and burst-mode operation with low quiescent currents and fast start-up times. Protection features include under-voltage lockout (UVLO), cycle-by-cycle current limit, and overtemperature protection. Overtemperature protection is reported with the opendrain FLT pin.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | LMG3622650-V120-mΩ GaN FET With Integrated Driverand Current-Sense Emulation datasheet (Rev. A) | PDF | HTML | 14 Nov 2023 |
Technical article | The benefits of low-power GaN in common AC/DC power topologies | PDF | HTML | 30 Jan 2024 | |
Application brief | Maximize System Efficiency With Integrated Current Sensing From TI GaN | PDF | HTML | 30 Nov 2023 | |
Product overview | Designing With the LMG362x Family of Low-Power GaN FETs | PDF | HTML | 28 Nov 2023 | |
Certificate | LMG3622EVM-082 EU Declaration of Conformity (DoC) | 21 Aug 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LMG3622EVM-082 — LMG3622 evaluation module for 65-W quasi-resonant flyback converter with USB Type-C® PD
LMG3622EVM-082 demonstrates high efficiency and high density for a 65-W USB Type-C® Power Delivery (PD) off-line adapter using the LMG3622 integrated GaN FET with current sense emulation. The input supports a universal 90 VAC to 265 VAC and the single output can be set to 5 V, 9 V and 15 V all at (...)
PMP41037 — 1kW, 800V to 12V serial half-bridge bidirectional DCX with GaN and C2000
TIDA-050074 — 140-W GaN-based USB PD3.1 USB-C® adapter reference design
Package | Pins | Download |
---|---|---|
VQFN (REQ) | 38 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.