LMR12007

ACTIVE

750mA Load Step-Down DC/DC Regulator in Thin SOT23 Package

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
TPS62932 ACTIVE 3.8-V to 30-V input, 2-A, 200-kHz to 2.2-MHz, low-IQ synchronous buck converter in SOT-583 package Higher efficiency with lower IQ and wider VIN in a smaller package.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 1600 Features Enable Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 16 Iq (typ) (µA) 1500 Duty cycle (max) (%) 96
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 0.75 Vin (min) (V) 3 Vin (max) (V) 18 Switching frequency (min) (kHz) 550 Switching frequency (max) (kHz) 1600 Features Enable Control mode current mode Vout (min) (V) 1.25 Vout (max) (V) 16 Iq (typ) (µA) 1500 Duty cycle (max) (%) 96
SOT-23-THN (DDC) 6 8.12 mm² 2.9 x 2.8
  • Thin SOT-6 Package
  • 3.0V to 18V Input Voltage Range
  • 1.25V to 16V Output Voltage Range
  • 750mA Output Current
  • 550kHz (LMR12007Y) and 1.6MHz
    (LMR12007X) Switching Frequencies
  • 350mΩ NMOS Switch
  • 30nA Shutdown Current
  • 1.25V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current-Mode, PWM Operation
  • WEBENCH Online Design Tool
  • Thermal Shutdown
  • Thin SOT-6 Package
  • 3.0V to 18V Input Voltage Range
  • 1.25V to 16V Output Voltage Range
  • 750mA Output Current
  • 550kHz (LMR12007Y) and 1.6MHz
    (LMR12007X) Switching Frequencies
  • 350mΩ NMOS Switch
  • 30nA Shutdown Current
  • 1.25V, 2% Internal Voltage Reference
  • Internal Soft-Start
  • Current-Mode, PWM Operation
  • WEBENCH Online Design Tool
  • Thermal Shutdown

The LMR12007 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6-pin Thin SOT package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components and online design support through WEBENCH, the LMR12007 is easy to use. The ability to drive 750mA loads with an internal 350mΩ NMOS switch using state-of-the-art 0.5µm BiCMOS technology results in the best power density available. The world class control circuitry allows for on-times as low as 13ns, thus supporting exceptionally high frequency conversion over the entire 3V to 18V input operating range down to the minimum output voltage of 1.25V. Switching frequency is internally set to 550kHz (LMR12007Y) or 1.6MHz (LMR12007X), allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequencies are very high, efficiencies up to 90% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30nA. The LMR12007 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

The LMR12007 regulator is a monolithic, high frequency, PWM step-down DC/DC converter in a 6-pin Thin SOT package. It provides all the active functions to provide local DC/DC conversion with fast transient response and accurate regulation in the smallest possible PCB area.

With a minimum of external components and online design support through WEBENCH, the LMR12007 is easy to use. The ability to drive 750mA loads with an internal 350mΩ NMOS switch using state-of-the-art 0.5µm BiCMOS technology results in the best power density available. The world class control circuitry allows for on-times as low as 13ns, thus supporting exceptionally high frequency conversion over the entire 3V to 18V input operating range down to the minimum output voltage of 1.25V. Switching frequency is internally set to 550kHz (LMR12007Y) or 1.6MHz (LMR12007X), allowing the use of extremely small surface mount inductors and chip capacitors. Even though the operating frequencies are very high, efficiencies up to 90% are easy to achieve. External shutdown is included, featuring an ultra-low stand-by current of 30nA. The LMR12007 utilizes current-mode control and internal compensation to provide high-performance regulation over a wide range of operating conditions. Additional features include internal soft-start circuitry to reduce inrush current, pulse-by-pulse current limit, thermal shutdown, and output over-voltage protection.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMR12010 ACTIVE 3V to 20V, 1A Step-Down DC/DC Switching Regulator in SOT-23 1-A P2P, non-sync DC/DC.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23-THN (DDC) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos