LMR33620

ACTIVE

SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.8 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 24 Duty cycle (max) (%) 98
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.8 Vin (max) (V) 36 Switching frequency (min) (kHz) 400 Switching frequency (max) (kHz) 2100 Features Enable, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Synchronous Rectification, Wettable flanks package Control mode current mode Vout (min) (V) 1 Vout (max) (V) 34 Iq (typ) (µA) 24 Duty cycle (max) (%) 98
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 VQFN-HR (RNX) 12 6 mm² 3 x 2
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 2 A
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
    • Junction temperature range –40°C to +125°C
    • Low EMI and low switching noise
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low operating quiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Use TPSM53602 module for faster time to market
  • Create a custom design using the LMR33620 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Configured for rugged industrial applications
    • Input voltage range: 3.8 V to 36 V
    • Output voltage range: 1 V to 24 V
    • Output current: 2 A
    • Peak-current-mode control
    • Short minimum on-time of 68 ns
    • Frequency: 400 kHz, 1.4 MHz, 2.1 MHz
    • Junction temperature range –40°C to +125°C
    • Low EMI and low switching noise
    • Integrated compensation network
  • Low EMI and switching noise
    • HotRod™ package
    • Parallel input current paths
  • High power conversion at all loads
    • Peak efficiency > 95%
    • Low operating quiescent current of 25 µA
  • Flexible system interface
    • Power-good flag and precision enable
  • Use TPSM53602 module for faster time to market
  • Create a custom design using the LMR33620 with the WEBENCH Power Designer

The LMR33620 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33620 drives up to 2 A of load current from an input of up to 36 V. The LMR33620 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33620 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.

The LMR33620 SIMPLE SWITCHER regulator is an easy-to-use, synchronous, step-down DC/DC converter that delivers best-in-class efficiency for rugged industrial applications. The LMR33620 drives up to 2 A of load current from an input of up to 36 V. The LMR33620 provides high light load efficiency and output accuracy in a very small solution size. Features such as a power-good flag and precision enable provide both flexible and easy-to-use solutions for a wide range of applications. The LMR33620 automatically folds back frequency at light load to improve efficiency. Integration eliminates most external components and provides a pinout designed for simple PCB layout. Protection features include thermal shutdown, input undervoltage lockout, cycle-by-cycle current limit, and hiccup short-circuit protection. The LMR33620 is available in an 8-pin HSOIC package and in a 12-pin 3 mm × 2 mm next generation VQFN package with wettable flanks. This device is also available in an AEC-Q100-qualified version.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LMR51420 ACTIVE SIMPLE SWITCHER® power converter 4.5V-to-36V, 2A, synchronous buck with 40µA IQ SOT23-6 package, smaller size for personal electronics and industrial applications
TPSM63602 ACTIVE 3.6-V to 36-V input, 1-V to 12-V output, 2-A, step-down module in 4-mm x 6-mm x 1.8-mm package Save board space, simplify design, and speed up time to market with an integrated-inductor power module.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet LMR33620SIMPLE SWITCHER® 3.8-V to 36-V, 2-A Synchronous Step-down Voltage Converter datasheet (Rev. E) PDF | HTML 24 Nov 2020
Application note Working with Inverting Buck-Boost Converters (Rev. B) PDF | HTML 18 Oct 2022
Application note Camera Module Shutdown Power Sequence Solution PDF | HTML 25 Apr 2022
Application note Step-Dwn (Buck) Convrtr Pwer Solutions for Programmable Logic Controller Systems (Rev. A) PDF | HTML 26 Jul 2021
E-book An Engineer’s Guide to Low EMI in DC/DC Regulators 21 Apr 2021
Selection guide Buck Converter Quick Reference Guide (Rev. B) 08 Apr 2021
Functional safety information LMR336x0 Functional Safety, FIT Rate, FMD and Pin FMA (Rev. B) PDF | HTML 06 Nov 2020
Technical article 3 tips when designing a power stage for servo and AC drives PDF | HTML 20 Nov 2019
Application note Understanding Mode Transitions for LMR33620/30 and LMR36006/15 04 Apr 2019
White paper Power modules for lab instrumentation 18 Oct 2018
Technical article A review of EMI standards, part 2 – radiated emissions PDF | HTML 05 Jul 2018
EVM User's guide LMR33630EVM User's Guide (Rev. A) 01 Mar 2018
EVM User's guide LMR33630xRNXEVM User's Guide 22 Feb 2018
Technical article How to increase system reliability and simplify design using DC/DC converters PDF | HTML 13 Jun 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SNVC234 Mode Transitions Calculator LMR336x0 LMR360xx

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR33620 SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI LMR33620-Q1 3.8-V to 36-V, 2-A synchronous step-down voltage converter LMR33630 SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI LMR33630-Q1 3.8-V to 36-V, 3-A synchronous step-down voltage converter LMR36006 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter LMR36006-Q1 4.2-V to 60-V, 0.6-A ultra-small synchronous step-down converter LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter LMR36015-Q1 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter
Calculation tool

SNVR484 LMR336x0 Component Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
LMR33620 SIMPLE SWITCHER® 3.8V to 36V, 2A Synchronous Buck Converter With Ultra-Low EMI LMR33620-Q1 3.8-V to 36-V, 2-A synchronous step-down voltage converter LMR33630 SIMPLE SWITCHER® 3.8V to 36V, 3A Synchronous Buck Converter With Ultra-Low EMI LMR33630-Q1 3.8-V to 36-V, 3-A synchronous step-down voltage converter LMR33640 SIMPLE SWITCHER® 3.8-V to 36-V, 4-A step-down converter in SOIC-8 package LMR36015 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter LMR36015-Q1 4.2-V to 60-V, 1.5-A ultra-small synchronous step-down converter
Reference designs

PMP22800 — 24V, 1.2A DC/DC flyback reference design

This reference design uses the LM51551 as a secondary side regulated (SSR) flyback controller. It converts an input of 8 to 28.8 V and 24 V at a maximum power of 28.8 W. The supply starts up at a minimum input of 15.5 V and can operate to 8-V input. The design also includes the synchronous buck (...)
Test report: PDF
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Package Pins Download
HSOIC (DDA) 8 View options
VQFN-HR (RNX) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos