Product details

Local sensor accuracy (max) 4 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features Industry standard pinout
Local sensor accuracy (max) 4 Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 4.5 Supply voltage (max) (V) 10 Supply current (max) (µA) 130 Interface type Analog output Sensor gain (mV/°C) 10 Rating Catalog Features Industry standard pinout
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37
  • Cost-Effective Alternative to Thermistors
  • Calibrated Directly in Degree Celsius (Centigrade)
  • Linear + 10.0 mV/°C Scale Factor
  • ±3°C Accuracy Guaranteed at 25°C
  • Specified for Full −40° to 125°C range
  • Suitable for Remote Applications
  • Operates from 4.5 V to 10 V
  • Less than 130-µA Current Drain
  • Low Self-heating, Less Than 0.2°C in Still Air
  • Non-linearity Less Than 0.8°C Over Temp
  • Cost-Effective Alternative to Thermistors
  • Calibrated Directly in Degree Celsius (Centigrade)
  • Linear + 10.0 mV/°C Scale Factor
  • ±3°C Accuracy Guaranteed at 25°C
  • Specified for Full −40° to 125°C range
  • Suitable for Remote Applications
  • Operates from 4.5 V to 10 V
  • Less than 130-µA Current Drain
  • Low Self-heating, Less Than 0.2°C in Still Air
  • Non-linearity Less Than 0.8°C Over Temp

The LMT90 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range using a single positive supply. The output voltage of LMT90 is linearly proportional to Celsius (Centigrade) temperature (10 mV/°C) and has a DC offset of 500 mV. The offset allows reading negative temperatures without the need for a negative supply. The ideal output voltage of the LMT90 ranges from 100 mV to 1.75 V for a −40°C to 125°C temperature range. The LMT90 does not require any external calibration or trimming to provide accuracies of ±3°C at room temperature and ±4°C over the full −40°C to +125°C temperature range. Trimming and calibration of the LMT90 at the wafer level assure low cost and high accuracy. The linear output, 500-mV offset, and factory calibration of LMT90 simplify circuitry required in a single-supply environment where reading negative temperatures is required. The LMT90’s quiescent current is less than 130 µA, thus self-heating is limited to a very low 0.2°C in still air.

The LMT90 is a cost-competitive alternative to thermistors.

The LMT90 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range using a single positive supply. The output voltage of LMT90 is linearly proportional to Celsius (Centigrade) temperature (10 mV/°C) and has a DC offset of 500 mV. The offset allows reading negative temperatures without the need for a negative supply. The ideal output voltage of the LMT90 ranges from 100 mV to 1.75 V for a −40°C to 125°C temperature range. The LMT90 does not require any external calibration or trimming to provide accuracies of ±3°C at room temperature and ±4°C over the full −40°C to +125°C temperature range. Trimming and calibration of the LMT90 at the wafer level assure low cost and high accuracy. The linear output, 500-mV offset, and factory calibration of LMT90 simplify circuitry required in a single-supply environment where reading negative temperatures is required. The LMT90’s quiescent current is less than 130 µA, thus self-heating is limited to a very low 0.2°C in still air.

The LMT90 is a cost-competitive alternative to thermistors.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM50 ACTIVE ±2°C analog output temperature sensor, with 10mV/°C gain Higher accuracy (±2°C) with UL recognition
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Higher accuracy (±1°C) in a 3-pin SOT-23 package or smaller 5-pin SOT-SC70 package
Same functionality with different pin-out to the compared device
NEW ISOTMP35 PREVIEW 1.2°C basic isolated temperature sensor with 10mV/°C analog output First-in-market integrated isolation with the same sensor gain (10 mV/°C). Higher accuracy (±1.2°C) and wider temperature range (-40 to 150°C).

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMT90 SOT-23 Single-Supply Centigrade Temperature Sensor datasheet (Rev. B) PDF | HTML 29 Sep 2015
Application note SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) 08 May 2019
More literature Analog Temperature Sensors 18 Apr 2013
User guide LMT90 User Guide 31 Jan 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMT90EVM — LMT90EVM temperature sensor evaluation module

The Texas Instruments LMT90EVM evaluation module (EVM) helps designers evaluate the operation and performance of the LMT90 analog temperature sensor.

User guide: PDF
Not available on TI.com
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos