Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ14202

ACTIVE

SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM63602 ACTIVE 3.6-V to 36-V input, 1-V to 12-V output, 2-A, step-down module in 4-mm x 6-mm x 1.8-mm package Smaller QFN packaging designed for low EMI.
TPSM63603 ACTIVE High-density, 3-V to 36-V input, 1-V to 16-V output, 3-A power module Smaller QFN packaging designed for low EMI.

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 6 Vin (max) (V) 42 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 92.5
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 2 Vin (min) (V) 6 Vin (max) (V) 42 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features EMI Tested, Enable, Tracking Control mode Constant on-time (COT) Duty cycle (max) (%) 92.5
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-Up Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range: –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible Family:
    • LMZ14203/2/1 (42 V Maximum; 3 A, 2 A,
      1 A)
    • LMZ12003/2/1 (20 V Maximum; 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH Power Designer
  • Electrical Specifications
    • 12-W Maximum Total Output Power
    • Up to 2-A Output Current
    • Input Voltage Range: 6 V to 42 V
    • Output Voltage Range: 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Operates at High Ambient Temperature With
      No Thermal Derating
    • High Efficiency Reduces System Heat Generation
    • Low Radiated Emissions (EMI) Tested With
      EN55022 Class B Standard
    • Low External Component Count
  • Integrated Shielded Inductor
  • Simple PCB Layout
  • Flexible Start-Up Sequencing Using External Soft-
    Start and Precision Enable
  • Protection Against Inrush Currents and Faults
    Such as Input UVLO and Output Short Circuit
  • Junction Temperature Range: –40°C to 125°C
  • Single Exposed Pad and Standard Pinout for Easy
    Mounting and Manufacturing
  • Fast Transient Response for Powering FPGAs
    and ASICs
  • Low Output Voltage Ripple
  • Pin-to-Pin Compatible Family:
    • LMZ14203/2/1 (42 V Maximum; 3 A, 2 A,
      1 A)
    • LMZ12003/2/1 (20 V Maximum; 3 A, 2 A, 1 A)
  • Fully Enabled for WEBENCH Power Designer
  • Electrical Specifications
    • 12-W Maximum Total Output Power
    • Up to 2-A Output Current
    • Input Voltage Range: 6 V to 42 V
    • Output Voltage Range: 0.8 V to 6 V
    • Efficiency up to 90%
  • Performance Benefits
    • Operates at High Ambient Temperature With
      No Thermal Derating
    • High Efficiency Reduces System Heat Generation
    • Low Radiated Emissions (EMI) Tested With
      EN55022 Class B Standard
    • Low External Component Count

The LMZ14202, SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC that can drive up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14202 can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14202 only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

The LMZ14202, SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC that can drive up to 2-A load with exceptional power conversion efficiency, line and load regulation, and output accuracy. The LMZ14202 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ14202 can accept an input voltage rail between 6 V and 42 V and deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ14202 only requires three external resistors and four external capacitors to complete the power solution. The LMZ14202 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short-circuit protection, output current limit, and allows start-up into a prebiased output. A single resistor adjusts the switching frequency up to 1 MHz.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 20
Type Title Date
* Data sheet LMZ14202 SIMPLE SWITCHER® 6V to 42V, 2A Power Module in Leaded SMT-TO Package datasheet (Rev. J) PDF | HTML 03 Sep 2015
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Application note Practical Thermal Design With DC/DC Power Modules (Rev. A) 20 Nov 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
White paper Simplify low EMI design with power modules 20 Nov 2017
White paper Benefits and trade-offs of various power-module package options 02 Aug 2017
White paper Comparing the Merits of Integrated Power Modules versus Discrete Regulators (Rev. B) 15 Sep 2016
Application note Design Summary LMZ1xxx and LMZ2xxx Power Module Family (Rev. B) 20 Jan 2016
Application note AN-2027 Inverting Application for the LMZ14203 SIMPLE SWITCHER Power Module (Rev. A) 06 May 2013
EVM User's guide AN-2024 LMZ1420x / LMZ1200x Evaluation Board (Rev. E) 24 Apr 2013
Application note AN-2026 Effect of PCB Design on Thermal Performance of SIMPLE SWITCHER Modules (Rev. A) 23 Apr 2013
Application note AN-2052 Texas Instruments SIMPLE SWITCHER Power Modules and EMI (Rev. C) 23 Apr 2013
Application note AN-2078 PCB Layout for Texas Instruments SIMPLE SWITCHER Power Modules (Rev. A) 23 Apr 2013
More literature SIMPLE SWITCHER® Power Modules for Broadcast Video 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Communications Infrastructure 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Factory Automation 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Medical 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Military 02 Apr 2012
More literature SIMPLE SWITCHER® Power Modules for Test and Measurement 02 Apr 2012
More literature SEM1600 Topic 4: Constructing Your Power Supply – Layout Considerations 12 Jul 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ14202EVAL — Simple Switcher ® Power Module 42Vin, 2A Eval Board

The SIMPLE SWITCHER power module evaluation board is optimized for peak performance and increased flexibility. By incorporating additional ceramic and an aluminum filter capacitor, the power module EVAL board demonstrates the low output ripple, fast transient response, and low conducted and (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ14202 Unencrypted PSpice Transient Model

SNVM765.ZIP (3 KB) - PSpice Model
Simulation model

LMZ14202 Unencrypted PSpice Transient Model Package (Rev. A)

SNVM140A.ZIP (196 KB) - PSpice Model
Calculation tool

LMZ1X-LMZXEXTDESIGN-CALC — LMZ1x/EXT Thermal Resistance Estimate

Reference designs

TIDA-01056 — 20-bit 1MSPS DAQ Reference Design Optimizing Power Supply Efficiency While Minimizing EMI

This reference design for high performance data acquisition (DAQ) systems optimizes power stage in order to reduce power consumption and minimize the effect of EMI from switching regulator by using LMS3635-Q1 buck converter.  This reference designs yields 7.2% efficiency improvement at most (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01054 — Multi-Rail Power Reference Design for Eliminating EMI Effects in High Performance DAQ Systems

The TIDA-01054 reference design helps eliminate the performance degrading effects of EMI on Data Acquisition (DAQ) systems greater than 16 bits with the help of the LM53635 buck converter. The buck converter enables the designer to place power solutions close to the signal path without the (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01055 — ADC Voltage Reference Buffer Optimization Reference Design for High Performance DAQ Systems

The TIDA-01055 reference design for high performance DAQ Systems optimizes the ADC reference buffer to improve SNR performance and reduce power consumption with the TI OPA837 high-speed op amp. This device is used in a composite buffer configuration and provides a 22% power improvement over (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01057 — Reference Design Maximizing Signal Dynamic Range for True 10 Vpp Differential Input to 20 bit ADC

This reference design is designed for high performance data acquisition(DAQ) systems to improve the dynamic range of 20 bit differential input ADCs. Many DAQ systems require the measurement capability at a wide FSR (Full Scale Range) in order to obtain sufficient signal dynamic range. Many earlier (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01050 — Optimized Analog Front End DAQ System Reference Design for 18 bit SAR Data Converters

The TIDA-01050 reference design aims to improve the integration, power consumption, performance, and clocking issues typically associated with automatic test equipment. This design is applicable to any ATE system but most applicable to systems requiring a large number of input channels.
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01052 — ADC Driver Reference Design Improving Full Scale THD Using Negative Supply

The TIDA-01052 reference design aims to highlight system performance increases seen using a negative voltage rail on the analog front end driver amplifiers rather than ground. This concept is relative to all analog front ends, however this design is aimed specifically at automatic test equipment.
Design guide: PDF
Schematic: PDF
Package Pins Download
TO-PMOD (NDW) 7 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos