Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ22005

ACTIVE

5A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 5 Vin (min) (V) 6 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 950 Features EMI Tested, Enable, Frequency synchronization, Tracking Control mode current mode Duty cycle (max) (%) 83
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 5 Vin (min) (V) 6 Vin (max) (V) 20 Vout (min) (V) 0.8 Vout (max) (V) 6 Switching frequency (min) (kHz) 650 Switching frequency (max) (kHz) 950 Features EMI Tested, Enable, Frequency synchronization, Tracking Control mode current mode Duty cycle (max) (%) 83
TO-PMOD (NDW) 7 139.9032 mm² 10.16 x 13.77
  • Integrated shielded inductor
  • Simple PCB Layout
  • Frequency synchronization input (650kHz to 950kHz)
  • Flexible start-up sequencing using external soft-start, tracking and precision enable
  • Protection against inrush currents and faults such as input UVLO and output short circuit
  • Junction temperature range –40°C to 125°C
  • Single exposed pad for easy mounting and manufacturing
  • Fast transient response for powering FPGAs and ASICs
  • Fully enabled for WEBENCH Power Designer
  • Pin compatible with LMZ23605/LMZ23603/LMZ22003
  • Electrical specifications
    • 30W maximum total output power
    • Up to 5A output current
    • Input voltage range 6V to 20V
    • Output voltage range 0.8V to 6V
    • Efficiency up to 92%
  • Performance benefits
    • High efficiency reduces system heat generation
    • Tested to EN55022 Class B(1)
    • Low component count, only 5 external components
    • Low output voltage ripple
    • Uses PCB as heat sink, no airflow Required (1)

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007. See AN-2125 SNVA473 and layout for information on device under test. Vin = 12 V, Vo = 3.3 V, Io = 5 A

  • Integrated shielded inductor
  • Simple PCB Layout
  • Frequency synchronization input (650kHz to 950kHz)
  • Flexible start-up sequencing using external soft-start, tracking and precision enable
  • Protection against inrush currents and faults such as input UVLO and output short circuit
  • Junction temperature range –40°C to 125°C
  • Single exposed pad for easy mounting and manufacturing
  • Fast transient response for powering FPGAs and ASICs
  • Fully enabled for WEBENCH Power Designer
  • Pin compatible with LMZ23605/LMZ23603/LMZ22003
  • Electrical specifications
    • 30W maximum total output power
    • Up to 5A output current
    • Input voltage range 6V to 20V
    • Output voltage range 0.8V to 6V
    • Efficiency up to 92%
  • Performance benefits
    • High efficiency reduces system heat generation
    • Tested to EN55022 Class B(1)
    • Low component count, only 5 external components
    • Low output voltage ripple
    • Uses PCB as heat sink, no airflow Required (1)

(1)EN 55022:2006, +A1:2007, FCC Part 15 Subpart B: 2007. See AN-2125 SNVA473 and layout for information on device under test. Vin = 12 V, Vo = 3.3 V, Io = 5 A

The LMZ22005 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 5-A load. The LMZ22005 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22005 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22005 only requires two external resistors and three external capacitors to complete the power solution. The LMZ22005 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

The LMZ22005 SIMPLE SWITCHER power module is an easy-to-use step-down DC-DC solution capable of driving up to 5-A load. The LMZ22005 is available in an innovative package that enhances thermal performance and allows for hand or machine soldering.

The LMZ22005 can accept an input voltage rail between 6 V and 20 V and can deliver an adjustable and highly accurate output voltage as low as 0.8 V. The LMZ22005 only requires two external resistors and three external capacitors to complete the power solution. The LMZ22005 is a reliable and robust design with the following protection features: thermal shutdown, input undervoltage lockout, output overvoltage protection, short circuit protection, output current limit, and the device allows start-up into a prebiased output. The sync input allows synchronization over the 650- to 950-kHz switching frequency range.

Download View video with transcript Video

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ22005EVAL — 5A SIMPLE SWITCHER® Power Module with 20V Maximum Input Voltage Evaluation Board

The LMZ23605/03, LMZ22005/03 evaluation boards are designed to be an easy-to-use platform to evaluate the full capabilities of this family of SIMPLE SWITCHER® power modules. The PCB construction has excellent thermal performance and includes extra locations for optional components that may not be (...)

User guide: PDF
Not available on TI.com
Simulation model

LMZ22005 PSpice Average Model

SNVM254.ZIP (50 KB) - PSpice Model
Simulation model

LMZ22005 PSpice Transient Model

SNVM253.ZIP (161 KB) - PSpice Model
Simulation model

LMZ22005 Unencrypted PSpice Average Model

SNVM778.ZIP (1 KB) - PSpice Model
Simulation model

LMZ22005 Unencrypted PSpice Transient Model

SNVM777.ZIP (2 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
TO-PMOD (NDW) 7 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos