Home Power management DC/DC power modules Power modules (integrated inductor)

LMZ31704

ACTIVE

2.95V to 17V, 4A Step-Down Power Module with Current Sharing in 10x10x4.3mm QFN Package

A newer version of this product is available

open-in-new Compare alternates
Similar functionality to the compared device
NEW TPSM843620 ACTIVE 4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down power module Higher efficiency, higher current (6A) module in a smaller solution size

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200 Features Current Sharing, EMI Tested, Frequency synchronization, Light Load Efficiency, Power good, Remote Sense, Tracking Control mode current mode Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck, Synchronous Buck Type Module Iout (max) (A) 4 Vin (min) (V) 2.95 Vin (max) (V) 17 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1200 Features Current Sharing, EMI Tested, Frequency synchronization, Light Load Efficiency, Power good, Remote Sense, Tracking Control mode current mode Duty cycle (max) (%) 100
B3QFN (RVQ) 42 100 mm² 10 x 10
  • Complete integrated power solution allows
    small footprint, low-profile design
  • 10-mm × 10-mm × 4.3-mm package
    • Pin compatible with LMZ31710 and LMZ31707
  • Efficiencies up to 95%
  • Eco-mode™ / light load efficiency (LLE)
  • Wide-output voltage adjust
    0.6 V to 5.5 V, with 1% reference accuracy
  • Supports parallel operation for higher current
  • Optional split power rail allows
    input voltages down to 2.95 V
  • Adjustable switching frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an external clock
  • Provides 180° out-of-phase clock signal
  • Adjustable slow start
  • Output voltage sequencing / tracking
  • Power good output
  • Programmable undervoltage lockout (UVLO)
  • Overcurrent and overtemperature protection
  • Pre-bias output start-up
  • Operating temperature range: –40°C to 85°C
  • Enhanced thermal performance: 13.3°C/W
  • Meets EN55022 Class B emissions
    • Integrated shielded inductor
  • Create a custom design using the LMZ31704 with the WEBENCH® Power Designer
  • Complete integrated power solution allows
    small footprint, low-profile design
  • 10-mm × 10-mm × 4.3-mm package
    • Pin compatible with LMZ31710 and LMZ31707
  • Efficiencies up to 95%
  • Eco-mode™ / light load efficiency (LLE)
  • Wide-output voltage adjust
    0.6 V to 5.5 V, with 1% reference accuracy
  • Supports parallel operation for higher current
  • Optional split power rail allows
    input voltages down to 2.95 V
  • Adjustable switching frequency
    (200 kHz to 1.2 MHz)
  • Synchronizes to an external clock
  • Provides 180° out-of-phase clock signal
  • Adjustable slow start
  • Output voltage sequencing / tracking
  • Power good output
  • Programmable undervoltage lockout (UVLO)
  • Overcurrent and overtemperature protection
  • Pre-bias output start-up
  • Operating temperature range: –40°C to 85°C
  • Enhanced thermal performance: 13.3°C/W
  • Meets EN55022 Class B emissions
    • Integrated shielded inductor
  • Create a custom design using the LMZ31704 with the WEBENCH® Power Designer

The LMZ31704 power module is an easy-to-use integrated power solution that combines a 4-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 10 × 10 × 4.3 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency and excellent power dissipation capability with a thermal impedance of 13.3°C/W. The LMZ31704 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

The LMZ31704 power module is an easy-to-use integrated power solution that combines a 4-A DC/DC converter with power MOSFETs, a shielded inductor, and passives into a low profile, QFN package. This total power solution allows as few as three external components and eliminates the loop compensation and magnetics part selection process.

The 10 × 10 × 4.3 mm QFN package is easy to solder onto a printed circuit board and allows a compact point-of-load design. Achieves greater than 95% efficiency and excellent power dissipation capability with a thermal impedance of 13.3°C/W. The LMZ31704 offers the flexibility and the feature-set of a discrete point-of-load design and is ideal for powering a wide range of ICs and systems. Advanced packaging technology affords a robust and reliable power solution compatible with standard QFN mounting and testing techniques.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 15
Type Title Date
* Data sheet LMZ31704 4-A Power Module with 2.95-V to 17-V Input and Current Sharing in QFN Package datasheet (Rev. E) PDF | HTML 25 Feb 2020
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
User guide LMZ31704 2-Phase Power Module Evaluation Module User's Guide (Rev. A) PDF | HTML 31 Jan 2022
User guide LMZ3170x Power Module Evaluation Module User's Guide (Rev. B) PDF | HTML 31 Jan 2022
Selection guide Innovative DC/DC Power Modules Selection Guide (Rev. D) 14 Oct 2021
Application note Soldering Requirements for BQFN Packages (Rev. C) 05 Mar 2020
Application note Practical Thermal Design With DC/DC Power Modules (Rev. A) 20 Nov 2019
Technical article FPGA power made simple: design steps PDF | HTML 20 Nov 2017
White paper Simplify low EMI design with power modules 20 Nov 2017
Application note Working With QFN Power Modules (Rev. A) 08 Jun 2017
Application note Power Module MSL Ratings 20 Jan 2017
Application note Using LMZ31710 for Higher Output Voltages 09 Nov 2015
Application note Adjusting LMZ3 Output Voltage with LM10010/1 11 Feb 2014
Application note LMZ31710, LMZ31707, LMZ31704 Parallel 02 Jul 2013
Application note Powering LMZ3 SIMPLE SWITCHER Power Modules From 3.3 V 02 Jul 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZ31704EVM-003 — LMZ31704 2.95V to 17V, 4A Step-Down Power Module Evaluation Board

The Texas Instruments LMZ31704EVM-003 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the LMZ31704 4A Power Module. The EVM operates with an input voltage range of 2.95V to 17V. The output voltage can be selected from four preset values using a jumper (0.6V, 0.9V, (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

LMZ31704 PSpice Average Model

SLVM963.ZIP (29 KB) - PSpice Model
Simulation model

LMZ31704 PSpice Transient Model

SLVMA15.ZIP (145 KB) - PSpice Model
Simulation model

LMZ31704 Unencrypted PSpice Transient Model

SLVMAQ7.ZIP (7 KB) - PSpice Model
Reference designs

PMP9365 — Altera® Stratix® V FPGA Power Solution

The PMP9365 reference design provides all the power supply rails necessary to power Altera's Stratix V family of FPGAs.  This design uses several LMZ3 series modules, LDOs, and a DDR termination regulator to provide all the necessary rails to power the FPGA.  It also features two (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP10630 — Xilinx Kintex UltraScale XCKU040 FPGA Power Solution, 6W Reference Design

The PMP10630 reference design is a complete high density power solution for Xilinx® Kintex® UltraScale™ XCKU040 FPGA. This design uses an optimal combination of SIMPLE SWITCHER® modules and LDOs to provide all the necessary voltage rails in a small solution size of 36 x 43 mm (1.4 (...)
Test report: PDF
Schematic: PDF
Package Pins Download
B3QFN (RVQ) 42 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos