Home Power management DC/DC power modules Power modules (integrated inductor)

LMZM33604

ACTIVE

3.5-V to 36-V input, 1-V to 20-V output, 4-A power module

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLVM13640 ACTIVE 36-V input, 1-V to 6-V output, 4-A buck power module in 5-mm x 5.5-mm enhanced HotRod™ QFN Reduced output voltage range and basic features
TPSM63604 ACTIVE 36-V input, 16-V output, 4-A synchronous step-down DC-DC power module Significantly smaller footprint, lower EMI, higher efficiency, and optional spread spectrum.

Product details

Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 4 Vin (min) (V) 3.5 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 20 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 105 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 4 Vin (min) (V) 3.5 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 20 Switching frequency (min) (kHz) 350 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Power good, Tracking Duty cycle (max) (%) 90
B3QFN (RLX) 41 160 mm² 16 x 10
  • Small complete solution size: < 250 mm2
    • Requires as few as 4 external components
    • 16 mm × 10 mm × 4 mm QFN package
  • Supports 5-V, 12-V, 24-V, 28-V input rails
    • 1-V to 20-V Output voltage range
    • Pin compatible with 6-A LMZM33606
  • Meets EN55011 radiated emissions
  • Configurable as negative output voltage
  • Adjustable features for design flexibility
    • Switching frequency (350 kHz to 2.2 MHz)
    • Synchronization to an external clock
    • Selectable auto mode or FPWM mode
      • Auto: boost efficiency at light loads
      • FPWM: Fixed frequency over entire load
    • Adjustable soft start and tracking input
    • Precision enable to program system UVLO
  • Protection features
    • Hiccup mode current limit
    • Overtemperature protection
    • Power-good output
  • Operate in rugged environments
    • Up to 50-W output power at 85°C, no airflow
    • Operating junction range: –40°C to +125°C
    • Operating ambient range: –40°C to +105°C
    • Shock and vibration tested to Mil-STD-883D
  • Small complete solution size: < 250 mm2
    • Requires as few as 4 external components
    • 16 mm × 10 mm × 4 mm QFN package
  • Supports 5-V, 12-V, 24-V, 28-V input rails
    • 1-V to 20-V Output voltage range
    • Pin compatible with 6-A LMZM33606
  • Meets EN55011 radiated emissions
  • Configurable as negative output voltage
  • Adjustable features for design flexibility
    • Switching frequency (350 kHz to 2.2 MHz)
    • Synchronization to an external clock
    • Selectable auto mode or FPWM mode
      • Auto: boost efficiency at light loads
      • FPWM: Fixed frequency over entire load
    • Adjustable soft start and tracking input
    • Precision enable to program system UVLO
  • Protection features
    • Hiccup mode current limit
    • Overtemperature protection
    • Power-good output
  • Operate in rugged environments
    • Up to 50-W output power at 85°C, no airflow
    • Operating junction range: –40°C to +125°C
    • Operating ambient range: –40°C to +105°C
    • Shock and vibration tested to Mil-STD-883D

The LMZM33604 power module is an easy-to-use integrated power solution that combines a 4-A DC/DC converter with power MOSFETs, a shielded inductor, and passives in a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and inductor part selection from the design process.

The 16 mm × 10 mm × 4 mm, 41-pin, QFN package is easy to solder onto a printed circuit board and allows for a compact, low-profile point-of-load design. The LMZM33604 feature set includes power good, adjustable soft start, tracking, synchronization, programmable UVLO, prebias start-up, selectable auto or FPWM modes, as well as overcurrent and overtemperature protection. The LMZM33604 can be configured as negative output voltage for inverting applications.

The LMZM33604 power module is an easy-to-use integrated power solution that combines a 4-A DC/DC converter with power MOSFETs, a shielded inductor, and passives in a low-profile package. This power solution requires as few as four external components and eliminates the loop compensation and inductor part selection from the design process.

The 16 mm × 10 mm × 4 mm, 41-pin, QFN package is easy to solder onto a printed circuit board and allows for a compact, low-profile point-of-load design. The LMZM33604 feature set includes power good, adjustable soft start, tracking, synchronization, programmable UVLO, prebias start-up, selectable auto or FPWM modes, as well as overcurrent and overtemperature protection. The LMZM33604 can be configured as negative output voltage for inverting applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet LMZM33604 3.5-V to 36-V Input, 1-V to 20-V Output, 4-A Power Module datasheet (Rev. A) PDF | HTML 20 May 2019
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Application note Practical Thermal Design With DC/DC Power Modules (Rev. A) 20 Nov 2019
EVM User's guide LMZM33604EVM and LMZM33606EVM User's Guide (Rev. B) 10 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

LMZM33604EVM — 3.5-V to 36-V input, 1-V to 20-V output, 4-A power module evaluation board

The LMZM33604 evaluation board is configured to evaluate the operation of the LMZM33604 power module for current up to 4 A. The input voltage range is 3.5 V to 36 V. The output voltage range is 1 V to 20 V. The evaluation board makes it easy to evaluate the LMZM33604 operation.
User guide: PDF
Not available on TI.com
Simulation model

LMZM33604 PSpice Transient Model

SNVMBL9.ZIP (112 KB) - PSpice Model
Simulation model

LMZM33604 Unencrypted PSpice Transient Model

SNVMBM0.ZIP (8 KB) - PSpice Model
Package Pins Download
B3QFN (RLX) 41 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos