PCM1792A
- 24-Bit Resolution
- Analog Performance:
- Dynamic Range:
- 132 dB (9 V rms, Mono)
- 129 dB (4.5 V rms, Stereo)
- 127 dB (2 V rms, Stereo)
- THD+N: 0.0004%
- Dynamic Range:
- Differential Current Output: 7.8 mA p-p
- 8× Oversampling Digital Filter:
- Stop-Band Attenuation: –130 dB
- Pass-Band Ripple: ±0.00001 dB
- Sampling Frequency: 10 kHz to 200 kHz
- System Clock: 128, 192, 256, 384, 512, or 768 fS With Autodetect
- Accepts 16-, 20-, and 24-Bit Audio Data
- PCM Data Formats: Standard, I²S, and Left-Justified
- DSD Format Interface Available
- Optional Interface to External Digital Filter or DSP Available
- TDMCA or Serial Port (SPI/I²C)
- User-Programmable Mode Controls:
- Digital Attenuation: 0 dB to –120 dB, 0.5 dB/Step
- Digital De-Emphasis
- Digital Filter Rolloff: Sharp or Slow
- Soft Mute
- Zero Flag for Each Output
- Dual Supply Operation:
- 5-V Analog, 3.3-V Digital
- 5-V Tolerant Digital Inputs
- Small 28-Lead SSOP Package
- APPLICATIONS
- A/V Receivers
- SACD Player
- DVD Players
- HDTV Receivers
- Car Audio Systems
- Digital Multitrack Recorders
- Other Applications Requiring 24-Bit Audio
The PCM1792A is a monolithic CMOS integrated circuit that includes stereo digital-to-analog converters and support circuitry in a small 28-lead SSOP package. The data converters use TIs advanced segment DAC architecture to achieve excellent dynamic performance and improved tolerance to clock jitter. The PCM1792A provides balanced current outputs, allowing the user to optimize analog performance externally. The PCM1792A accepts PCM and DSD audio data formats, providing easy interfacing to audio DSP and decoder chips. The PCM1792A also interfaces with external digital filter devices (DF1704, DF1706, PMD200). Sampling rates up to 200 kHz are supported. A full set of user-programmable functions is accessible through an SPI or I²C serial control port, which supports register write and readback functions. The PCM1792A also supports the time division multiplexed command and audio (TDMCA) data format.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | 24-Bit, 192-kHz Sampling, Advanced Segment, Audio Stereo DAC datasheet (Rev. B) | 30 Oct 2006 | |
EVM User's guide | DEM-PCM1792, DEM-DSD1792, DEM-PCM1794, DEM-DSD1794 EVM User's Guide | 06 Aug 2003 | ||
Application note | A Low Noise, Low Distortion Design for Antialiasing and Anti-Imaging Filters | 27 Sep 2000 | ||
Application note | THD+N Versus Frequency Characteristics and Spectra of the PCM1717/18/19/20/23/27 | 27 Sep 2000 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PCM179XSW-LINUX — Linux Driver for PCM179X
Linux main line status
Available in Linux main line: Yes
Available through git.ti.com: N/A
Linux source files
(...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SSOP (DB) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.