Home Power management DC/DC power modules Power modules (integrated inductor)

PTD08A006W

ACTIVE

6A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module

Product details

Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.75 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000 Features Overcurrent protection Control mode Voltage mode
Rating Catalog Operating temperature range (°C) -40 to 85 Topology Buck Type Module Iout (max) (A) 6 Vin (min) (V) 4.75 Vin (max) (V) 14 Vout (min) (V) 0.7 Vout (max) (V) 3.6 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 1000 Features Overcurrent protection Control mode Voltage mode
DIPMODULE (EGS) 12 334.1944 mm² 19.94 x 16.76
  • Up to 6-A Output Current
  • 4.75-V to 14-V Input Voltage
  • Programmable Wide-Output Voltage (0.7 V to 3.6 V)
  • Efficiencies up to 96%
  • Digital I/O
    • PWM signal
    • INHIBIT
    • Current limit flag (FAULT)
    • Sychronous Rectifier Enable (SRE)
  • Analog I/O
    • Temperature
    • Output currrent
  • Safety Agency Approvals: (Pending)
    • UL/IEC/CSA-C22.2 60950-1
  • Operating Temperature: –40°C to 85°C
  • APPLICATIONS
    • Digital Power Systems using UCD9XXX Digital Controllers

  • Up to 6-A Output Current
  • 4.75-V to 14-V Input Voltage
  • Programmable Wide-Output Voltage (0.7 V to 3.6 V)
  • Efficiencies up to 96%
  • Digital I/O
    • PWM signal
    • INHIBIT
    • Current limit flag (FAULT)
    • Sychronous Rectifier Enable (SRE)
  • Analog I/O
    • Temperature
    • Output currrent
  • Safety Agency Approvals: (Pending)
    • UL/IEC/CSA-C22.2 60950-1
  • Operating Temperature: –40°C to 85°C
  • APPLICATIONS
    • Digital Power Systems using UCD9XXX Digital Controllers

The PTD08A006W is a high-performance 6-A rated, non-isolated digital PowerTrain module. This module is the power conversion section of a digital power system which incorporates TI's UCD7230 MOSFET driver IC. The PTD08A006W must be used in conjunction with a digital power controller such as the UCD9240 or UCD9110 family. The PTD08A006W receives control signals from the digital controller and provides parametric and status information back to the digital controller. Together, PowerTrain modules and a digital power controller form a sophisticated, robust, and easily configured power management solution.

Operating from an input voltage range of 4.75 V to 14 V, the PTD08A006W provides step-down power conversion to a wide range of output voltages from, 0.7 V to 3.6 V. The wide input voltage range makes the PTD08A006W particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V, 9.6-V or 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V or 12-V intermediate bus architectures.

The module incorporates output over-current and temperature monitoring which protects against most load faults. Output current and module temperature signals are provided for the digital controller to permit user defined over-current and over-temperature warning and fault scerarios.

The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

The PTD08A006W is a high-performance 6-A rated, non-isolated digital PowerTrain module. This module is the power conversion section of a digital power system which incorporates TI's UCD7230 MOSFET driver IC. The PTD08A006W must be used in conjunction with a digital power controller such as the UCD9240 or UCD9110 family. The PTD08A006W receives control signals from the digital controller and provides parametric and status information back to the digital controller. Together, PowerTrain modules and a digital power controller form a sophisticated, robust, and easily configured power management solution.

Operating from an input voltage range of 4.75 V to 14 V, the PTD08A006W provides step-down power conversion to a wide range of output voltages from, 0.7 V to 3.6 V. The wide input voltage range makes the PTD08A006W particularly suitable for advanced computing and server applications that utilize a loosely regulated 8-V, 9.6-V or 12-V intermediate distribution bus. Additionally, the wide input voltage range increases design flexibility by supporting operation with tightly regulated 5-V or 12-V intermediate bus architectures.

The module incorporates output over-current and temperature monitoring which protects against most load faults. Output current and module temperature signals are provided for the digital controller to permit user defined over-current and over-temperature warning and fault scerarios.

The module uses double-sided surface mount construction to provide a low profile and compact footprint. Package options include both through-hole and surface mount configurations that are lead (Pb) - free and RoHS compatible.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPSM84624 ACTIVE 4.5V to 17V Input, 0.6V-10V Output, 6A Power Module in Compact 7.5x7.5mm Footprint More efficient, EMI-tested power module with a wider operating temperature range (-40 to 105 C) in a QFN package.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 6A, 4.75V to 14V, Non-Isolated, Digital PowerTrain Module datasheet (Rev. A) 27 Jan 2010
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Application software & framework

FUSION_DIGITAL_POWER_DESIGNER — Digital Power Software

Fusion Digital Power™ graphical user interface (GUI) software is used to configure and monitor select Texas Instruments digital power controllers and sequencer/health monitors. The application uses the PMBus protocol to communicate with the device over serial bus by way of a TI USB adapter.
Package Pins Download
DIPMODULE (EGS) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos