SN74AVCH1T45

ACTIVE

Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
SN74AXCH1T45 ACTIVE Single-bit dual-supply bus transceiver Pin-to-pin upgrade with a wider voltage range and improved performance

SN74AVCH1T45

ACTIVE

Product details

Technology family AVC Applications GPIO Bits (#) 1 High input voltage (min) (V) 1 High input voltage (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Data rate (max) (Mbps) 500 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 20 Features Bus-hold, Overvoltage tolerant inputs, Partial power down (Ioff) Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
Technology family AVC Applications GPIO Bits (#) 1 High input voltage (min) (V) 1 High input voltage (max) (V) 3.6 Vout (min) (V) 1.2 Vout (max) (V) 3.6 Data rate (max) (Mbps) 500 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 20 Features Bus-hold, Overvoltage tolerant inputs, Partial power down (Ioff) Input type Standard CMOS Output type Balanced CMOS, Push-Pull Rating Catalog Operating temperature range (°C) -40 to 85
DSBGA (YZP) 6 2.1875 mm² 1.75 x 1.25 SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Available in Texas Instruments’ NanoStar™ integrated circuit package
  • Available in Texas Instruments’ NanoFree™ package
  • Control inputs (DIR) VIH and VIL levels are referenced to VCCA voltage
  • Bus hold on data inputs eliminates the need for external pullup and pulldown resistors
  • VCC isolation
  • Fully configurable dual-rail design
  • I/Os are 4.6V tolerant
  • Ioff supports partial-power-down mode operation
  • Typical max data rates
    • 500Mbps (1.8V to 3.3V translation)
    • 320Mbps (<1.8V to 3.3V translation)
    • 320Mbps (translate to 2.5V or 1.8V)
    • 280Mbps (translate to 1.5V)
    • 240Mbps (translate to 1.2V)
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • Human-Body Model (A114-A): 2000V
    • Machine Model (A115-A): 200V
    • Charged-Device Model (C101): 1000V
  • Available in Texas Instruments’ NanoStar™ integrated circuit package
  • Available in Texas Instruments’ NanoFree™ package
  • Control inputs (DIR) VIH and VIL levels are referenced to VCCA voltage
  • Bus hold on data inputs eliminates the need for external pullup and pulldown resistors
  • VCC isolation
  • Fully configurable dual-rail design
  • I/Os are 4.6V tolerant
  • Ioff supports partial-power-down mode operation
  • Typical max data rates
    • 500Mbps (1.8V to 3.3V translation)
    • 320Mbps (<1.8V to 3.3V translation)
    • 320Mbps (translate to 2.5V or 1.8V)
    • 280Mbps (translate to 1.5V)
    • 240Mbps (translate to 1.2V)
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JESD 22
    • Human-Body Model (A114-A): 2000V
    • Machine Model (A115-A): 200V
    • Charged-Device Model (C101): 1000V

The SN74AVCH1T45 is a single-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The A port is designed to track VCCA, which accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB, which accepts any supply voltage from 1.2V to 3.6V. This feature allows for universal low-voltage, bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVCH1T45 is designed for asynchronous communication between two data buses. The device transmits data from either the A bus to the B bus, or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input.

The SN74AVCH1T45 is designed so that the DIR input is referenced to VCCA.

The SN74AVCH1T45 is a single-bit noninverting bus transceiver that uses two separate configurable power-supply rails. The A port is designed to track VCCA, which accepts any supply voltage from 1.2V to 3.6V. The B port is designed to track VCCB, which accepts any supply voltage from 1.2V to 3.6V. This feature allows for universal low-voltage, bidirectional translation between any of the 1.2V, 1.5V, 1.8V, 2.5V, and 3.3V voltage nodes.

The SN74AVCH1T45 is designed for asynchronous communication between two data buses. The device transmits data from either the A bus to the B bus, or from the B bus to the A bus, depending upon the logic level at the direction-control (DIR) input.

The SN74AVCH1T45 is designed so that the DIR input is referenced to VCCA.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 16
Type Title Date
* Data sheet SN74AVCH1T45 Single-Bit Dual-Supply Bus Transceiver With Configurable Level-Shifting, Voltage Translation, and 3-State Outputs datasheet (Rev. F) PDF | HTML 11 Apr 2024
Application note Schematic Checklist - A Guide to Designing with Auto-Bidirectional Translators PDF | HTML 12 Jul 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
Application note Voltage Translation Between 3.3-V, 2.5-V, 1.8-V, and 1.5-V Logic Standards (Rev. B) 30 Apr 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
More literature LCD Module Interface Application Clip 09 May 2003
User guide AVC Advanced Very-Low-Voltage CMOS Logic Data Book, March 2000 (Rev. C) 20 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Dynamic Output Control (DOC) Circuitry Technology And Applications (Rev. B) 07 Jul 1999
Application note AVC Logic Family Technology and Applications (Rev. A) 26 Aug 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

5-8-LOGIC-EVM — Generic logic evaluation module for 5-pin to 8-pin DCK, DCT, DCU, DRL and DBV packages

Flexible EVM designed to support any device that has a DCK, DCT, DCU, DRL, or DBV package in a 5 to 8 pin count.
User guide: PDF
Not available on TI.com
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Not available on TI.com
Simulation model

SN74AVCH1T45 IBIS Model (Rev. A)

SCEM438A.ZIP (118 KB) - IBIS Model
Reference designs

TIDA-00352 — SDI Video Aggregation Reference Design

This verified reference design is a complete four channel SDI aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous HD-SDI sources together into one 5.94 Gbps serial link. The serial data is transferred via copper or optical fiber where a second TLK10022 is (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00309 — DisplayPort Video 4:1 Aggregation Reference Design

This verified reference design is a complete four channel DisplayPort aggregation and de-aggregation solution. One TLK10022 is used to aggregate four synchronous DisplayPort (DP) sources together into one 10.8 Gbps serial link. The serial data is transferred via copper or optical fiber where a (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YZP) 6 Ultra Librarian
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos