SN74AXC4T245-Q1

ACTIVE

Automotive 4-bit dual-supply bus transceiver w/ configurable voltage translation, 3-state output

SN74AXC4T245-Q1

ACTIVE

Product details

Technology family AXC Applications JTAG, SPI, UART Bits (#) 2, 4 High input voltage (min) (V) 0.45, 0.455 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 23, 40 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type CMOS, Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
Technology family AXC Applications JTAG, SPI, UART Bits (#) 2, 4 High input voltage (min) (V) 0.45, 0.455 High input voltage (max) (V) 3.6 Vout (min) (V) 0.65 Vout (max) (V) 3.6 Data rate (max) (Mbps) 380 IOH (max) (mA) -12 IOL (max) (mA) 12 Supply current (max) (µA) 23, 40 Features Output enable, Overvoltage tolerant inputs, Partial power down (Ioff), Vcc isolation Input type CMOS, Standard CMOS Output type 3-State, Balanced CMOS, Push-Pull Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8 WQFN (BQB) 16 8.75 mm² 3.5 x 2.5
  • AEC-Q100 qualified for automotive applications
  • Available in wettable flank QFN (WBQB) package
  • Fully-configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
  • Operating temperature from –40°C to +125°C
  • Multiple direction control pins to allow simultaneous up and down translation
  • Glitch-free power supply sequencing
  • Up to 380 Mbps support when translating from 1.8V to 3.3V
  • VCC isolation feature:
    • If either VCC input is below 100mV, all I/O outputs are disabled and become high impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC-family level shifters
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JEDEC JS-001
    • 8000V human-body model
    • 1000V charged-device model
  • AEC-Q100 qualified for automotive applications
  • Available in wettable flank QFN (WBQB) package
  • Fully-configurable dual-rail design allows each port to operate with a power supply range from 0.65V to 3.6V
  • Operating temperature from –40°C to +125°C
  • Multiple direction control pins to allow simultaneous up and down translation
  • Glitch-free power supply sequencing
  • Up to 380 Mbps support when translating from 1.8V to 3.3V
  • VCC isolation feature:
    • If either VCC input is below 100mV, all I/O outputs are disabled and become high impedance
  • Ioff supports partial-power-down mode operation
  • Compatible with AVC-family level shifters
  • Latch-up performance exceeds 100mA per JESD 78, class II
  • ESD protection exceeds JEDEC JS-001
    • 8000V human-body model
    • 1000V charged-device model

The SN74AXC4T245-Q1 AEC-Q100 qualified device is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC4T245-Q1 is compatible with a single-supply system.

The SN74AXC4T245-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (1DIR and 2DIR). The output-enable inputs (1 OE and 2 OE) are used to disable the outputs so the buses are effectively isolated. The SN74AXC4T245-Q1 device is designed so the control pins (xDIR and x OE) are referenced to VCCA.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie the x OE pins to VCCA through a pull-up resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports enter a high-impedance state by disabling their outputs.

Glitch-Free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

The SN74AXC4T245-Q1 AEC-Q100 qualified device is a four-bit non-inverting bus transceiver that uses two individually configurable power-supply rails. The device is operational with both VCCA and VCCB supplies as low as 0.65V. The A port is designed to track VCCA, which accepts any supply voltage from 0.65V to 3.6V. The B port is designed to track VCCB, which also accepts any supply voltage from 0.65V to 3.6V. Additionally the SN74AXC4T245-Q1 is compatible with a single-supply system.

The SN74AXC4T245-Q1 device is designed for asynchronous communication between data buses. The device transmits data from the A bus to the B bus or from the B bus to the A bus, depending on the logic level of the direction-control inputs (1DIR and 2DIR). The output-enable inputs (1 OE and 2 OE) are used to disable the outputs so the buses are effectively isolated. The SN74AXC4T245-Q1 device is designed so the control pins (xDIR and x OE) are referenced to VCCA.

To put the level shifter I/Os in the high-impedance state during power up or power down, tie the x OE pins to VCCA through a pull-up resistor.

This device is fully specified for partial-power-down applications using the Ioff current. The Ioff protection circuitry is designed so that no excessive current is drawn from or to an input, output, or combined I/O that is biased to a specific voltage while the device is powered down.

The VCC isolation feature is designed so that if either VCCA or VCCB is less than 100mV, both I/O ports enter a high-impedance state by disabling their outputs.

Glitch-Free power supply sequencing allows either supply rail to be powered on or off in any order while providing robust power sequencing performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AXC4T245 ACTIVE 4-bit dual-supply bus transceiver Commercial qualified version
SN74AXC4T774-Q1 ACTIVE Automotive 4-bit 2-supply bus transceiver with 3-state outputs, independent direction control inputs Automotive qualified 4 bit translator with independent channel control

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet SN74AXC4T245-Q1 Automotive 4-Bit Dual-Supply Bus Transceiver With Configurable Voltage Translation and Tri-State Outputs datasheet (Rev. F) PDF | HTML 29 Jan 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024
Functional safety information SN74AXC4T245-Q1 Functional Safety FIT Rate, FMD and Pin FMA PDF | HTML 09 May 2024
Application brief Translate Voltages for UART (Rev. B) PDF | HTML 04 Aug 2021
Selection guide Voltage Translation Buying Guide (Rev. A) 15 Apr 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AVCLVCDIRCNTRL-EVM — Generic EVM for Direction-Controlled Bidirectional Translation Device Supporting AVC and LVC

The generic EVM is designed to support one, two, four and eight channel LVC and AVC direction-controlled translation devices. It also supports the bus hold and automotive -Q1 devices in the same number of channels. The AVC are low voltage translation devices with lower drive strength of 12mA. LVC (...)

User guide: PDF
Not available on TI.com
Evaluation board

SN74AXC8T245EVM — SN74AXC8T245 Evaluation Module for Direction-Controlled Bidirectional Translation Device

This EVM is designed to support SN74AXC8T245 which is an 8 channel direction-controlled translation device. There is also option of populating 1, 2, 4 channel LVC and AVC direction controlled translation device. It also supports the bus hold and Q1 devices in the same number of channels. The AXC (...)
User guide: PDF
Not available on TI.com
Simulation model

SN74AXC4T245 IBIS Model (Rev. A)

SCEM585A.ZIP (35 KB) - IBIS Model
Package Pins Download
TSSOP (PW) 16 View options
UQFN (RSV) 16 View options
WQFN (BQB) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos