NEW

SN74HC165B-EP

ACTIVE

Enhanced product eight-bit parallel-load shift registers

SN74HC165B-EP

ACTIVE

Product details

Configuration Parallel-in Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
Configuration Parallel-in Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type Push-Pull Clock frequency (MHz) 25 IOL (max) (mA) 5.2 IOH (max) (mA) -5.2 Supply current (max) (µA) 160 Features Balanced outputs, High speed (tpd 10-50ns), Positive input clamp diode Operating temperature range (°C) -55 to 125 Rating HiRel Enhanced Product
TSSOP (PW) 16 32 mm² 5 x 6.4
  • 2 V to 6 V V CC operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability
  • 2 V to 6 V V CC operation
  • Latch-up performance exceeds 250 mA per JESD 17
  • Operating ambient temperature: -55°C to +125°C
  • Supports defense, aerospace, and medical applications:
    • Controlled baseline
    • One assembly and test site
    • One fabrication site
    • Extended product life cycle
    • Product traceability

The SN74HC165B-EP device is a parallel-load, 8-bit shift registers designed for 2 V to 6 V V CC operation.

When the device is clocked, data is shifted toward the serial output Q H. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The SN74HC165B-EP devices features a clock-inhibit function and a complemented serial output, Q H.

The SN74HC165B-EP device is a parallel-load, 8-bit shift registers designed for 2 V to 6 V V CC operation.

When the device is clocked, data is shifted toward the serial output Q H. Parallel-in access to each stage is provided by eight individual direct data inputs that are enabled by a low level at the shift/load (SH/ LD) input. The SN74HC165B-EP devices features a clock-inhibit function and a complemented serial output, Q H.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet SN74HC165B-EP Enhanced Product, 5-V, Parallel-Load 8-Bit Shift Registers datasheet PDF | HTML 23 Aug 2023
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
TSSOP (PW) 16 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos