SN74LV4T125-Q1

ACTIVE

Automotive single-supply quadruple buffer gates with 3-state output level shifter

SN74LV4T125-Q1

ACTIVE

Product details

Technology family LV-A Applications GPIO Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -16 IOL (max) (mA) -16 Supply current (max) (µA) 5.5 Features 32 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Automotive Operating temperature range (°C) -40 to 125
Technology family LV-A Applications GPIO Bits (#) 4 Configuration 4 Ch A to B 0 Ch B to A High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 0 Vout (max) (V) 5.5 Data rate (max) (Mbps) 100 IOH (max) (mA) -16 IOL (max) (mA) -16 Supply current (max) (µA) 5.5 Features 32 Input type TTL-Compatible CMOS Output type 3-State, Balanced CMOS Rating Automotive Operating temperature range (°C) -40 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classifcation level C4B

  • Wide operating range of 1.8 V to 5.5 V

  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5-V or 3.3-V VCC
  • Latch-up performance exceeds 250 mA per JESD 17
  • AEC-Q100 qualified for automotive applications:

    • Device temperature grade 1: -40°C to +125°C

    • Device HBM ESD classification level 2

    • Device CDM ESD classifcation level C4B

  • Wide operating range of 1.8 V to 5.5 V

  • Single-supply voltage translator (refer to LVxT Enhanced Input Voltage):

    • Up translation:

      • 1.2 V to 1.8 V

      • 1.5 V to 2.5 V

      • 1.8 V to 3.3 V

      • 3.3 V to 5.0 V

    • Down translation:

      • 5.0 V, 3.3 V, 2.5 V to 1.8 V
      • 5.0 V, 3.3 V to 2.5 V
      • 5.0 V to 3.3 V
  • 5.5-V tolerant input pins
  • Supports standard pinouts
  • Up to 150 Mbps with 5-V or 3.3-V VCC
  • Latch-up performance exceeds 250 mA per JESD 17

The SN74LV4T125-Q1 contains four independent buffers with 3-state outputs and extended voltage operation to allow for level translation. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a high impedance (Hi-Z) state by applying a HIGH on the OE pin. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

The SN74LV4T125-Q1 contains four independent buffers with 3-state outputs and extended voltage operation to allow for level translation. Each buffer performs the Boolean function Y = A in positive logic. The outputs can be put into a high impedance (Hi-Z) state by applying a HIGH on the OE pin. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3 V to 2.5 V output).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74LV4T125 ACTIVE Single Power Supply Quadruple Buffer GATE w/ 3-State Output CMOS Logic Level Shifter Commercial version
Same functionality with different pin-out to the compared device
SN74LV8T245-Q1 ACTIVE Automotive single-supply octal-translating transceiver with tri-state outputs Automotive single-supply version of eight-bit fixed direction translator

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74LV4T125-Q1 Automotive Quadruple Buffer Translator With 3-State Outputs datasheet (Rev. A) PDF | HTML 16 Jun 2022
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Simulation model

SN74LV4T125-Q1 IBIS Model

SCLM346.ZIP (57 KB) - IBIS Model
Package Pins Download
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos