NEW

SN74LV6T07-EP

ACTIVE

Enhanced-product six-bit open-drain fixed-direction level translator

SN74LV6T07-EP

ACTIVE

Product details

Technology family LVxT High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) -8 IOL (max) (mA) 8 Features Over-voltage tolerant inputs, Single supply Input type Standard CMOS, TTL-Compatible CMOS Output type Balanced CMOS, Open drain Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
Technology family LVxT High input voltage (min) (V) 1 High input voltage (max) (V) 5.5 Vout (min) (V) 1.65 Vout (max) (V) 5.5 IOH (max) (mA) -8 IOL (max) (mA) 8 Features Over-voltage tolerant inputs, Single supply Input type Standard CMOS, TTL-Compatible CMOS Output type Balanced CMOS, Open drain Rating HiRel Enhanced Product Operating temperature range (°C) -55 to 125
TSSOP (PW) 14 32 mm² 5 x 6.4
  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • LVxT enhanced inputs combined with open-drain outputs provide maximum voltage translation flexibility:
    • Over 6.67Mbps operation, (RPU = 1kΩ,CL = 30pF)
    • Up translation from 1.2V to 5V with 1.8V supply
    • Down translation from 5V to 0.8V or even less with any valid supply
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17
  • Wide operating range of 1.65V to 5.5V
  • 5.5V tolerant input pins
  • LVxT enhanced inputs combined with open-drain outputs provide maximum voltage translation flexibility:
    • Over 6.67Mbps operation, (RPU = 1kΩ,CL = 30pF)
    • Up translation from 1.2V to 5V with 1.8V supply
    • Down translation from 5V to 0.8V or even less with any valid supply
  • Supports standard function pinout
  • Latch-up performance exceeds 250mAper JESD 17

The SN74LV6T07-EP device contains six independent buffers with open-drain outputs. Each buffer performs the Boolean function Y = A in positive logic.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

The SN74LV6T07-EP device contains six independent buffers with open-drain outputs. Each buffer performs the Boolean function Y = A in positive logic.

The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example, 1.2V input to 1.8V output or 1.8V input to 3.3V output). In addition, the 5-V tolerant input pins enable down translation (for example, 3.3V to 2.5V output).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN74LV6T07-EP Hex Open-Drain Buffers with Integrated Translation datasheet PDF | HTML 22 Jan 2024
Application note Understanding Transient Drive Strength vs. DC Drive Strength in CMOS Output Buffers PDF | HTML 14 May 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
TSSOP (PW) 14 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos