Product details

Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 10 IOL (max) (mA) 12 Supply current (max) (µA) 20 IOH (max) (mA) -12 Input type Schmitt-Trigger Output type 3-State Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Rating Catalog Operating temperature range (°C) -40 to 85
Technology family LV-A Supply voltage (min) (V) 2 Supply voltage (max) (V) 5.5 Number of channels 10 IOL (max) (mA) 12 Supply current (max) (µA) 20 IOH (max) (mA) -12 Input type Schmitt-Trigger Output type 3-State Features Balanced outputs, High speed (tpd 10-50ns), Over-voltage tolerant inputs, Partial power down (Ioff) Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 TVSOP (DGV) 24 32 mm² 5 x 6.4
  • 2-V to 5.5-V VCC Operation
  • Max tpd of 15 ns at 5 V
  • Schmitt-Trigger Inputs Allow for Slow Input Rise/Fall Time
  • Polarity Control for Y Outputs Selects True or Complementary Logic
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >>2.3 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

  • 2-V to 5.5-V VCC Operation
  • Max tpd of 15 ns at 5 V
  • Schmitt-Trigger Inputs Allow for Slow Input Rise/Fall Time
  • Polarity Control for Y Outputs Selects True or Complementary Logic
  • Typical VOLP (Output Ground Bounce)
       <0.8 V at VCC = 3.3 V, TA = 25°C
  • Typical VOHV (Output VOH Undershoot)
       >>2.3 V at VCC = 3.3 V, TA = 25°C
  • Ioff Supports Partial-Power-Down Mode Operation
  • Supports Mixed-Mode Voltage Operation on All Ports
  • Latch-Up Performance Exceeds 250 mA Per JESD 17
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

The SN74LV8151 is a 10-bit universal Schmitt-trigger buffer with 3-state outputs, designed for 2-V to 5.5-V VCC operation. The logic control (T/C\) pin allows the user to configure Y1 to Y8 as noninverting or inverting outputs. When T/C\ is high, the Y outputs are noninverted (true logic ), and when T/C\ is low, the Y outputs are inverted (complementary logic).

When output-enable (OE)\ input is low, the device passes data from Dn to Yn. When OE\ is high, the Y outputs are in the high-impedance state. The path A to P is a simple Schmitt-trigger buffer, and the path B to N is a simple Schmitt-trigger inverter.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

The SN74LV8151 is a 10-bit universal Schmitt-trigger buffer with 3-state outputs, designed for 2-V to 5.5-V VCC operation. The logic control (T/C\) pin allows the user to configure Y1 to Y8 as noninverting or inverting outputs. When T/C\ is high, the Y outputs are noninverted (true logic ), and when T/C\ is low, the Y outputs are inverted (complementary logic).

When output-enable (OE)\ input is low, the device passes data from Dn to Yn. When OE\ is high, the Y outputs are in the high-impedance state. The path A to P is a simple Schmitt-trigger buffer, and the path B to N is a simple Schmitt-trigger inverter.

This device is fully specified for partial-power-down applications using Ioff. The Ioff circuitry disables the outputs, preventing damaging current backflow through the device when it is powered down.

To ensure the high-impedance state during power up or power down, OE\ should be tied to VCC through a pullup resistor; the minimum value of the resistor is determined by the current-sinking capability of the driver.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
SN74ACT244 ACTIVE Eight-channel, 4.5-V to 5.5-V buffers with TTL-compatible CMOS inputs and three-state outputs Voltage range (4.5V to 5.5V), average drive strength (24mA), average propagation delay (8ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet SN74LV8151 datasheet 30 Sep 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LV8151 Behavioral SPICE Model

SCEM647.ZIP (7 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian
TVSOP (DGV) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos