A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TAC5112 PREVIEW Low-power stereo audio codec with 100-dB dynamic range ADC and 106-dB dynamic range DAC 10-dB better ADC SNR, 6-dB better DAC SNR, software controlled, low-power and dual TDM, I2S, smaller 4mm x 4mm package

TLV320AIC3104

ACTIVE

Product details

Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Matrix mixing, Notch filter, Phase-locked loop (PLL), Stereo headphone amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 102 Operating temperature range (°C) -40 to 85
Number of ADC channels 2 Number of DAC channels 2 Digital audio interface DSP, I2S, L, R, TDM Analog inputs 6 Analog outputs 6 Sampling rate (max) (kHz) 96 Rating Catalog Features Matrix mixing, Notch filter, Phase-locked loop (PLL), Stereo headphone amplifier ADC SNR (typ) (dB) 92 DAC SNR (typ) (dB) 102 Operating temperature range (°C) -40 to 85
VQFN (RHB) 32 25 mm² 5 x 5
  • Stereo audio DAC:
    • 102-dBA signal-to-noise ratio
    • 16-, 20-, 24-, or 32-bit data
    • Supports sample rates from 8 kHz to 96 kHz
    • 3D, bass, treble, EQ, or de-emphasis effects
    • Flexible power saving modes and performance are available
  • Stereo audio ADC:
    • 92-dBA signal-to-noise ratio
    • Supports sample rates from 8 kHz to 96 kHz
    • Digital signal processing and noise filtering available during record
  • Six audio input pins:
    • One stereo pair of single-ended inputs
    • One stereo pair of fully differential inputs
  • Six audio output drivers:
    • Stereo fully differential or single-ended headphone drivers
    • Fully differential stereo line outputs
  • Low power: 14-mW stereo 48-kHz playback with 3.3-V analog supply
  • Ultra-low-power mode with passive analog bypass
  • Programmable I/O analog gains
  • Automatic gain control (AGC) for record
  • Programmable microphone bias level
  • Programmable PLL for flexible clock generation
  • I2C control bus
  • Audio serial data bus supports I2S, left- and right-justified, DSP, and TDM modes
  • Extensive modular power control
  • Power supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital Core: 1.525 V to 1.95 V
    • Digital I/O: 1.1 V to 3.6 V
  • Package: 5-mm × 5-mm, 32-pin VQFN
  • Stereo audio DAC:
    • 102-dBA signal-to-noise ratio
    • 16-, 20-, 24-, or 32-bit data
    • Supports sample rates from 8 kHz to 96 kHz
    • 3D, bass, treble, EQ, or de-emphasis effects
    • Flexible power saving modes and performance are available
  • Stereo audio ADC:
    • 92-dBA signal-to-noise ratio
    • Supports sample rates from 8 kHz to 96 kHz
    • Digital signal processing and noise filtering available during record
  • Six audio input pins:
    • One stereo pair of single-ended inputs
    • One stereo pair of fully differential inputs
  • Six audio output drivers:
    • Stereo fully differential or single-ended headphone drivers
    • Fully differential stereo line outputs
  • Low power: 14-mW stereo 48-kHz playback with 3.3-V analog supply
  • Ultra-low-power mode with passive analog bypass
  • Programmable I/O analog gains
  • Automatic gain control (AGC) for record
  • Programmable microphone bias level
  • Programmable PLL for flexible clock generation
  • I2C control bus
  • Audio serial data bus supports I2S, left- and right-justified, DSP, and TDM modes
  • Extensive modular power control
  • Power supplies:
    • Analog: 2.7 V to 3.6 V
    • Digital Core: 1.525 V to 1.95 V
    • Digital I/O: 1.1 V to 3.6 V
  • Package: 5-mm × 5-mm, 32-pin VQFN

The TLV320AIC3104 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. The device includes extensive register-based power control is included, thus enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making the device ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3104 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. During record, programmable filters can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

The TLV320AIC3104 is a low-power stereo audio codec with stereo headphone amplifier, as well as multiple inputs and outputs that are programmable in single-ended or fully differential configurations. The device includes extensive register-based power control is included, thus enabling stereo 48-kHz DAC playback as low as 14 mW from a 3.3-V analog supply, making the device ideal for portable battery-powered audio and telephony applications.

The record path of the TLV320AIC3104 contains integrated microphone bias, digitally controlled stereo microphone preamplifier, and automatic gain control (AGC), with mix/mux capability among the multiple analog inputs. During record, programmable filters can remove audible noise that can occur during optical zooming in digital cameras. The playback path includes mix/mux capability from the stereo DAC and selected inputs, through programmable volume controls, to the various outputs.

Download View video with transcript Video

Technical documentation

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos