A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
NEW TMP119 ACTIVE ±0.08°C accurate digital temperature sensor in WCSP package with enhanced strain tolerance Higher accuracy (80m°C) pin-to-pin upgrade (DSBGA package)

Product details

Local sensor accuracy (max) 0.1, 0.2 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 1.8 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
Local sensor accuracy (max) 0.1, 0.2 Type Local Operating temperature range (°C) -55 to 150 Supply voltage (min) (V) 1.8 Interface type I2C, SMBus Supply voltage (max) (V) 5.5 Features ALERT, EEPROM, NIST traceable, One-shot conversion Supply current (max) (µA) 5 Temp resolution (max) (bps) 16 Remote channels (#) 0 Addresses 4 Rating Catalog
DSBGA (YBG) 6 1.4136 mm² 0.95 x 1.488 WSON (DRV) 6 4 mm² 2 x 2
  • TMP117 high-accuracy temperature sensor
    • ±0.1 °C (maximum) from –20 °C to 50 °C
    • ±0.15 °C (maximum) from –40 °C to 70 °C
    • ±0.2 °C (maximum) from –40 °C to 100 °C
    • ±0.25 °C (maximum) from –55 °C to 125 °C
    • ±0.3 °C (maximum) from –55 °C to 150 °C
  • Operating temperature range: –55 °C to 150 °C
  • Low power consumption:
    • 3.5-µA, 1-Hz conversion cycle
    • 150-nA shutdown current
  • Supply range:
    • 1.7 V to 5.5 V from –55 °C to 70 °C
    • 1.8 V to 5.5 V from –55 °C to 150 °C
  • 16-bit resolution: 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • Digital offset for system correction
  • General-purpose EEPROM: 48 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • Medical grade: meets ASTM E1112 and ISO 80601-2-56
  • RTDs replacement: PT100, PT500, PT1000
  • TMP117 high-accuracy temperature sensor
    • ±0.1 °C (maximum) from –20 °C to 50 °C
    • ±0.15 °C (maximum) from –40 °C to 70 °C
    • ±0.2 °C (maximum) from –40 °C to 100 °C
    • ±0.25 °C (maximum) from –55 °C to 125 °C
    • ±0.3 °C (maximum) from –55 °C to 150 °C
  • Operating temperature range: –55 °C to 150 °C
  • Low power consumption:
    • 3.5-µA, 1-Hz conversion cycle
    • 150-nA shutdown current
  • Supply range:
    • 1.7 V to 5.5 V from –55 °C to 70 °C
    • 1.8 V to 5.5 V from –55 °C to 150 °C
  • 16-bit resolution: 0.0078°C (1 LSB)
  • Programmable temperature alert limits
  • Selectable averaging
  • Digital offset for system correction
  • General-purpose EEPROM: 48 bits
  • NIST traceability
  • SMBus™, I2C interface compatibility
  • Medical grade: meets ASTM E1112 and ISO 80601-2-56
  • RTDs replacement: PT100, PT500, PT1000

The TMP117 is a high-precision digital temperature sensor. It is designed to meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. The TMP117 provides a 16-bit temperature result with a resolution of 0.0078 °C and an accuracy of up to ±0.1 °C across the temperature range of –20 °C to 50 °C with no calibration. The TMP117 has in interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use.

The low power consumption of the TMP117 minimizes the impact of self-heating on measurement accuracy. The TMP117 operates from 1.7 V to 5.5 V and typically consumes 3.5 µA.

For non-medical applications, the TMP117 can serve as a single chip digital alternative to a Platinum RTD. The TMP117 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP117 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration.

The TMP117 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

The TMP117 is a high-precision digital temperature sensor. It is designed to meet ASTM E1112 and ISO 80601 requirements for electronic patient thermometers. The TMP117 provides a 16-bit temperature result with a resolution of 0.0078 °C and an accuracy of up to ±0.1 °C across the temperature range of –20 °C to 50 °C with no calibration. The TMP117 has in interface that is I2C- and SMBus™-compatible, programmable alert functionality, and the device can support up to four devices on a single bus. Integrated EEPROM is included for device programming with an additional 48-bits memory available for general use.

The low power consumption of the TMP117 minimizes the impact of self-heating on measurement accuracy. The TMP117 operates from 1.7 V to 5.5 V and typically consumes 3.5 µA.

For non-medical applications, the TMP117 can serve as a single chip digital alternative to a Platinum RTD. The TMP117 has an accuracy comparable to a Class AA RTD, while only using a fraction of the power of the power typically needed for a PT100 RTD. The TMP117 simplifies the design effort by removing many of the complexities of RTDs such as precision references, matched traces, complicated algorithms, and calibration.

The TMP117 units are 100% tested on a production setup that is NIST traceable and verified with equipment that is calibrated to ISO/IEC 17025 accredited standards.

Download View video with transcript Video

Request more information

NIST calibration documentation is available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMP116 ACTIVE 0.2C digital temperature sensor, 64-bit non-volatile memory Pin compatible 0.2°C alternative

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 36
Type Title Date
* Data sheet TMP117 High-Accuracy, Low-Power, Digital Temperature Sensor With SMBus™- and I2C-Compatible Interface datasheet (Rev. D) PDF | HTML 01 Sep 2022
Design guide Bluetooth®-Enabled High-Accuracy Skin Temperature Measurement Flex PCB Patch Reference Design (Rev. B) PDF | HTML 31 Dec 2024
Application note Analyzing PCB Thermal Resistance in High-Accuracy Temperature Sensors (Rev. A) PDF | HTML 15 Oct 2024
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024
Application brief RTD Replacement in High Accuracy Sensing and Compensation Sys Using Digital Temp (Rev. C) PDF | HTML 27 Jun 2022
Application note RTD Alternative Measurement Methods in Real-Time Control Applications (Rev. A) PDF | HTML 17 Jun 2022
Technical article Interface to sensors in seconds with ASC Studio PDF | HTML 12 Nov 2020
White paper Fortschrittliche Halbleitertechnologie für moderne Telemedizin-Anwendungen 28 Oct 2020
White paper 持續進化的現代遠距照護應用半導 體技術 28 Oct 2020
White paper Evolving Semiconductor Technologies for Modern Telehealth Applications 26 Oct 2020
Technical article Personalizing human body temperature with wearable temperature sensors PDF | HTML 29 Jun 2020
Technical article Helping physicians achieve faster, more accurate patient diagnoses with molecular PDF | HTML 20 May 2020
Technical article How to design an infrared thermometer quickly PDF | HTML 07 Apr 2020
Application brief High-Performance Processor Die Temperature Monitoring (Rev. A) 17 Oct 2019
Technical article Getting the most out of your power stage at the full temperature range – part 2 PDF | HTML 12 Sep 2019
Application note RTD Class-AA Replacement With High-Accuracy Digital Temperature Sensors in Field (Rev. A) 22 Jul 2019
Technical article Designing compact, efficient and high performing multiparameter patient monitors PDF | HTML 25 Jun 2019
Technical article VIDEO: Bluetooth-enabled skin temperature patch demo PDF | HTML 20 Jun 2019
Application note Low-Power Design Techniques for Temperature-Sensing Applications 06 Jun 2019
Application note SC Temp Sensors Challenge Precision RTDs and Thermistors in Build Automation (Rev. A) 08 May 2019
Application brief Temperature compensation using high-accuracy temperature sensors PDF | HTML 30 Mar 2019
Application brief RTD replacement in heat meters using digital temperature sensors PDF | HTML 20 Mar 2019
Application brief How to monitor board temperature 28 Jan 2019
Application brief Temperature sensing fundamentals 28 Jan 2019
Application note Temperature sensors: PCB guidelines for surface mount devices (Rev. A) 18 Jan 2019
Technical article Design considerations for a wearable temperature monitoring system PDF | HTML 28 Dec 2018
Technical article How to achieve rapid temperature sensor design with RTD-level accuracy and no cali PDF | HTML 07 Dec 2018
Application brief Effects of Soldering on High Precision IC Temperature Sensors 09 Nov 2018
Application brief Design Challenges of Wearable Temperature Sensing 14 Sep 2018
Application note Design Considerations for Measuring Ambient Air Temperature (Rev. B) 10 Sep 2018
Application note Precise Temperature Measurements With the TMP116 and TMP117 (Rev. A) 09 Aug 2018
Application brief Layout Considerations for Wearable Temperature Sensing 26 Jul 2018
Application brief Ambient Temperature Measurement Layout Considerations 16 Jul 2018
Application note Calculating Useful Lifetimes of Temperature Sensors 06 Jul 2018
Application note Replacing Resistance Temperature Detectors with the TMP116 Temp Sensor 06 Nov 2017
Technical article Tips and tricks for human body temperature measurement with analog temperature sen PDF | HTML 08 Sep 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-TECDRV — BoosterPack™ featuring TPS63810 for driving a TEC module

The BOOSXL-TECDRV BoosterPack™ allows users to evaluate the Texas Instruments TPS63810 buck-boost converter as a driver for a thermoelectric cooling (TEC) module. The TPS63810 is a high efficiency, high output current buck-boost converter programmable through I²C interface. The (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TMP117EVM — TMP117 digital temperature sensor evaluation module

Improving on the TMP116 family of high-accuracy temperature sensors, the TMP117 provides up to ±0.1°C accuracy over the entire range of human body temperature (30°C to 42°C) and ±0.2°C accuracy over its whole operating range of -55°C to 150°C, making it the (...)

User guide: PDF | HTML
IDE, configuration, compiler or debugger

ASC-STUDIO-TMP117 ASC studio for configuring all aspects of the TMP117 temperature sensor

SysConfig can be used to help simplify configuration challenges and accelerate software development with the TMP117 temperature sensor.
Supported products & hardware

Supported products & hardware

Products
Digital temperature sensors
TMP117 0.1°C digital temperature sensor, 48-bit EEPROM, PT100/PT1000 RTD replacement
Simulation model

TMP117 IBIS Model

SNOM652.ZIP (41 KB) - IBIS Model
Reference designs

TIDA-060034 — Hearables body temperature monitor flex PCB strip reference design

This reference design demonstrates how to use the TMP117 to measure accurate body temperature through the ear from a hearable design. This design implements two TMP117 parts on a small flexible that is suitable for hearable devices. Two temperature sensors are integrated onto the design to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-010019 — RTD replacement for cold junction compensation reference design in a temperature sensor

Temperature-sensing applications that use a thermocouple (TC) require an accurate local temperature sensor to achieve high accuracy. Solutions for design challenges such as cold-junction compensation (CJC) or including an ultra-low power TC analog front-end are highlighted and addressed in this (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
DSBGA (YBG) 6 Ultra Librarian
WSON (DRV) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos