Product details

Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type SPI Supply voltage (max) (V) 5.5 Features ALERT Supply current (max) (µA) 75 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Rating Catalog
Local sensor accuracy (max) 1.5 Type Local Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Interface type SPI Supply voltage (max) (V) 5.5 Features ALERT Supply current (max) (µA) 75 Temp resolution (max) (Bits) 12 Remote channels (#) 0 Rating Catalog
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8
  • DIGITAL OUTPUT: SPI-Compatible Interface
  • PROGRAMMABLE RESOLUTION:
       9- to 12-Bits + Sign
  • ACCURACY:
       ±1.5°C from –25°C to +85°C (max)
       ±2.0°C from –40°C to +125°C (max)
  • LOW QUIESCENT CURRENT: 50 µA
  • WIDE SUPPLY RANGE: 2.7V to 5.5V
  • TINY SOT23-6 AND SO-8 PACKAGES
  • OPERATION TO 150°C
  • PROGRAMMABLE HIGH/LOW SETPOINTS
  • APPLICATIONS
    • POWER-SUPPLY TEMPERATURE MONITORING
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • BATTERY MANAGEMENT
    • OFFICE MACHINES
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING and HVAC
    • ELECTROMECHANICAL DEVICE TEMPERATURE

SPI is a registered trademark of Motorola. All other trademarks are the property of their respective owners.

  • DIGITAL OUTPUT: SPI-Compatible Interface
  • PROGRAMMABLE RESOLUTION:
       9- to 12-Bits + Sign
  • ACCURACY:
       ±1.5°C from –25°C to +85°C (max)
       ±2.0°C from –40°C to +125°C (max)
  • LOW QUIESCENT CURRENT: 50 µA
  • WIDE SUPPLY RANGE: 2.7V to 5.5V
  • TINY SOT23-6 AND SO-8 PACKAGES
  • OPERATION TO 150°C
  • PROGRAMMABLE HIGH/LOW SETPOINTS
  • APPLICATIONS
    • POWER-SUPPLY TEMPERATURE MONITORING
    • COMPUTER PERIPHERAL THERMAL PROTECTION
    • NOTEBOOK COMPUTERS
    • CELL PHONES
    • BATTERY MANAGEMENT
    • OFFICE MACHINES
    • THERMOSTAT CONTROLS
    • ENVIRONMENTAL MONITORING and HVAC
    • ELECTROMECHANICAL DEVICE TEMPERATURE

SPI is a registered trademark of Motorola. All other trademarks are the property of their respective owners.

The TMP122 and TMP124 are SPI-compatible temperature sensors available in SOT23-6 and SO-8 packages. Requiring only a pull up resistor for complete function, the TMP122 and TMP124 temperature sensors are capable of measuring temperatures within 2°C of accuracy over a temperature range of –40°C to +125°C, with operation up to 150°C. Programmable resolution, programmable set points and shut down function provide versatile for any application. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP122 an excellent candidate for low-power applications.

The TMP122 and TMP124 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

The TMP122 and TMP124 are SPI-compatible temperature sensors available in SOT23-6 and SO-8 packages. Requiring only a pull up resistor for complete function, the TMP122 and TMP124 temperature sensors are capable of measuring temperatures within 2°C of accuracy over a temperature range of –40°C to +125°C, with operation up to 150°C. Programmable resolution, programmable set points and shut down function provide versatile for any application. Low supply current, and a supply range from 2.7V to 5.5V, make the TMP122 an excellent candidate for low-power applications.

The TMP122 and TMP124 are ideal for extended thermal measurement in a variety of communication, computer, consumer, environmental, industrial, and instrumentation applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TMP126 ACTIVE ±0.25°C SPI temperature sensor with 175°C operation, CRC and slew-rate alert SPI output with improved accuracy, extended temperature & voltage supply ranges, smaller package, less current & additional features

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet 1.5°C Accurate Programmable Digital Temp Sensor w/ SPI™ Interface datasheet (Rev. B) 06 Nov 2003
White paper Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) PDF | HTML 30 Apr 2024
Application note How to Read and Interpret Digital Temperature Sensor Output Data PDF | HTML 12 Apr 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins Download
SOT-23 (DBV) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos