Product details

Setpoint type Resistor Programmable Setpoint value (°C) -40 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 2 Sensor gain (mV/°C) 10 Output type Open drain Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 18 Supply current (typ) (µA) 110 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Analog output, Switch
Setpoint type Resistor Programmable Setpoint value (°C) -40 to 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 2 Sensor gain (mV/°C) 10 Output type Open drain Supply voltage (min) (V) 1.8 Supply voltage (max) (V) 18 Supply current (typ) (µA) 110 Number of comparator channels 1 Features Built-in hysteresis Rating Catalog Interface type Analog output, Switch
SOT-23 (DBV) 6 8.12 mm² 2.9 x 2.8 SOT-SC70 (DCK) 6 4.2 mm² 2 x 2.1
  • Accuracy: ±1°C (typical at +25°C)
  • Programmable trip point
  • Programmable hysteresis: 5°C/10°C
  • Open-drain outputs
  • Low power: 110 µA (maximum)
  • Wide voltage range: +1.8 V to +18 V
  • Temperature range: –40°C to +125°C
  • Analog out: 10mV/°C
  • SC70-6 and SOT23-6 packages
  • Accuracy: ±1°C (typical at +25°C)
  • Programmable trip point
  • Programmable hysteresis: 5°C/10°C
  • Open-drain outputs
  • Low power: 110 µA (maximum)
  • Wide voltage range: +1.8 V to +18 V
  • Temperature range: –40°C to +125°C
  • Analog out: 10mV/°C
  • SC70-6 and SOT23-6 packages

The TMP300 is a low-power, resistor-programmable, digital output temperature switch. The device allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops.

Available in two micropackages with proven thermal characteristics, low current consumption, and a supply voltage as low as 1.8 V, the TMP300 is designed for power-sensitive systems that require simple and reliable thermal management.

The TMP300 is a low-power, resistor-programmable, digital output temperature switch. The device allows a threshold point to be set by adding an external resistor. Two levels of hysteresis are available. The TMP300 has a VTEMP analog output that can be used as a testing point or in temperature-compensation loops.

Available in two micropackages with proven thermal characteristics, low current consumption, and a supply voltage as low as 1.8 V, the TMP300 is designed for power-sensitive systems that require simple and reliable thermal management.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TMP300 1.8-V, Resistor-Programmable Temperature Switch and Analog Out Temperature Sensor in SC70 datasheet (Rev. F) PDF | HTML 06 Jan 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TMP300 PSpice Model (Rev. A)

SBOM955A.ZIP (21 KB) - PSpice Model
Reference designs

TIDA-010065 — High-efficiency, low-emission, isolated DC/DC converter-based analog input module reference design

This reference design is a simplified architecture for generating an isolated power supply for isolated amplifiers for measuring isolated voltages and currents. A fully integrated DC/DC converter with reinforced isolation operating from a 5-V input with configurable 5-V or 5.4-V output (headroom (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP21251 — Less than 90mW Ultra-low Standby Power Auxless AC-DC Power Supply Reference Design

The PMP21251 reference design uses UCC28056 CRM/DCM PFC controller and UCC256304 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.4A peak) from universal AC input. This design achieves 92.4% peak efficiency at 115VAC input and 94.0% peak efficiency at (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP20694 — High Efficiency 180W AC/DC Power Supply Reference Design

PMP20694 is high-efficiency AC/DC power supply reference design with 85VAC-300VAC input and 36V/5A output. Transition mode PFC is applied with UCC28051 to prove high power factor and boost input voltage to 450VDC.  LLC resonant converter with UCC25600 is applied to step down the 450V to 36V (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP21098 — 170W Auxless AC/DC Power Supply Reference Design with 80 PLUS Gold Compatible Performance

The PMP21098 reference design uses UCC28056 transition mode PFC controller and UCC25630 enhanced LLC controller with integrated driver to provide 12V/10.8A output (continuous, 14.2A peak) from universal AC input. This design achieves 91.8% peak efficiency at 115VAC input and 93.4% peak efficiency (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8920 — High-Eff 2Stage Univ Input Pwr Supply Using Trans Mode PFC/LLC Resonant Conv Reference Design

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8920 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. In addition, (...)
Test report: PDF
Reference designs

PMP10478 — 85 to 265VAC Input 5V@30W Dual Port Charger For Tablets and Smart Phones Reference Design

This reference design is capable of charging two devices at 2.5A each with over 82% efficiency. The UCC24610 synchronous rectifier controller and CSD17312Q5 FET reduce the rectifier loss and provide high efficiency with a minimal increase in cost. The TPS2561A provides accurate and independent (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP8911 — High Eff 2Stage Univ Input Power Supply-Transition Mode PFC LLC Resonant Conv Reference Design

Low EMI, high efficiency, high power factor and reliable power supply are main focus of the PMP8911 design for telecom applications. Transient mode (TM) power factor correction (PFC) with UCC28051 and LLC series resonant converter (SRC) with UCC25600 are applied in PMP8911. Low EMI is expected (...)
Test report: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 6 Ultra Librarian
SOT-SC70 (DCK) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos