Product details

Setpoint type Factory Programmed Setpoint value (°C) -20, -15, 0, 55, 60, 70, 80, 90, 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 1 Output type Push Pull Supply voltage (min) (V) 1.4 Supply voltage (max) (V) 3.6 Supply current (typ) (µA) 3.5 Number of comparator channels 2 Features Built-in hysteresis Rating Catalog Interface type Switch
Setpoint type Factory Programmed Setpoint value (°C) -20, -15, 0, 55, 60, 70, 80, 90, 125 Operating temperature range (°C) -40 to 125 Accuracy over temp range (max) (°C) 1 Output type Push Pull Supply voltage (min) (V) 1.4 Supply voltage (max) (V) 3.6 Supply current (typ) (µA) 3.5 Number of comparator channels 2 Features Built-in hysteresis Rating Catalog Interface type Switch
SOT-5X3 (DRL) 6 2.56 mm² 1.6 x 1.6
  • Low Power: 5 µA (Maximum)
  • SOT-563 Package: 1.60 × 1.60 × 0.6 mm
  • Trip Point Accuracy:
    • ±0.2°C (Typical) from –40°C to 125°C
  • Push-Pull Output
  • Selectable Hysteresis: 1/2/5/10°C
  • Supply Voltage Range: 1.4 V to 3.6 V
  • Low Power: 5 µA (Maximum)
  • SOT-563 Package: 1.60 × 1.60 × 0.6 mm
  • Trip Point Accuracy:
    • ±0.2°C (Typical) from –40°C to 125°C
  • Push-Pull Output
  • Selectable Hysteresis: 1/2/5/10°C
  • Supply Voltage Range: 1.4 V to 3.6 V

The TMP303 devices are temperature range monitors that offer design flexibility through an extra small footprint (SOT-563), low power (5 µA maximum) and low supply voltage capability (as low as 1.4 V).

These devices require no additional components for operation; each can function independent of microprocessors or microcontrollers.

There are seven trip points available see Device Options. Trip points can be programmed at the factory to any desired temperature. For applications that require different values, contact your local TI representative.

The OUT pin is a push-pull, active-high output. When the measured temperature is beyond the trip point range, and the Set Output High (SOH) pin is low, the OUT pin is high. The SOH pin is an input pin with an internal pulldown resistor. When the SOH pin is forced high, the OUT pin goes high regardless of the measured temperature.

The TMP303 devices are temperature range monitors that offer design flexibility through an extra small footprint (SOT-563), low power (5 µA maximum) and low supply voltage capability (as low as 1.4 V).

These devices require no additional components for operation; each can function independent of microprocessors or microcontrollers.

There are seven trip points available see Device Options. Trip points can be programmed at the factory to any desired temperature. For applications that require different values, contact your local TI representative.

The OUT pin is a push-pull, active-high output. When the measured temperature is beyond the trip point range, and the Set Output High (SOH) pin is low, the OUT pin is high. The SOH pin is an input pin with an internal pulldown resistor. When the SOH pin is forced high, the OUT pin goes high regardless of the measured temperature.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TMP303 Easy-to-Use, Low-Power, 1°C, Low-Supply Temperature Range Monitor In Micropackage datasheet (Rev. I) PDF | HTML 21 Dec 2018
E-book Ein Techniker-Leitfaden für Industrieroboter-Designs 25 Mar 2020
E-book E-book: An engineer’s guide to industrial robot designs 12 Feb 2020
Application brief How to Protect Battery Power Management Systems From Thermal Damage (Rev. A) 09 Jan 2019
Application brief Low-Power Battery Temperature Monitoring 03 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

TMP303 IBIS MODEL

SLAM277.ZIP (50 KB) - IBIS Model
Reference designs

TIDA-010042 — 400-W GaN-based MPPT charge controller and power optimizer reference design

This reference design is a Maximum Power Point Tracking (MPPT) solar charge controller for 12V and 24V batteries that can be used as a power optimizer in the future. This compact reference design targets small- and medium-power solar charger designs and is capable of operating with 15V to 60V (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-5X3 (DRL) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos