Home Power management Power switches eFuses & hot swap controllers

TPS24711

ACTIVE

2.5-V to 18-V hot swap controller with power limiting

Product details

FET External Vin (min) (V) 2.5 Vin (max) (V) 18 Vabsmax_cont (V) 30 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry Soft start Adjustable Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Power good signal, Short circuit protection
FET External Vin (min) (V) 2.5 Vin (max) (V) 18 Vabsmax_cont (V) 30 Current limit (min) (A) 0.01 Current limit (max) (A) 500 Overcurrent response Circuit breaker, current limiting Fault response Auto-retry Soft start Adjustable Features Fault output, Power good signal Rating Catalog Device type eFuses and hot swap controllers Operating temperature range (°C) -40 to 85 Function Adjustable current limit, Inrush current control, Power good signal, Short circuit protection
VSSOP (DGS) 10 14.7 mm² 3 x 4.9
  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Startup
  • Programmable FET SOA Protection
  • Accurate 25-mV Current-Sense Threshold
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Programmable Fault Timer
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout
    Changes
  • PG, FLT Active-High and Active-Low Versions
  • MSOP-10 Package
  • 2.5-V to 18-V Operation
  • Accurate Current Limiting for Startup
  • Programmable FET SOA Protection
  • Accurate 25-mV Current-Sense Threshold
  • Power-Good Output
  • Fast Breaker for Short-Circuit Protection
  • Programmable Fault Timer
  • Programmable UV Threshold
  • Drop-In Upgrade for LTC4211 – No Layout
    Changes
  • PG, FLT Active-High and Active-Low Versions
  • MSOP-10 Package

The TPS24710/11/12/13 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that safely drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when the load is immediately disconnected from source. The low, 25mV current sense threshold is highly accurate and allows use of smaller, more efficient sense resistors yielding lower power loss and smaller footprint.

Programmable power limiting ensures the external MOSFET operates inside its safe operating area (SOA) at all times. This allows the use of smaller MOSFETS while improving system reliability. Power good and fault outputs are provided for status monitoring and downstream load control.

The TPS24710/11/12/13 is an easy-to-use, 2.5 V to 18 V, hot-swap controller that safely drives an external N-channel MOSFET. The programmable current limit and fault time protect the supply and load from excessive current at startup. After startup, currents above the user-selected limit will be allowed to flow until programmed timeout – except in extreme overload events when the load is immediately disconnected from source. The low, 25mV current sense threshold is highly accurate and allows use of smaller, more efficient sense resistors yielding lower power loss and smaller footprint.

Programmable power limiting ensures the external MOSFET operates inside its safe operating area (SOA) at all times. This allows the use of smaller MOSFETS while improving system reliability. Power good and fault outputs are provided for status monitoring and downstream load control.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
LM25066A ACTIVE 2.9-V to 17-V hot swap controller with I2C and PMBus with increased monitoring accuracy Current and power limiting with I2C and SMBus interface

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TPS2471x 2.5-V to 18-V High-Efficiency Power-Limiting Hot-Swap Controller datasheet (Rev. G) PDF | HTML 03 Nov 2015
Application note Reliable Startup with Large and Unknown Capacitive Loads (Rev. A) PDF | HTML 07 Feb 2022
Application note Discrete Solution for TPS24711 to Achieve Insertion ON Delay and Fast Turn OFF 19 Mar 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Hot Swap Selection Tool 28 Jul 2015
EVM User's guide Using the TPS24700EVM, TPS24701EVM, TPS24710EVM and the TPS24711EVM (Rev. A) 10 Sep 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TPS24711 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM226A.ZIP (36 KB) - PSpice Model
Calculation tool

SLVC566 TPS24710 Design Calculator

Supported products & hardware

Supported products & hardware

Products
eFuses & hot swap controllers
TPS24710 2.5-V to 18-V hot swap controller with power limiting with fault output TPS24711 2.5-V to 18-V hot swap controller with power limiting TPS24712 2.5-V to 18-V hot swap controller with power limiting with soft-start TPS24713 2.5-V to 18-V hot swap controller with power limiting with auto retry fault response
Calculation tool

TVS-RECOMMENDATION-CALC TVS diode recommendation tool

This tool suggests suitable TVS for given system parameters and abs max voltage rating of the device.
Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins Download
VSSOP (DGS) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos