TPS2597
2.7-V–23-V, 7-A, 9.8-mΩ eFuse with accurate current monitor and transient overcurrent blanking
TPS2597
- Wide operating input voltage range: 2.7 V to 23 V
- 28-V absolute maximum
- Integrated FET with low on-resistance: R ON = 9.8 mΩ (typ.)
- Fast overvoltage protection
- Overvoltage clamp (OVC) with pin-selectable threshold (3.89 V, 5.76 V, 13.88 V) and 5-µs (typical) response time or
- Adjustable overvoltage lockout (OVLO) with 1.2-µs (typical) response time
- Overcurrent protection with load current monitor output (ILM)
- Active current limit or circuit-breaker options
- Adjustable threshold (I LIM) 0.87 A – 7.7 A
- ±10% accuracy for I LIM > 1.74 A
- Adjustable transient blanking timer (ITIMER) to allow peak currents up to 2 × I LIM
- Output load current monitor accuracy: ±8% (max)
- Fast-trip response for short-circuit protection
- 550-ns (typical) response time
- Adjustable (2 × I LIM) and fixed thresholds
- Active high enable input with adjustable undervoltage lockout threshold (UVLO)
- Adjustable output slew rate control (dVdt)
- Overtemperature protection
- Digital outputs
- Fault indication (FLT) or
- Power-Good indication (PG) with adjustable threshold (PGTH)
- UL 2367 recognition
- File No. E339631
- R ILM ≥ 750 Ω
- IEC 62368-1 CB certified
- Small footprint: QFN 2 mm × 2 mm, 0.45-mm pitch
The TPS2597xx family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short-circuits, voltage surges and excessive inrush current.
Output slew rate and inrush current can be adjusted using a single external capacitor. Loads are protected from input overvoltage conditions either by clamping the output to a safe fixed maximum voltage (pin selectable), or by cutting off the output if the input exceeds an adjustable overvoltage threshold. The devices respond to output overload by actively limiting the current or breaking the circuit. The output current limit threshold as well as the transient overcurrent blanking timer are user adjustable. The current limit control pin also functions as an analog load current monitor.
The devices are available in a 2-mm × 2-mm, 10-pin HotRod™ QFN package for improved thermal performance and reduced system footprint.
The devices are characterized for operation over a junction temperature range of –40°C to +125°C.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS2597xx 2.7 V–23 V, 7-A, 9.8-mΩ eFuse With Accurate Current Monitor and Transient Overcurrent Blanking datasheet (Rev. C) | PDF | HTML | 13 Apr 2023 |
Certificate | TPS2597x CB Test Certificate IEC 62368-1 | 11 Jan 2023 | ||
Certificate | TPS2597x UL2367 Certificate of Compliance E169910 | 11 Jan 2023 | ||
Certificate | TPS2597x UL2367 Certificate of Compliance E339631 | 11 Jan 2023 | ||
Application note | How eFuse Ensures Integrated FET Operation in Safe Operating Area | PDF | HTML | 07 Sep 2022 | |
User guide | TPS2597EVM: Evaluation Module for TPS2597 eFuse (Rev. A) | PDF | HTML | 07 Dec 2021 | |
Certificate | TPS2597EVM EU RoHS Declaration of Conformity (DoC) | 20 Sep 2021 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS2597EVM — TPS2597 evaluation module for 2.7-V to 23-V, 7-A, 10-mΩ eFuse
The TPS2597EVM eFuse evaluation board allows reference circuit evaluation of Texas Instruments (TI) TPS2597xx eFuse. The TPS2597xx device is a 2.7-V to 23-V, 7-A eFuse with integrated 10-mΩ FET with over current, inrush current protection, adjustable over-current transient blanking timer, (...)
TVS-RECOMMENDATION-CALC — TVS diode recommendation tool
Supported products & hardware
This design resource supports most products in these categories.
Check the product details page to verify support.
-
parametric-filter eFuses & hot swap controllers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VQFN-HR (RPW) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.