TPS281C100
- Wide operating voltage range: 6 V to 60 V
- Low RON: 83-mΩ typ, 168-mΩ max
- Improve system level reliability through adjustable current limiting
- 1 A to 5 A (fixed 0.5 A)
- Accurate current sensing
- ±4% at 1 A in standard sense mode
- ±12.5% at 4 mA in high accuracy sense mode
- Integrated inductive discharge clamp > 64 V
- Low quiescent current (Iq) of < 1.5 mA
- Operating junction temperature: –40 to 125°C
- Input control: 1.8-V, 3.3-V, and 5-V logic compatible
- Integrated fault sense voltage scaling for ADC protection
- Open-load detection in off-state
- Thermal shutdown and swing detection
- Enhanced electrical fast transient (EFT) according to IEC61000-4-4
- Device stays OFF with 22-nF output capacitance, ±2-kV EFT with DIAG_EN low
- 14-pin thermally-enhanced TSSOP package
- 12-pin thermally-enhanced WSON package
TPS281C100 is a single channel smart high-side switch designed to meet the requirements of industrial control systems. The low RON minimizes device power dissipation, driving a wide range of output load current up to 60-V DC operation range improves system robustness.
The device integrates protection features such as thermal shut down, output clamp, and current limit. These features improve system robustness during fault events such as short circuit. TPS281C100 implements an adjustable current limiting circuit that improves the reliability of the system by reducing inrush current when driving large capacitive loads and minimizing overload current. In order to drive high inrush current loads such as lamps or fast charging capacitive loads, TPS281C100A implements an inrush current time period with a higher level of allowed current. The device also provides an accurate load current sense that allows for improved load diagnostics such as overload and open-load detection enabling better predictive maintenance.
TPS281C100 is available in a small 14-pin, 4.4-mm × 5-mm HTSSOP leaded package with 0.65-mm pin pitch and 12-pin, 4-mm × 4-mm WSON with 0.5-mm pin pitch minimizing the PCB footprint.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS281C100x 60-V, 100-mΩ, Single-Channel Smart High-Side Switch datasheet | PDF | HTML | 14 Dec 2023 |
Certificate | TPS281C100EVM EU Declaration of Conformity (DoC) | 18 Dec 2023 | ||
EVM User's guide | TPS281C100 Evaluation Module User's Guide | PDF | HTML | 07 Dec 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS281C100EVM — TPS281C100 evaluation module
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
WSON (DNT) | 12 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.