TPS38700-Q1

ACTIVE

Automotive power-supply sequencer with I²C support for up to 12 channels

Product details

Supply voltage (min) (V) 2 Number of supplies monitored 12 Supply voltage (max) (V) 5.5 Iq (typ) (mA) 0.05 Number of sequenced outputs 12 Rating Automotive Operating temperature range (°C) -40 to 125
Supply voltage (min) (V) 2 Number of supplies monitored 12 Supply voltage (max) (V) 5.5 Iq (typ) (mA) 0.05 Number of sequenced outputs 12 Rating Automotive Operating temperature range (°C) -40 to 125
VQFN (RGE) 24 16 mm² 4 x 4
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Functional Safety - Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design will be available upon production release
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL B
  • Input voltage range: 2.2 V to 5.5 V
  • Undervoltage lockout (UVLO): 2.0 V
  • Low quiescent current: 35 µA (typical)
  • Window watchdog
  • Independent RESET
  • Independent NIRQ
  • NVM error check
    • 1-bit error correction
    • 2-bit error detection
  • CRC error check on register maps
  • Battery backup
  • Crystal oscillator option
  • I2C programmable sequence
  • RTC clock alarm function
  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: –40°C to +125°C
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C7B
  • Functional Safety - Compliant
    • Developed for functional safety applications
    • Documentation to aid ISO 26262 system design will be available upon production release
    • Systematic capability up to ASIL D
    • Hardware capability up to ASIL B
  • Input voltage range: 2.2 V to 5.5 V
  • Undervoltage lockout (UVLO): 2.0 V
  • Low quiescent current: 35 µA (typical)
  • Window watchdog
  • Independent RESET
  • Independent NIRQ
  • NVM error check
    • 1-bit error correction
    • 2-bit error detection
  • CRC error check on register maps
  • Battery backup
  • Crystal oscillator option
  • I2C programmable sequence
  • RTC clock alarm function

The TPS38700-Q1 device is an integrated multichannel voltage sequencer with a window watchdog and I2C programmable available in a 24-pin 4 mm x 4 mm VQFN package.

This multichannel voltage sequencer is ideal for systems that require precise power up and/or power down sequencing and can be interfaced with multichannel voltage supervisors. The device defaults to preprogrammed OTP options but the I2C can reprogram the power up and power down sequence, watchdog settings, and sequence timing options if needed.

Flexible and programmable voltage rail sequencing capabilities, low quiescent current, and small footprint allow this device to meet most application requirements.

The TPS38700-Q1 device is an integrated multichannel voltage sequencer with a window watchdog and I2C programmable available in a 24-pin 4 mm x 4 mm VQFN package.

This multichannel voltage sequencer is ideal for systems that require precise power up and/or power down sequencing and can be interfaced with multichannel voltage supervisors. The device defaults to preprogrammed OTP options but the I2C can reprogram the power up and power down sequence, watchdog settings, and sequence timing options if needed.

Flexible and programmable voltage rail sequencing capabilities, low quiescent current, and small footprint allow this device to meet most application requirements.

Download View video with transcript Video

Request more information

The functional safety failure modes effects and diagnostic analysis (FMEDA) information is available. Request now

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPS38700-Q1 Power-Supply Sequencer With I2C Support for Up to 12 Channels datasheet (Rev. C) PDF | HTML 30 Dec 2022

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos