TPS40210-EP
- For Boost, Flyback, SEPIC, LED Drive Apps
- Wide Input Operating Voltage: 4.5 V to 52 V
- Adjustable Oscillator Frequency
- Fixed Frequency Current Mode Control
- Internal Slope Compensation
- Integrated Low-Side Driver
- Programmable Closed-Loop Soft-Start
- Overcurrent Protection
- External Synchronization Capable
- Reference 700 mV
- Low Current Disable Function
The TPS40210-EP is a wide-input voltage (4.5 to 52 V), nonsynchronous boost controller. The device is suitable for topologies which require a grounded source N-channel FET including boost, flyback, SEPIC, and various LED driver applications. The device features include programmable soft-start, overcurrent protection with automatic retry, and programmable oscillator frequency. Current mode control provides improved transient response and simplified loop compensation.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS40210-EP 4.5-V to 52-V Input Current Mode Boost Controller datasheet | PDF | HTML | 02 Nov 2015 |
* | Radiation & reliability report | TPS40210MDRCTEP Reliability Report | 16 Feb 2016 | |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS40210EVM — Development Boards/EVMs
Package | Pins | Download |
---|---|---|
VSON (DRC) | 10 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.