TPS43061
Low Iq, Synchronous Boost Controller with Wide Input Voltage and 5.5V Gate Drive for Low Qg NexFETs
TPS43061
- 58-V Maximum Output Voltage
- 4.5 to 38 V (40 V Absolute Max)
VIN Range - TPS43060: 7.5-V Gate Drive Optimized
for Standard Threshold MOSFETs - TPS43061: 5.5-V Gate Drive Optimized
for Low Qg NexFET™ Power MOSFETs - Current-Mode Control With Internal
Slope Compensation - Adjustable Frequency from 50 kHz to
1 MHz - Synchronization Capability to External
Clock - Adjustable Soft-Start Time
- Inductor DCR or Resistor Current Sensing
- Output Voltage Power-Good Indicator
- ±0.8% Feedback Reference Voltage
- 5-µA Shutdown Supply Current
- 600-µA Operating Quiescent Current
- Integrated Bootstrap Diode (TPS43061)
- Cycle-by-Cycle Current Limit and Thermal
Shutdown - Adjustable Undervoltage Lockout (UVLO)
and Output Overvoltage Protection - Small 16-Pin WQFN (3 mm × 3 mm)
Package With PowerPAD™ - –40°C to 150°C Operating
TJ Range
The TPS43060 and TPS43061 are low IQ current-mode synchronous boost controllers with wide-input voltage range from 4.5 to 38 V (40 V absolute max) and boosted output range up to 58 V. Synchronous rectification enables high-efficiency for high-current applications, and lossless inductor DCR sensing further improves efficiency. The resulting low-power losses combined with a 3-mm × 3-mm WQFN-16 package with PowerPAD™ supports high power-density and high-reliability boost converter solutions over extended (40°C to 150°C) temperature range.
The TPS43060 includes a 7.5-V gate drive supply, which is suitable to drive a broad range of MOSFETs. The TPS43061 has a 5.5-V gate drive supply and driver strength optimized for low Qg NexFET power MOSFETs. Also, TPS43061 provides an integrated bootstrap diode for the high-side gate driver to reduce the external parts count.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS4306x Low Quiescent Current Synchronous Boost DC-DC Controller With Wide VIN Range datasheet (Rev. D) | PDF | HTML | 04 Sep 2014 |
Technical article | Extend the input-voltage range of boost controllers | PDF | HTML | 08 Nov 2016 | |
Analog Design Journal | 2Q 2013 Issue Analog Applications Journal | 16 Apr 2013 | ||
Analog Design Journal | Synchronous rectification boosts efficiency by reducing power loss | 16 Apr 2013 | ||
EVM User's guide | Using the TPS43061EVM-198 Boost Evaluation Module (Rev. A) | 18 Mar 2013 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS43061EVM-198 — TPS43061 Evaluation Module
TPS43061 TINA-TI Transient Reference Design
Unencrypted TPS43061 PSpice Transient Model Package (Rev. A)
TIDA-050024 — Envelope-tracking power supply reference design for mid-power audio power amplifier application
PMP10324 — 38V@2A Synchronous Boost Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
WQFN (RTE) | 16 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.