TPS4810-Q1
Automotive, 100V low IQ dual high-side driver with short circuit protection and diagnostics
TPS4810-Q1
- AEC-Q100 automotive qualified for automotive applications
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Functional Safety-Capable
- 3.5V to 80V input range (100V absolute maximum)
- Reverse input protection down to –65V
- Integrated 11V charge pump with 345µA capacity
- Low quiescent current, 35µA in operation
- Low 1.5µA shutdown current (EN/UVLO = Low)
- Two strong gate drivers (2A source and sink) for back to back MOSFET driving with separate control inputs (INP1, INP2)
- Adjustable short circuit protection (ISCP) using external Rsense or MOSFET VDS sensing with adjustable delay (TMR)
- High or low-side current sense configuration (CS_SEL)
- Fault indication (FLT) during short circuit fault, charge pump undervoltage, input undervoltage, and short-circuit comparator diagnosis (SCP_TEST)
- Adjustable input undervoltage lockout (UVLO)
- Pin-to-pin compatible with TPS1210-Q1
The TPS48100-Q1 is a 100V low IQ smart high side driver with protection and diagnostics. With wide operating voltage range of 3.5V–80V, the device is suitable for 12V, 24V, and 48V system designs. The device can withstand and protect the loads from negative supply voltages down to –65V.
It has two strong 2A (source and sink) gate drivers with separate control inputs (INP1, INP2) to drive back to back MOSFETs in common source configuration. Strong GATE driving enables power switching using parallel MOSFETs in high current system designs.
The device provides adjustable short-circuit protection. Auto-retry and latch-off fault behavior can be configured. Current sensing can be done either by an external sense resistor or by MOSFET VDS sensing. High side or low side current sense resistor configuration is possible by using CS_SEL pin input. The device also features diagnosis of the internal short circuit comparator using external control on SCP_TEST input.
A low quiescent current (35µA, typical) in operation enables always ON system designs. Quiescent current reduces to 1.5µA (typical) with EN/UVLO low.
The TPS48100-Q1 is available in a 19-pin VSSOP package.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS4810-Q1 100V Automotive Low IQ , Back-to-Back MOSFET Smart High Side Driver With Short-Circuit Protection and Diagnostics datasheet | PDF | HTML | 29 Jan 2024 |
EVM User's guide | TPS4810Q1EVM, TPS4810-Q1 Evaluation Module for Smart High-Side Driver | PDF | HTML | 11 Oct 2023 | |
Certificate | TPS4810Q1EVM EU Declaration of Conformity (DoC) | 22 May 2023 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS4810Q1EVM — TPS4810-Q1 evaluation module for 3-V to 80-V low-IQ dual high-side driver with short-circuit protect
The TPS4810-Q1 evaluation module (EVM) is a platform for evaluating the reference circuit of the TPS4810-Q1 driver. TPS4810-Q1 is a 3-V to 80-V high-side controller and has two strong 2-A gate drivers with separate control inputs (INP1, INP2) to drive back-to-back metal-oxide-semiconductor (...)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | Download |
---|---|---|
VSSOP (DGX) | 19 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.