TPS50601A-SP

ACTIVE

Radiation-hardened QMLV, 3-V to 7-V input, 6-A synchronous step-down converter

TPS50601A-SP

ACTIVE

Product details

Rating Space Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 7 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.804 Vout (max) (V) 6.7 Iq (typ) (µA) 5000 Duty cycle (max) (%) 100
Rating Space Operating temperature range (°C) -55 to 125 Topology Buck Type Converter Iout (max) (A) 6 Vin (min) (V) 3 Vin (max) (V) 7 Switching frequency (min) (kHz) 100 Switching frequency (max) (kHz) 1000 Features Enable, Frequency synchronization, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO adjustable Control mode current mode Vout (min) (V) 0.804 Vout (max) (V) 6.7 Iq (typ) (µA) 5000 Duty cycle (max) (%) 100
CFP (HKH) 20 93.726 mm² 12.7 x 7.38 DIESALE (KGD) See data sheet
  • 5962-10221:
    • Radiation hardened up to TID 100 krad(Si)
    • ELDRS free 100 krad(Si) – 10 mrad(Si)/s
    • Single lhup (SEL) Immune to
      LET = 75 MeV-cm2/mg
    • SEB and SEGR immune to 75 MeV-cm2/mg, SOA Curve Available
    • SET/SEFI Cross-section plot available
  • peak efficiency: 96.6% (VO = 3.3 V)
  • Integrated 58-mΩ/50-mΩ MOSFETs
  • Power rail: 3 to 7 V on VIN
  • 6-A Maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz Adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • Sync pin can be configured as a 500-kHz output for master/slave applications
  • 0.804-V ±1.5% Voltage reference overtemperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-Pin Ultra-small, thermally-enhanced ceramic flatpack package (hkh) for space applications
  • 5962-10221:
    • Radiation hardened up to TID 100 krad(Si)
    • ELDRS free 100 krad(Si) – 10 mrad(Si)/s
    • Single lhup (SEL) Immune to
      LET = 75 MeV-cm2/mg
    • SEB and SEGR immune to 75 MeV-cm2/mg, SOA Curve Available
    • SET/SEFI Cross-section plot available
  • peak efficiency: 96.6% (VO = 3.3 V)
  • Integrated 58-mΩ/50-mΩ MOSFETs
  • Power rail: 3 to 7 V on VIN
  • 6-A Maximum output current
  • Flexible switching frequency options:
    • 100-kHz to 1-MHz Adjustable internal oscillator
    • External sync capability: 100 kHz to 1 MHz
    • Sync pin can be configured as a 500-kHz output for master/slave applications
  • 0.804-V ±1.5% Voltage reference overtemperature, radiation, and line and load regulation
  • Monotonic start-up into prebiased outputs
  • Adjustable soft start through external capacitor
  • Input enable and power-good output for power sequencing
  • Power good output monitor for undervoltage and overvoltage
  • Adjustable input undervoltage lockout (UVLO)
  • 20-Pin Ultra-small, thermally-enhanced ceramic flatpack package (hkh) for space applications

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in an ultra small, thermally enhanced 20-pin ceramic flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS50601A-SP can be configured in master-slave mode to provide up to 12-A of output current.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and a high switching frequency, reducing the inductor’s footprint. The devices are offered in an ultra small, thermally enhanced 20-pin ceramic flatpack package.

The output voltage startup ramp is controlled by the SS/TR pin which allows operation as either a stand alone power supply or in tracking situations. Power sequencing is also possible by correctly configuring the enable and the open drain power good pins. In addition, the TPS50601A-SP can be configured in master-slave mode to provide up to 12-A of output current.

Cycle-by-cycle current limiting on the high-side FET protects the device in overload situations and is enhanced by a low-side sourcing current limit which prevents current runaway. There is also a low-side sinking current limit which turns off the low-side MOSFET to prevent excessive reverse current. Thermal shutdown disables the part when die temperature exceeds thermal shutdown temperature.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPS7H4001-SP ACTIVE Radiation-hardened, QMLV and QMLP, 3-V to 7-V input 18-A synchronous step-down converter 18-A product has the ability to parallel devices together to scale the solution up to 72 A.
TPS7H4002-SP ACTIVE Radiation-hardened QMLV, 3-V to 5.5-V input, 3-A, synchronous step-down converter Radiation-hardened-assured (RHA) option with lower current (3-A) capabilities.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 28
Type Title Date
* Data sheet TPS50601A-SP Radiation Hardened 3-V to 7-V Input, 6-A Synchronous Buck Converter datasheet (Rev. D) PDF | HTML 21 Feb 2019
* Radiation & reliability report TPS50601A-SP Total Ionizing Dose (TID) Radiation Report (Rev. B) 30 May 2019
* Radiation & reliability report TPS50601A-SP Single-event Effects (SEE) Test Report (Rev. A) 05 Feb 2019
* Radiation & reliability report TPS50601A-SP Neutron Displacement Damage (NDD) Characterization Report (Rev. A) 24 Jul 2018
* SMD TPS50601A-SP SMD 5962-10221 21 Jun 2016
Application brief DLA Approved Optimizations for QML Products PDF | HTML 17 May 2024
Application note Using Space Grade Power Components to Power AMD Kintex XQRKU060 FPGA PDF | HTML 08 Nov 2023
Application note Using Space Grade Power Components to Power Microchip RTAX-S/SL FPGA PDF | HTML 29 Sep 2023
Application note Using Space Grade Power Components to Power Microchip RT PolarFire FPGA PDF | HTML 20 Sep 2023
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. A) 31 Aug 2023
Application note QML flow, its importance, and obtaining lot information (Rev. C) 30 Aug 2023
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML 27 Jul 2023
Application note Space Grade Power Solution for Microsemi RTG4 PDF | HTML 02 May 2023
Application note TI Space Rated Power Solution for Microsemi® RTG4™ FPGA (Rev. B) PDF | HTML 19 Jan 2023
Application note Heavy Ion Orbital Environment Single-Event Effects Estimations (Rev. A) PDF | HTML 17 Nov 2022
Application note Single-Event Effects Confidence Interval Calculations (Rev. A) PDF | HTML 19 Oct 2022
Selection guide TI Space Products (Rev. I) 03 Mar 2022
Application note DLA Standard Microcircuit Drawings (SMD) and JAN Part Numbers Primer 21 Aug 2020
User guide TPS50601A-SP Worst Case Analysis Unencrypted PSpice Average Model User's Guide (Rev. A) PDF | HTML 18 Jun 2020
Application note Hermetic Package Reflow Profiles, Termination Finishes, and Lead Trim and Form PDF | HTML 18 May 2020
Application note Failure Containment in Spacecraft Point-of-Load Power Supplies 30 Apr 2020
Application note TPS50601x-SP Comparison Guide (Rev. A) PDF | HTML 06 Apr 2020
Application note TPS50601A-SP Small Form Factor Buck Converter 01 Apr 2020
Technical article 4 trends in space-grade power management PDF | HTML 12 Feb 2020
E-book Radiation Handbook for Electronics (Rev. A) 21 May 2019
Technical article When failure isn’t an option: power up your next satellite with integrated functio PDF | HTML 30 Apr 2019
User guide TPS50601A-SP dual regulator evaluation module (EVM) 15 Feb 2019
User guide TSW12D1620EVM-CVAL User's Guide (Rev. A) 29 Jan 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ADC12DJ3200EVMCVAL — ADC12DJ3200QML-SP evaluation module

The ADC12DJ3200EVMCVAL is an evaluation module (EVM) that evaluates the ADC12DJ3200QML-SP device. ADC12DJ3200QML-SP is a space-grade, low-power, 12-bit, dual 3.2-GSPS/single 6.4-GSPS, RF-sampling analog-to-digital converter (ADC) with a buffered analog input, integrated digital down converter, (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS50601ASPEVM-D — TPS50601A-SP dual-operation evaluation module

The TPS50601A-SP is a radiation hardened, 7-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs.  The device offers optimum electrical and radiation performance in a very small, thermally (...)

User guide: PDF
Not available on TI.com
Evaluation board

TPS50601ASPEVM-S — TPS50601A-SP single-operation evaluation module

The TPS50601A-SP is a radiation hardened, 6.3-V, 6-A synchronous step-down converter, which is optimized for small designs through high efficiency and integrating the high-side and low-side MOSFETs. Further space savings are achieved through current mode control, which reduces component count, and (...)
User guide: PDF
Not available on TI.com
Evaluation board

TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC

The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)

User guide: PDF
Not available on TI.com
Evaluation board

STARD-3P-STAR-TIGER — STAR-Dundee STAR-Tiger power supply for SpaceFibre using TI radiation-hardened power and analog ICs

STAR-Tiger is a high-performance SpaceFibre routing switch, part of the European Union Hi-SIDE project, and winner of the Innovation in Space Award from the European Space Forum. The power supply board in the STAR-Tiger unit provides the primary power rails to the Xilinx KU060 FPGA being used to (...)

Development kit

ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power

This is a development kit for the Xilinx® XQRKU060 FPGA with industrial -1 speed grade. ADA-SDEV-KIT2 has a modular board design with a XRTC-compatible configuration module, two FMC connectors, DDR3 DRAM, system monitoring, and space-grade TI power management and temperature-sensing solutions.
Simulation model

TPS50601A SIMPLIS Model

SLVME37.ZIP (19 KB) - SIMPLIS Model
Simulation model

TPS50601A-SP PSpice Model (Rev. A)

SLVMCL4A.ZIP (20 KB) - PSpice Model
Simulation model

TPS50601A-SP PSpice Transient Model (Rev. C)

SLVMCL3C.ZIP (289 KB) - PSpice Model
Simulation model

TPS50601A-SP TINA-TI Average Reference Design

SLVMCM4.TSC (584 KB) - TINA-TI Reference Design
Simulation model

TPS50601A-SP TINA-TI Average Spice Model

SLVMCM3.ZIP (5 KB) - TINA-TI Spice Model
Simulation model

TPS50601A-SP TINA-TI Startup Transient Reference Design

SLVMCN2.TSC (855 KB) - TINA-TI Reference Design
Simulation model

TPS50601A-SP TINA-TI Steady State Transient Reference Design

SLVMCN1.TSC (855 KB) - TINA-TI Reference Design
Simulation model

TPS50601A-SP TINA-TI Transient Spice Model

SLVMCN0.ZIP (14 KB) - TINA-TI Spice Model
Simulation model

TPS50601A-SP Worst Case Analysis Unencrypted PSpice Average Model

SLVMDC2.ZIP (43 KB) - PSpice Model
Calculation tool

SLVRBG4 TPS50601A-SP Buck Converter Calculator

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS50601A-SP Radiation-hardened QMLV, 3-V to 7-V input, 6-A synchronous step-down converter
Reference designs

TIDA-010191 — Space-grade multichannel JESD204B 15-GHz clocking reference design

Phased-array antennas and digital beamforming are key technologies that will boost the performance of future spaceborne radar imaging and broadband satellite communication systems. Digital beamforming, unlike analog beamforming, typically requires a set of data converters per antenna element. (...)
Design guide: PDF
Reference designs

TIDA-070001 — 3- to 7-VIN, Space-grade point-of-load (POL) reference design with redundant eFuse inputs for OCP

Redundancy is often employed in spacecraft applications to enhance reliability, this reference design shows how redundancy can be implemented at the input of a Point-of-Load (POL) supply using two TPS7H2201-SP radiation hardened eFuse load switches. Using two load switches allows for a primary and (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-070005 — 3- to 7-VIN, 24-A IOUT, 0.95-VOUT, Space-grade current sharing point-of-load (POL) reference design

This is a 24-A DC/DC space power hardware reference design.

As FPGA and ASIC technology advances, the core voltage requirements get lower but the current demand is larger. The newest space grade FPGAs and ASICS require low voltage and high currents for their core power consumption. These high (...)

Design guide: PDF
Schematic: PDF
Package Pins Download
CFP (HKH) 20 View options
DIESALE (KGD)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos