TPS54231

ACTIVE

3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™

Product details

Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 570 Switching frequency (max) (kHz) 570 Features Enable, Light Load Efficiency, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Iq (typ) (µA) 75 Duty cycle (max) (%) 90
Rating Catalog Operating temperature range (°C) -40 to 150 Topology Buck Type Converter Iout (max) (A) 2 Vin (min) (V) 3.5 Vin (max) (V) 28 Switching frequency (min) (kHz) 570 Switching frequency (max) (kHz) 570 Features Enable, Light Load Efficiency, Soft Start Adjustable, UVLO adjustable Control mode current mode Vout (min) (V) 0.8 Vout (max) (V) 25 Iq (typ) (µA) 75 Duty cycle (max) (%) 90
SOIC (D) 8 29.4 mm² 4.9 x 6
  • 3.5- to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET
    Supports up to 2 A Continuous Output
    Current
  • High Efficiency at Light Loads with a
    Pulse Skipping Eco-mode™
  • Fixed 570-kHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent
    Current
  • Adjustable Slow-Start Limits Inrush
    Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency
    Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

  • 3.5- to 28-V Input Voltage Range
  • Adjustable Output Voltage Down to 0.8 V
  • Integrated 80-mΩ High-Side MOSFET
    Supports up to 2 A Continuous Output
    Current
  • High Efficiency at Light Loads with a
    Pulse Skipping Eco-mode™
  • Fixed 570-kHz Switching Frequency
  • Typical 1-µA Shutdown Quiescent
    Current
  • Adjustable Slow-Start Limits Inrush
    Currents
  • Programmable UVLO Threshold
  • Overvoltage Transient Protection
  • Cycle-by-Cycle Current Limit, Frequency
    Fold Back and Thermal Shutdown Protection
  • Available in Easy-to-Use SOIC8 Package
  • Supported by WEBENCH® Software Tool
    (www.TI.com/WEBENCH)
  • APPLICATIONS
    • Consumer Applications such as Set-Top Boxes,
      CPE Equipment, LCD Displays, Peripherals, and
      Battery Chargers
    • Industrial and Car Audio Power Supplies
    • 5-V, 12-V and 24-V Distributed Power Systems

WEBENCH Is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners

The TPS54231 device is a 2-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54231 device is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

The TPS54231 device is a 2-V, 2-A non-synchronous buck converter that integrates a low RDS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode™ feature is automatically activated. Furthermore, the 1-µA shutdown supply current allows the device to be used in battery powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during startup and transient conditions. A cycle-by-cycle current limit scheme, frequency fold back and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54231 device is available in an 8-pin SOIC package that has been internally optimized to improve thermal performance.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet TPS54231 2-A, 28-V Input, Step-Down DC-DC Converter With Eco-mode™ datasheet (Rev. D) PDF | HTML 24 Oct 2014
User guide TPS54231 Step-Down Converter Evaluation Module User's Guide (Rev. A) PDF | HTML 26 Oct 2021
Application note Low Dropout Operation in a Buck Converter (Rev. A) 01 Apr 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note 800VA Pure Sine Wave Inverter's Reference Design (Rev. A) PDF | HTML 01 Aug 2017
Application note Using TPS54335A to Create an Inverting Power Supply (Rev. A) 19 Jul 2017
Application note Understanding Eco-mode(TM) Operation 05 Dec 2016
Application note Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) 26 Oct 2012
Application note Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) 15 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54231EVM-372 — TPS54231 28V Input, 3.3V Output, 2A Evaluation Module

The TPS54231EVM-372 is a fully assembled and tested circuit for evaluating the TPS54231 synchronous step-down SWIFT™ converter. The EVM converts a 7-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers up to 2 A. The switching frequency is internally set at a nominal 570 (...)

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS54231 TINA-TI Transient Reference Design

SLUM343.TSC (152 KB) - TINA-TI Reference Design
Simulation model

TPS54231 TINA-TI Transient Spice Model

SLUM342.ZIP (18 KB) - TINA-TI Spice Model
Simulation model

TPS54231 Unencrypted PSpice Transient Model Package (Rev. A)

SLUM255A.ZIP (40 KB) - PSpice Model
Calculation tool

SWIFTINV-CALC SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode TPS54340 42 V Input, 3.5 A, Step-Down DC/DC Converter with Eco-mode™ TPS54360 4.5V to 60 V Input, 3.5 A Step-Down Converter with Eco-mode TPS54360B 60-V input, 3.5-A, step-down DC/DC converter with Eco-Mode™ TPS54540 42 V, 5 A, Step-Down DC-DC Converter with Eco-Mode TPS54560 4.5V to 60 V input, 5 A step-down converter with Eco-Mode TPS54560B 4.5-V to 60-V input, 5-A, step-down DC-DC converter with Eco-mode™ TPS54561 4.5V to 60V Input 5A Step-Down DC-DC Converter With Soft-Start and Eco-mode™
Calculation tool

SWIFTPOSNEG-CALC TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS54040 3.5V to 42V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060 3.5V to 60V Input, 0.5A Step-Down Converter with Eco-Mode TPS54060-EP TPS54060-EP- 0.5-A, 60V Step Down DC/DC Converter with Eco-Mode TPS54140 3.5V to 42V Input, 1.5A Step-Down Converter with Eco-Mode TPS54160 3.5V to 60V Input, 1.5A Step-Down Converter with Eco-Mode TPS54231 3.5 to 28V Input, 2A, 570kHz Step-Down Converter with Eco-mode™ TPS54232 3.5-V to 28-V input, 2-A step-down converter with eco-mode TPS54233 3.5 to 28V Input, 2A, 300kHz Step-Down Converter with Eco-mode TPS54240 3.5V to 42V Input, 2.5A Step-Down Converter with Eco-Mode TPS54260 3.5V to 60V Input, 2.5A Step-Down Converter with Eco-Mode TPS54331 3.5V to 28V Input, 3A, 570kHz Step-Down Converter with Eco-mode TPS54332 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode
Download options
Reference designs

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP0036 — Reference Design using TMS320C6657 to Implement Efficient OPUS Codec Solution

The TIDEP0036 reference design provides an example of the ease of running TI optimized Opus encoder/decoder on the TMS320C6657 device. Since Opus supports a a wide range of bit rates, frame sizes and sampling rates, all with low delay, it has applicability for voice communications, networked audio (...)
Design guide: PDF
Schematic: PDF
Reference designs

PMP9161 — Low Cost Inverting Buck-Boost Provides -5.2V@500mA from 12Vin for Test Equip Apps Reference Design

This inverting buck-boost converter implements a low cost integrated FET buck controller to generate a negative output voltage. The converter is designed with very low ripple voltage, low cost and small area in mind.
Test report: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos