TPS543C20A

ACTIVE

4-V to 16-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2000 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.0043
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 40 Vin (min) (V) 4 Vin (max) (V) 16 Switching frequency (min) (kHz) 300 Switching frequency (max) (kHz) 2000 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, Phase Interleaving, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, UVLO Fixed Control mode ACM/AECM Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (A) 0.0043
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • Internally-Compensated Advanced Current Mode Control 40-A POL
  • Input Voltage Range: 4 V to 16 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated 3.4/0.9-mΩ Stacked NexFET™ Power Stage With Lossless Low-Side Current Sensing
  • Fixed Frequency - Synchronization to an External Clock and/or Sync Out
  • Pin Strapping Programmable Switching Frequency
    • 300 kHz to 2 MHz for Standalone
    • 300 kHz to 1 MHz for Stackable
  • Stack 2× for up to 80 A With Current Share, Voltage Share, and CLK Sync
  • Pin Strapping Programmable Reference from 0.6V to 1.1 V With 0.5% Accuracy
  • Differential Remote Sensing
  • Safe Start-Up into Prebiased Output
  • High-Accuracy Hiccup Current Limit
  • Asynchronous Pulse Injection (API) and Body Braking
  • 40-pin, 5-mm × 7-mm LQFN Package with 0.5-mm Pitch and Single Thermal Pad
  • Create a Custom Design Using the TPS543C20A With the WEBENCH® Power Designer
  • Internally-Compensated Advanced Current Mode Control 40-A POL
  • Input Voltage Range: 4 V to 16 V
  • Output Voltage Range: 0.6 V to 5.5 V
  • Integrated 3.4/0.9-mΩ Stacked NexFET™ Power Stage With Lossless Low-Side Current Sensing
  • Fixed Frequency - Synchronization to an External Clock and/or Sync Out
  • Pin Strapping Programmable Switching Frequency
    • 300 kHz to 2 MHz for Standalone
    • 300 kHz to 1 MHz for Stackable
  • Stack 2× for up to 80 A With Current Share, Voltage Share, and CLK Sync
  • Pin Strapping Programmable Reference from 0.6V to 1.1 V With 0.5% Accuracy
  • Differential Remote Sensing
  • Safe Start-Up into Prebiased Output
  • High-Accuracy Hiccup Current Limit
  • Asynchronous Pulse Injection (API) and Body Braking
  • 40-pin, 5-mm × 7-mm LQFN Package with 0.5-mm Pitch and Single Thermal Pad
  • Create a Custom Design Using the TPS543C20A With the WEBENCH® Power Designer

The TPS543C20A uses an internally compensated emulated peak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitive POL. The internal integrator and directly amplifying ramp tracking loop eliminate the need for external compensation over a wide range of frequencies thereby making the system design flexible, dense, and simple. Optional API and body braking help improve transient performance by significantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency and deliver up to 40 A in a 5-mm × 7-mm PowerStack™ package with a layout friendly thermal pad. Two TPS543C20A devices can be stacked together to provide up to 80-A point-of-load.

The TPS543C20A uses an internally compensated emulated peak-current-mode control, with a clock synchronizable, fixed-frequency modulator for EMI-sensitive POL. The internal integrator and directly amplifying ramp tracking loop eliminate the need for external compensation over a wide range of frequencies thereby making the system design flexible, dense, and simple. Optional API and body braking help improve transient performance by significantly reducing undershoot and overshoot, respectively. Integrated NexFET™ MOSFETs with low-loss switching facilitate high efficiency and deliver up to 40 A in a 5-mm × 7-mm PowerStack™ package with a layout friendly thermal pad. Two TPS543C20A devices can be stacked together to provide up to 80-A point-of-load.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS543B20 ACTIVE 4-V to 19-V, 25-A synchronous SWIFT™ buck converter with adaptive internal compensation Lower current equivalent.
TPS543C20 ACTIVE 4-V to 14-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation Lower high-side MOSFET resistance for higher efficiency.
Same functionality with different pin-out to the compared device
TPSM41625 ACTIVE 4-V to 16-V, 25-A, stackable power module Power module version to enable greater power density.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS543C20AEVM-054 — 40-A fixed frequency non-compensation stackable synchronous buck converters evaluation module

The TPS543C20AEVM-054 evaluation module provides a fixed 0.9-V output at up to 40 A from a nominal 12-V input bus. The design acheives 90% peak efficiency.

User guide: PDF | HTML
Not available on TI.com
Simulation model

TPS543C20A PSpice Transient Model

SLUM671.ZIP (128 KB) - PSpice Model
Calculation tool

SLURB00 TPS543B20 TPS543C20A TPS543C20 Excel Calculator Tool and Checklist

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS543B20 4-V to 19-V, 25-A synchronous SWIFT™ buck converter with adaptive internal compensation TPS543C20 4-V to 14-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation TPS543C20A 4-V to 16-V, 40-A synchronous SWIFT™ buck converter with adaptive internal compensation
Reference designs

PMP21386 — Dual Phase Stackable Buck Converter Reference Design with Full Test Capability

This reference design uses TPS543C20 in a stacked configuration to provide 0.85V @ 40A in a compact (21mm x 35mm) form factor with low temperature rise with no airflow. Board includes on board high speed dynamic load tester, output ripple probe interface, and test point for stability analyzer, (...)
Test report: PDF
Schematic: PDF
Package Pins Download
LQFN-CLIP (RVF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos