TPS544B25

ACTIVE

4.5-V to 18-V, 20-A synchronous SWIFT™ buck converter with PMBus and frequency sync

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 20 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode Voltage mode Vout (min) (V) 0.5 Vout (max) (V) 5.5 Iq (typ) (µA) 9500 Duty cycle (max) (%) 80
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 20 Vin (min) (V) 4.5 Vin (max) (V) 18 Switching frequency (min) (kHz) 200 Switching frequency (max) (kHz) 1000 Features Adaptive/Dynamic Voltage Scaling, Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Frequency synchronization, Over Current Protection, PMBus, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Telemetry, UVLO adjustable, Voltage Margining Control mode Voltage mode Vout (min) (V) 0.5 Vout (max) (V) 5.5 Iq (typ) (µA) 9500 Duty cycle (max) (%) 80
LQFN-CLIP (RVF) 40 35 mm² 7 x 5
  • PMBus 1.2 Compliant Converters: 20 A and 30 A
  • Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.5 V to 5.5 V
  • 5 mm × 7 mm LQFN Package
  • Single Thermal Pad
  • Integrated 5.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 500-mV to 1500-mV Reference for Adapative Voltage Scaling (AVS) and Margining through PMBus
  • 0.5% Reference Accuracy at 600 mV and Above
  • Lossless Low-Side MOSFET Current Sensing
  • Voltage Mode Control with Input Feed-Forward
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904 Transistor
  • Programmable via the PMBus interface
    • VOUT_COMMAND and AVS VOUT Transition Rate
    • Overcurrent Protection with Thermal Compensation
    • UVLO, Soft-Start and Soft-Stop
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
  • Frequency Synchronization to an External Clock
  • Footprint Compatible 20-A, 30-A Converters
  • PMBus 1.2 Compliant Converters: 20 A and 30 A
  • Input Voltage Range: 4.5 V to 18 V
  • Output Voltage Range: 0.5 V to 5.5 V
  • 5 mm × 7 mm LQFN Package
  • Single Thermal Pad
  • Integrated 5.5-mΩ and 2.0-mΩ Stacked NexFET™ Power Stage
  • 500-mV to 1500-mV Reference for Adapative Voltage Scaling (AVS) and Margining through PMBus
  • 0.5% Reference Accuracy at 600 mV and Above
  • Lossless Low-Side MOSFET Current Sensing
  • Voltage Mode Control with Input Feed-Forward
  • Differential Remote Sensing
  • Monotonic Start-Up into Pre-Biased Output
  • Output Voltage and Output Current Reporting
  • External Temperature Monitoring with 2N3904 Transistor
  • Programmable via the PMBus interface
    • VOUT_COMMAND and AVS VOUT Transition Rate
    • Overcurrent Protection with Thermal Compensation
    • UVLO, Soft-Start and Soft-Stop
    • PGOOD, OV, UV, OT Levels
    • Fault Responses
    • Turn-On and Turn-Off Delays
  • Thermal Shutdown
  • Pin Strapping for Switching Frequency: 200 kHz to 1 MHz
  • Frequency Synchronization to an External Clock
  • Footprint Compatible 20-A, 30-A Converters

The TPS544x25 devices are PMBus 1.2 Compliant, non-isolated DC-DC converters with integrated FETs, capable of high-frequency operation and 20-A or 30-A current output from a 5 mm × 7 mm package. High-frequency, low-loss switching, provided by an integrated NexFET™ power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current and an optional external temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.

The TPS544x25 devices are PMBus 1.2 Compliant, non-isolated DC-DC converters with integrated FETs, capable of high-frequency operation and 20-A or 30-A current output from a 5 mm × 7 mm package. High-frequency, low-loss switching, provided by an integrated NexFET™ power stage and optimized drivers, allows for very high-density power solutions. The PMBus interface enables the AVS through VOUT_COMMAND, flexible converter configuration, as well as key parameters monitoring including output voltage, current and an optional external temperature. Response to fault conditions can be set to either restart, latch-off or ignore depending on system requirements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS544C25 ACTIVE 4.5-V to 18-V, 30-A synchronous SWIFT™ buck converter with PMBus and frequency sync Higher current equivalent.
Same functionality with different pin-out to the compared device
TPS546B24A ACTIVE 2.95-V to 18-V, stackable 20-A synchronous SWIFT™ buck converter with pin-strapping and PMBus Upgraded converter offering higher efficiency with a wider operating temperature range.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS544B25EVM-681 — Single-Output DC-to-DC Converter with PMBus Interface

The TPS544B25EVM-681 evaluation module (EVM) is designed as a single output DC-DC converter that demonstrates a typical low-voltage application while providing a number of test points to evaluate the performance. It uses a nominal 12-V input bus to produce a regulated 0.95-V output at up to (...)

User guide: PDF | HTML
Not available on TI.com
Driver or library

PMBUSSW-LINUX — Linux Driver for PMBUS

The Linux driver supports PMBus controlled Buck Controllers. The Linux driver supports communication through the PMBus and interfaces with the HWMon framework.

 

Linux Mainline Status

Available in Linux Main line: Yes
Available through git.ti.com: N/A

Supported Devices:

  • tps40400
  • tps40422
  • tps544b20
  • tps544b25
  • (...)
Simulation model

TPS544B25 PSpice Average Model

SLUM463.ZIP (110 KB) - PSpice Model
Simulation model

TPS544B25 PSpice Transient Model

SLUM468.ZIP (159 KB) - PSpice Model
Simulation model

TPS544B25 TINA-TI Average Reference Design (Rev. A)

SLUM644A.TSC (104 KB) - TINA-TI Reference Design
Simulation model

TPS544B25 TINA-TI Average Spice Model

SLUM646.ZIP (11 KB) - TINA-TI Spice Model
Calculation tool

SLURB02 TPS544B25 and TPS544C25 Excel Calculator and Layout Checklist

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS544B25 4.5-V to 18-V, 20-A synchronous SWIFT™ buck converter with PMBus and frequency sync TPS544C25 4.5-V to 18-V, 30-A synchronous SWIFT™ buck converter with PMBus and frequency sync
Package Pins Download
LQFN-CLIP (RVF) 40 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos