TPS548A28

ACTIVE

2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 3-V LDO

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 2.7 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 680 Duty cycle (max) (%) 86
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck Type Converter Iout (max) (A) 15 Vin (min) (V) 2.7 Vin (max) (V) 16 Switching frequency (min) (kHz) 600 Switching frequency (max) (kHz) 1000 Features Adjustable current limit, Differential Remote Sense, Enable, Forced PWM, Light Load Efficiency, Over Current Protection, Power good, Pre-Bias Start-Up, Soft Start Adjustable, Synchronous Rectification, Tracking, UVLO Fixed Control mode D-CAP3 Vout (min) (V) 0.6 Vout (max) (V) 5.5 Iq (typ) (µA) 680 Duty cycle (max) (%) 86
VQFN-HR (RWW) 21 12 mm² 4 x 3
  • 4-V to 16-V input range up to 15-A without external bias
  • 3-V to 16-V input range up to 12-A without external bias
  • 2.7-V to 16-V input range up to 15 A with external bias ranging from 3.13 V to 5.3 V
  • Output voltage range: 0.6 V to 5.5 V
  • Integrated 10.2-mΩ and 3.1-mΩ MOSFETs
  • D-CAP3™ with ultra fast load-step response
  • Supports all ceramic output capacitors
  • Differential remote sense with 0.6-V ±1% VREF for –40°C to +125°C junction temperature
  • Auto-skip Eco-mode™ for high light-load efficiency
  • Programmable current limit with RTRIP
  • Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
  • Programmable soft-start time
  • External reference input for tracking
  • Prebiased startup capability
  • Open-drain power-good output
  • Hiccup for OC and UV faults, latch-off for OV Fault
  • 4-mm × 3-mm, 21-pin QFN package
  • Pin compatible with 12-A TPS54JA20
  • Fully RoHS compliant without exemption
  • 4-V to 16-V input range up to 15-A without external bias
  • 3-V to 16-V input range up to 12-A without external bias
  • 2.7-V to 16-V input range up to 15 A with external bias ranging from 3.13 V to 5.3 V
  • Output voltage range: 0.6 V to 5.5 V
  • Integrated 10.2-mΩ and 3.1-mΩ MOSFETs
  • D-CAP3™ with ultra fast load-step response
  • Supports all ceramic output capacitors
  • Differential remote sense with 0.6-V ±1% VREF for –40°C to +125°C junction temperature
  • Auto-skip Eco-mode™ for high light-load efficiency
  • Programmable current limit with RTRIP
  • Pin-selectable switching frequency: 600 kHz, 800 kHz, 1 MHz
  • Programmable soft-start time
  • External reference input for tracking
  • Prebiased startup capability
  • Open-drain power-good output
  • Hiccup for OC and UV faults, latch-off for OV Fault
  • 4-mm × 3-mm, 21-pin QFN package
  • Pin compatible with 12-A TPS54JA20
  • Fully RoHS compliant without exemption

The TPS548A28 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Since external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS548A28 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft start.

The TPS548A28 device is a lead-free device. It is fully RoHS-compliant without exemption.

The TPS548A28 device is a small high-efficiency synchronous buck converter with an adaptive on-time D-CAP3 control mode. Since external compensation is not required, the device is easy to use and requires few external components. The device is well-suited for space-constrained data center applications.

The TPS548A28 device has differential remote sense, high-performance integrated MOSFETs, and an accurate ±1%, 0.6-V reference over the full operating junction temperature range. The device features fast load-transient response, accurate load regulation and line regulation, skip-mode or FCCM operation, and programmable soft start.

The TPS548A28 device is a lead-free device. It is fully RoHS-compliant without exemption.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TPS548A29 ACTIVE 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 4.5-V LDO Higher internal LDO voltage.
TPS54JB20 ACTIVE 2.7-V to 16-V input, 20-A synchronous buck converter with remote sense and latch-off current limit Higher current converter with latch-off current and voltage protection.
Similar functionality to the compared device
TPSM8A29 ACTIVE 2.7-V to 16-V input, 15-A buck power module with differential remote sense Power module equivalent with integrated inductor.

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS548A28EVM — 15-A DC-DC buck converter evaluation module with 0.6 Vref and internal 3-V LDO

The TPS548A28EVM is a D-CAP3 synchronous buck converter designed for up to 15-A output current, with an evaluation module (EVM) designed to demonstrate the small printed circuit board that may be achieved when designing with the TPS548A28 device. The TPS548A28 has integrated high-side and (...)
User guide: PDF
Not available on TI.com
Simulation model

TPS548A28 PSpice Transient Model

SNVMBZ7.ZIP (240 KB) - PSpice Model
Simulation model

TPS548A28 SIMPLIS Transient and Average Model

SNVMBZ5.ZIP (390 KB) - SIMPLIS Model
Calculation tool

SLVRBH6 TPS54J06x TPS54Jx20 TPS548x28-9 Excel Calculator Tool

Supported products & hardware

Supported products & hardware

Products
AC/DC & DC/DC converters (integrated FET)
TPS548A28 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 3-V LDO TPS548A29 2.7-V to 16-V, 15-A synchronous buck converter with remote sense and 4.5-V LDO TPS548B27 2.7-V to 16-V, 20-A synchronous step-down converter with differential remote sense TPS548B28 2.7-V to 16-V input, 20-A synchronous step-down converter with remote sense and hiccup current limit TPS54J060 4-V to 16-V input, 6-A synchronous buck converter, 900-mV reference voltage, latch-off current limit TPS54J061 4-V to 16-V input, 6-A synchronous buck converter, 600-mV reference voltage and hiccup current limit TPS54JA20 2.7-V to 16-V input, 12-A synchronous buck converter with remote sense and latch-off current limit TPS54JB20 2.7-V to 16-V input, 20-A synchronous buck converter with remote sense and latch-off current limit
Package Pins Download
VQFN-HR (RWW) 21 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos