TPS552882-Q1
- AEC-Q100 qualified:
- Device temperature grade 1: –40°C to +125°C ambient operating temperature range
- Wide input and output voltage range
- Wide input voltage range: 2.7 V to 36 V
- Wide output voltage range: 0.8 V to 22 V
- High efficiency over entire load range
- 97% efficiency at VIN = 12 V, VOUT = 20 V and IOUT = 3 A
- Avoid frequency interference and crosstalk
- Optional clock synchronization
- Programmable switching frequency from 200 kHz to 2.2 MHz
- EMI mitigation
- Optional programmable spread spectrum
- Lead-less package
- Rich protection features
- Output overvoltage protection
- Hiccup mode for output short-circuit protection
- Thermal shutdown protection
- Programmable average inductor current limit up to 16 A
- Small solution size
- Maximum switching frequency up to 2.2 MHz
- 4.0-mm × 3.5-mm HotRod™ QFN package with wettable flank option
- Adjustable output voltage compensation for voltage droop over the cable
- Programmable PFM and FPWM mode at light load
- Programmable output current limit by sensing resistor
- ±1% reference voltage accuracy
- Fixed 4-ms soft-start time
- Create a custom design using the TPS552882-Q1 with the WEBENCH Power Designer
The TPS552882-Q1 is a synchronous four-switch buck-boost converter capable of regulating the output voltage at, above, or below the input voltage. The TPS552882-Q1 operates over 2.7-V to 36-V wide input voltage and is capable of outputing 0.8-V to 22-V voltage to support a variety of applications.
The TPS552882-Q1 integrates two 16-A MOSFETs of the boost leg to balance the solution size and efficiency. The TPS552882-Q1 uses external resistor divider to set the output voltage with 1.2-V intenral reference voltage. The TPS552882-Q1 is capable of delivering 100 W from 12-V input voltage.
The TPS552882-Q1 employs an average current-mode control scheme. The switching frequency is programmable from 200 kHz to 2.2 MHz by an external resistor and can be synchronized to an external clock. The TPS552882-Q1 also provides optional spread spectrum to minimize peak EMI.
The TPS552882-Q1 offers output overvoltage protection, average inductor current limit, cycle-by-cycle peak current limit, and output short circuit protection. The TPS552882-Q1 also ensures safe operating with optional output current limit and hiccup-mode protection in sustained overload conditions.
The TPS552882-Q1 can use a small inductor and small capacitors with high switching frequency. It is available in a 4.0-mm × 3.5-mm QFN package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TPS552882-Q1 36-V, 16-A Buck-boost Converter datasheet (Rev. A) | PDF | HTML | 02 Dec 2021 |
White paper | Understanding Functional Safety FIT Base Failure Rate Estimates per IEC 62380 and SN 29500 (Rev. A) | PDF | HTML | 30 Apr 2024 | |
Application note | TPS55288 벅-부스트 컨버터를 사용하여 낮은 EMI를 달성하는 방법 | PDF | HTML | 28 Oct 2022 | |
Functional safety information | TPS55288x-Q1 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA (Rev. A) | PDF | HTML | 10 Aug 2022 | |
Application note | Measuring and Understanding the Output Voltage Ripple of a Boost Converter | PDF | HTML | 22 Feb 2021 | |
Application note | TPS55288 Layout Guideline (Rev. B) | PDF | HTML | 20 Dec 2020 | |
Application note | How to Achieve Low EMI with TPS55288 Buck-Boost Converter | PDF | HTML | 02 Sep 2020 | |
Application brief | USB Type C Power Delivery Source with TPS65987 and TPS55288 | PDF | HTML | 06 Mar 2020 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS552882EVM-2MHZ — TPS552882 36V, 16A buck-boost converter non-I2C evaluation module
TPS552882EVM-400KHZ — TPS552882 400 kHz operating frequency, non-I2C buck-boost converter evaluation module
Package | Pins | Download |
---|---|---|
VQFN-HR (RPM) | 26 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.