TPS61022
- Input voltage range: 0.5 V to 5.5 V
- 1.8-V minimum input voltage for start-up
- Output voltage setting range: 2.2 V to 5.5 V
- Two 12-mΩ (LS) / 18-mΩ (HS) MOSFETs
- 8-A valley switching current limit
- 94.7% efficiency at VIN = 3.6 V, VOUT = 5 V and IOUT = 3 A
- 1-MHz switching frequency when VIN > 1.5 V and 0.6-MHz switching frequency when VIN < 1 V
- ±2.5% reference voltage accuracy over –40°C to +125°C
- Pin-selectable auto PFM operation mode or forced PWM operation mode at light load
- Pass-through mode when VIN > VOUT
- True disconnection between input and output during shutdown
- Output overvoltage and thermal shutdown protections
- Output short-circuit protection
- 2-mm × 2-mm VQFN 7-pin package
The TPS61022 provides a power supply solution for portable equipment and IoT devices powered by various batteries and super capacitors. The TPS61022 has minimum 6.5-A valley switch current limit over full temperature range. With a wide input voltage range of 0.5 V to 5.5 V, the TPS61022 supports supercapacitor backup power applications, which may deeply discharge the supercapacitor.
The TPS61022 operates at 1-MHz switching frequency when the input voltage is above 1.5 V. the switching frequency decreases gradually to 0.6 MHz when the input voltage is below 1.5 V down to 1 V. A MODE pin sets the TPS61022 operating either in power-save mode or forced PWM mode in light load condition. The TPS61022 only consumes a 26-µA quiescent current from VOUT in light load condition. During shutdown, the load is completely disconnected from the input power. The TPS61022 has 5.7-V output overvoltage protection, output short-circuit protection, and thermal shutdown protection.
The TPS61022 offers a very small solution size with its 2-mm × 2-mm VQFN package and minimum amount of external components.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TPS61022EVM-034 — TPS61022RWU evaluation module
TPS61022 is an 8-A boost converter with ultra-low input voltage. It features 0.5-V to 5.5-V input voltage range, 2.2-V to 5.5-V adjustable output voltage and up to 8-A input current capability. It also features a special MODE pin to enable or disable the power save mode.
The TPS61022EVM-034 is the (...)
TPS61022 Unencrypted PSpice Transient Model Package (Rev. A)
PMP30528 — Supercapacitor backup power supply for E-Meters reference design
Package | Pins | Download |
---|---|---|
VQFN-HR (RWU) | 7 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.