TPS796

ACTIVE

1-A, low-dropout voltage regulator with enable

Product details

Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.8, 2.5, 2.8, 3, 3.3, 5 Rating Catalog Noise (µVrms) 42 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 25 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Adjustable Output, Fixed Output Iout (max) (A) 1 Vin (max) (V) 5.5 Vin (min) (V) 2.7 Vout (max) (V) 5.4 Vout (min) (V) 1.2 Fixed output options (V) 1.3, 1.8, 2.5, 2.8, 3, 3.3, 5 Rating Catalog Noise (µVrms) 42 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.26 Thermal resistance θJA (°C/W) 25 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
SOT-223 (DCQ) 6 45.89 mm² 6.5 x 7.06 TO-263 (KTT) 5 154.8384 mm² 10.16 x 15.24 VSON (DRB) 8 9 mm² 3 x 3
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load,
    TPS79630)
  • 3 × 3 VSON PowerPAD™, SOT223-6, and
    TO-263 Packages
  • 1-A Low-Dropout Regulator With Enable
  • Available in Fixed and Adjustable (1.2 V to 5.5 V)
    Versions
  • High PSRR (53 dB at 10 kHz)
  • Ultralow-Noise (40 µVRMS, TPS79630)
  • Fast Start-Up Time (50 µs)
  • Stable With a 1-µF Ceramic Capacitor
  • Excellent Load and Line Transient Response
  • Very Low Dropout Voltage (250 mV at Full Load,
    TPS79630)
  • 3 × 3 VSON PowerPAD™, SOT223-6, and
    TO-263 Packages

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

The TPS796 family of low-dropout (LDO) low-power linear voltage regulators features high power-supply rejection ratio (PSRR), ultralow-noise, fast start-up, and excellent line and load transient responses in small outline, 3 × 3 VSON, SOT223-6, and TO-263 packages. Each device in the family is stable with a small, 1-µF ceramic capacitor on the output. The family uses an advanced, proprietary BiCMOS fabrication process to yield extremely low dropout voltages (for example, 250 mV at 1 A). Each device achieves fast start-up times (approximately 50 µs with a 0.001-µF bypass capacitor) while consuming very low quiescent current (265 µA typical). Moreover, when the device is placed in standby mode, the supply current is reduced to less than 1 µA. The TPS79630 exhibits approximately 40 µVRMS of output voltage noise at 3.0-V output, with a 0.1-µF bypass capacitor. Applications with analog components that are noise sensitive, such as portable RF electronics, benefit from the high PSRR, low noise features, and need fast response time.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLV757P ACTIVE 1-A, low-IQ high-accuracy low-dropout (LDO) voltage regulator with enable Higher PSRR and lower IQ
TLV759P ACTIVE 1-A, low-IQ, high-accuracy, adjustable ultra-low-dropout voltage regulator with enable Higher PSRR and lower IQ
TPS7A91 ACTIVE 1-A, low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator with high-accuracy Much lower noise, much improved PSRR, wider VIN range, 30% smaller package, 1% accuracy

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPS796xx Ultralow-Noise, High PSRR, Fast, RF, 1-A Low-Dropout Linear Regulators datasheet (Rev. P) PDF | HTML 11 Aug 2014
Technical article Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and PDF | HTML 28 May 2020
Design guide Automated Parking System Reference Design Using 77-GHz mmWave Sensor 24 Jan 2019
Application note Monotonic, Inrush Current Limited Start-Up for Linear Regulators 22 Mar 2004
User guide DEM-TO263LDO Demonstration Fixture 15 Oct 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

AWR1243BOOST — AWR1243 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR1243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR1243 mmWave sensing device.

AWR1243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1443BOOST — AWR1443 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

The AWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip AWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

AWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1642BOOST — AWR1642 single-chip 76-GHz to 81-GHz automotive radar sensor evaluation module

AWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device, with direct connectivity to the microcontroller unit (MCU) LaunchPad™ development-kit ecosystem.

The BoosterPack™ plug-in module contains everything required to start developing software for on-chip (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR1642BOOST-ODS — AWR1642 obstacle detection sensor with wide field-of-view (FOV) antenna evaluation module

AWR1642BOOST-ODS is an easy-to-use 77GHz mmWave sensor evaluation board for the AWR1642 device with integrated DSP and MCU. The evaluation board comes with a patch-antenna structure that provides wide field of view (FOV) in both azimuth and elevation planes, and is suited for automotive (...)

User guide: PDF
Not available on TI.com
Evaluation board

AWR2243BOOST — AWR2243 second-generation 76-GHz to 81-GHz high-performance automotive MMIC evaluation module

The AWR2243 BoosterPack™ plug-in module is an easy-to-use evaluation board for the single-chip AWR2243 mmWave sensing device.

AWR2243BOOST contains everything required to start developing using the MMWAVE-STUDIO environment and the DCA1000 real-time data capture adapter.

The standard 20-pin (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

AWRL1432BOOST-BSD — AWRL1432 single-chip mmWave sensor evaluation board for blind spot detection

AWRL1432BOOST-BSD is an easy-to-use 70GHz mmWave sensor evaluation kit based on AWRL1432 device with onboard ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The AWRL1432BOOST-BSD supports direct connectivity to the DCA1000EVM (...)

User guide: PDF
Not available on TI.com
Evaluation board

DEM-SOT223LDO — DEM-SOT223LDO Compatible with Most Positive Output LDOs in SOT223 (DCQ) Package

The Texas Instruments DEM-SOT223LDO demonstration module (DEM) helps designers evaluate the operation and performance of Texas Instruments low-dropout regulators (LDOs).  This module is compatible with most positive output LDOs offered in the SOT223 (DCQ) package.

User guide: PDF
Not available on TI.com
Evaluation board

IWR1443BOOST — IWR1443 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

The IWR1443 BoosterPack™ plug-in module is an easy-to-use 77GHz mmWave sensor evaluation board for the single-chip IWR1443 mmWave sensing device, with direct connectivity to the TI MCU LaunchPad™ development-kit ecosystem.

IWR1443BOOST contains everything required to start developing on a low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWR1642BOOST — IWR1642 BoosterPack™ evaluation module for single-chip 77GHz mmWave sensor

IWR1642BOOST is an easy-to-use 77GHz mmWave sensor evaluation board for the IWR1642 device , with direct connectivity to the microcontroller (MCU) LaunchPad™ Development Kit.

The BoosterPack™ contains everything required to start developing software for on-chip C67x DSP core and low-power (...)

User guide: PDF
Not available on TI.com
Evaluation board

IWRL1432BOOST-BSD — IWRL1432 evaluation module for BSD with low-power 76-GHz to 81-GHz industrial radar sensor

IWRL1432BOOST-BSD is an easy-to-use 77 GHz mmWave sensor evaluation kit based on IWRL1432 device with on board ROGERS RO3003 high-performance antenna. This board enables access to point-cloud data and power over USB interface. The IWRL1432BOOST-BSD also has a 12V operated TCAN4550 for applications (...)

User guide: PDF
Not available on TI.com
Evaluation board

LAUNCHXL-F280049C — F280049C LaunchPad™ development kit C2000™ Piccolo™ MCU

LAUNCHXL-F280049C is a low-cost development board for TI C2000™ Real-Time Controllers series of F28004x devices. Ideal for initial evaluation and prototyping, it provides a standardized and easy to use platform to develop your next application. This extended version LaunchPad offers extra (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

LP-AM263 — AM263x Arm®-based MCU general-purpose LaunchPad™ development kit

LP-AM263 is a cost-optimized development board for Sitara™ high-performance microcontrollers (MCUs) from the AM263x series. This board is ideal for initial evaluation and prototyping as it provides a standardized and easy-to-use platform to develop your next application.

LP-AM263 is equipped with a (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

MMWAVEICBOOST — mmWave sensors carrier card platform

The MMWAVEICBOOST carrier card expands capabilities of select 60 GHz mmWave evaluation modules. This board provides advanced software developement, debug features such as trace and single step via TI’s Code Composers compatible debuggers. On-board Launchpad interface enables pairing with (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

MMWAVEPOEEVM — mmWave sensor Power over Ethernet (PoE) evaluation module

MMWAVEPOEEVM enables Power over Ethernet (PoE) for the TI mmWave sensors carrier card platform (MMWAVEICBOOST and compatible HW moduels sold separately). MMWAVEPOEEVM simplifies deployment for development, test, and production by providing power and data transmission over a single ethernet cable, (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPS79601DRBEVM — Evaluation Module for TPS79601 Single Output LDO

The TPS79601DRBEVM is a fully assembled and tested circuit for evaluating the TPS79601 low-dropout (LDO), low-power linear voltage regulator in the DRB (3 x 3mm, SON-8) package.
User guide: PDF
Not available on TI.com
Daughter card

TMDSFSIADAPEVM — Fast serial interface (FSI) adapter board evaluation module

Faster, cheaper, more robust: achieve 200 Mbps throughput across isolation with new serial communication technology – Fast Serial Interface (FSI)

FSI is a low signal count serial communications peripheral, available on C2000 Real-Time Control Microcontrollers (MCU), which offers low-cost reliable (...)

User guide: PDF | HTML
Not available on TI.com
Development kit

EVMK2GX — 66AK2Gx 1GHz evaluation module

The EVMK2GX (also known as "K2G") 1GHz evaluation module (EVM) enables developers to immediately start evaluating the 66AK2Gx processor family, and to accelerate the development of audio, industrial motor control, smart grid protection and other high reliability, real-time compute intensive (...)

User guide: PDF
Not available on TI.com
Development kit

EVMK2GXS — 66AK2Gx (K2G) 1GHz High-Secure Evaluation Module

The K2G 1GHz High Secure Evaluation Module (EVM) enables developers to start  evaluating and testing the programming of the  high secure developmental version of the  66AK2Gx processor, and to accelerate the next stage of secure boot product development of audio and industrial real (...)

User guide: PDF
Development kit

MSP-EXP432E401Y — MSP432E401Y LaunchPad™ development kit for Ethernet SimpleLink™ MCU

The SimpleLink™ Ethernet MSP432E401Y microcontroller LaunchPad™ Development Kit is an intuitive evaluation platform for SimpleLink™ Arm® Cortex®-M4F-based Ethernet MCUs. The Ethernet LaunchPad development kit highlights the MSP432E401Y MCU with integrated Ethernet MAC and (...)

User guide: PDF | HTML
Simulation model

TPS79601 PSpice Transient Model (Rev. A)

SLVM967A.ZIP (75 KB) - PSpice Model
Simulation model

TPS79613 PSpice Transient Model (Rev. A)

SLVM644A.ZIP (73 KB) - PSpice Model
Simulation model

TPS79618 PSpice Transient Model (Rev. A)

SLVM645A.ZIP (72 KB) - PSpice Model
Simulation model

TPS79625 PSpice Transient Model (Rev. A)

SLVM646A.ZIP (72 KB) - PSpice Model
Simulation model

TPS79628 PSpice Transient Model (Rev. A)

SLVM647A.ZIP (72 KB) - PSpice Model
Simulation model

TPS79630 PSpice Transient Model (Rev. A)

SLVM648A.ZIP (97 KB) - PSpice Model
Simulation model

TPS79633 PSpice Transient Model (Rev. A)

SLVM649A.ZIP (75 KB) - PSpice Model
Simulation model

TPS79650 PSpice Transient Model (Rev. A)

SLVM650A.ZIP (73 KB) - PSpice Model
Bill of materials (BOM)

PMP511 Bill of Materials

SLVR031.PDF (21 KB)
Schematic

PMP511 Reference Schematic

SLVR030.PDF (100 KB)

Many TI reference designs include the TPS796

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-223 (DCQ) 6 Ultra Librarian
TO-263 (KTT) 5 Ultra Librarian
VSON (DRB) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos