Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM265R1

ACTIVE

3-V to 65-V input, 100-mA, step-down power module in 2.8 x 3.7 mm package

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 0.1 Vin (min) (V) 3 Vin (max) (V) 65 Vout (min) (V) 1.223 Vout (max) (V) 15 Features EMI Tested, Enable, Light Load Efficiency, Overcurrent protection, Power good Control mode PFM Duty cycle (max) (%) 100
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 0.1 Vin (min) (V) 3 Vin (max) (V) 65 Vout (min) (V) 1.223 Vout (max) (V) 15 Features EMI Tested, Enable, Light Load Efficiency, Overcurrent protection, Power good Control mode PFM Duty cycle (max) (%) 100
uSIP (SIL) 10 10.36 mm² 3.7 x 2.8
  • Wide input voltage range of 3 V to 65 V
  • Output voltage options:
    • Adjustable 1.223 V to 15 V
    • Fixed 3.3 V or 5 V
  • 100-mA output current
  • 10.5-µA quiescent current
  • ±1% internal voltage reference
  • PFM mode of operation
  • –40°C to 125°C ambient temperature range
  • Active slew rate control for low EMI
  • Meets CISPR11 (EN55011) EMI standards
  • Monotonic start-up into prebiased output
  • Power-good flag
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • 2.8-mm x 3.7-mm x 1.9-mm package
  • Create a custom regulator design with the TPSM265R1 using WEBENCH Power Designer
  • Wide input voltage range of 3 V to 65 V
  • Output voltage options:
    • Adjustable 1.223 V to 15 V
    • Fixed 3.3 V or 5 V
  • 100-mA output current
  • 10.5-µA quiescent current
  • ±1% internal voltage reference
  • PFM mode of operation
  • –40°C to 125°C ambient temperature range
  • Active slew rate control for low EMI
  • Meets CISPR11 (EN55011) EMI standards
  • Monotonic start-up into prebiased output
  • Power-good flag
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • 2.8-mm x 3.7-mm x 1.9-mm package
  • Create a custom regulator design with the TPSM265R1 using WEBENCH Power Designer

The TPSM265R1 is a compact, easy-to-use module that operates over a wide input voltage range up to a maximum continuous input voltage of 65 V. The module fully integrates a controller, MOSFETs, and an output inductor. The module is designed to quickly and easily implement a power design in a small PCB footprint. There are two fixed output voltage options, 3.3 V and 5 V, and an adjustable output voltage option that can be adjusted from 1.223 V to 15 V. Each option has a load current rating of 100 mA. The TPSM265R1 operates in Pulse Frequency Modulation (PFM) mode, providing optimal efficiency at light loads. The control scheme does not require loop compensation, providing excellent line and load transient.

Although designed for small size and simplicity, the TPSM265R1 offers many features. Precision enable, adjustable UVLO, and hysteresis allow for specific power-up and power-down requirements. Selectable/adjustable start-up timing options include minimum delay (no soft start), internally fixed (900 µs), and externally programmable soft start via an external capacitor. An open-drain PGOOD indicator can be used for sequencing and output voltage monitoring. The very small 2.8-mm × 3.7-mm × 1.9-mm package is a good fit for space-constrained applications.

The TPSM265R1 is a compact, easy-to-use module that operates over a wide input voltage range up to a maximum continuous input voltage of 65 V. The module fully integrates a controller, MOSFETs, and an output inductor. The module is designed to quickly and easily implement a power design in a small PCB footprint. There are two fixed output voltage options, 3.3 V and 5 V, and an adjustable output voltage option that can be adjusted from 1.223 V to 15 V. Each option has a load current rating of 100 mA. The TPSM265R1 operates in Pulse Frequency Modulation (PFM) mode, providing optimal efficiency at light loads. The control scheme does not require loop compensation, providing excellent line and load transient.

Although designed for small size and simplicity, the TPSM265R1 offers many features. Precision enable, adjustable UVLO, and hysteresis allow for specific power-up and power-down requirements. Selectable/adjustable start-up timing options include minimum delay (no soft start), internally fixed (900 µs), and externally programmable soft start via an external capacitor. An open-drain PGOOD indicator can be used for sequencing and output voltage monitoring. The very small 2.8-mm × 3.7-mm × 1.9-mm package is a good fit for space-constrained applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
NEW TPSM365R1 ACTIVE 3-V to 65-V input, 1-V to 15-V output, 0.1-A synchronous buck converter power module Newer version  of this buck module

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TPSM265R1 65-V Input, 100-mA Power Module with Ultra-Low IQ datasheet (Rev. B) PDF | HTML 09 Dec 2020
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Application note Bang for your Buck-An Intro to Buck Converter vs. Buck Power Module Comparison PDF | HTML 28 Aug 2020
Technical article Choosing buck converters and LDOs for miniature industrial automation equipment PDF | HTML 29 Jan 2020
Application note Practical Thermal Design With DC/DC Power Modules (Rev. A) 20 Nov 2019
Technical article Powering tiny industrial automation control equipment with high-voltage modules: h PDF | HTML 05 Nov 2019
Application note Inverting Application for the TPSM265R1 12 Jun 2019
EVM User's guide Using the TPSM265R1 EVM Document Type EVM User's Guide 14 May 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM265R1EVM — 3-V to 65-V input, 1.223-V to 15-V output, 100-mA power module evaluation board

The TPSM265R1 evaluation board is configured to evaluate the operation of the TPSM265R1 power module for current up to 100 mA. The input voltage range is 3 V to 65 V. The output voltage range is 1.223 V to 15 V. The evaluation board makes it easy to evaluate the TPSM265R1 operation.
User guide: PDF
Not available on TI.com
Simulation model

TPSM265R1 PSPICE Model

SNVMBV3.ZIP (88 KB) - PSpice Model
Simulation model

TPSM265R1V3 PSpice Transient Model

SNVMBV6.ZIP (91 KB) - PSpice Model
Simulation model

TPSM265R1V5 PSpice Transient Model

SNVMBV4.ZIP (91 KB) - PSpice Model
Package Pins Download
uSIP (SIL) 10 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos