Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM33615

ACTIVE

3-V to 36-V input, 1 to 15-V output, 1.5-A synchronous buck power module

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Synchronous Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 15 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Synchronous Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 3 Vin (max) (V) 36 Vout (min) (V) 1 Vout (max) (V) 15 Switching frequency (min) (kHz) 250 Switching frequency (max) (kHz) 2200 Features EMI Tested, Enable, Frequency synchronization, Light Load Efficiency, Overcurrent protection, Power good, Spread Spectrum
QFN-FCMOD (RDN) 11 15.75 mm² 4.5 x 3.5
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, CBOOT capacitor and controller
    • Wide input voltage range: 3V to 36V
    • Input transient protection up to 40V
    • Junction temperature range –40°C to +125°C
    • 4.5mm × 3.5mm × 2mm overmolded package
    • Frequency adjustable from 200kHz to 2.2MHz using the RT pin
  • Ultra-high efficiency across the full load range:
    • Greater than 88% efficiency at 12V VIN,5V VOUT,1MHz, IOUT = 2.5A
    • Greater than 87% efficiency at 24VIN,5VOUT, 1MHz, IOUT = 2.5A
    • As low as 1.5µA standby IQ at 13.5VIN
  • Optimized for ultra-low EMI requirements:
    • Dual random spread spectrum - DRSS
    • Flip-chip on lead package - FCOL
    • Inductor and boot capacitor integration

    • CISPR 11, Class B compliant-capable
  • Output voltage and current options:
    • Adjustable output voltage from 1V to 15V
  • Designed for scalable power supplies:
    • Pin compatible with:
      • TPSM365R15 (65V, 150mA), TPSM365R6 (65V, 600mA)
  • Create a custom design using the TPSM336x5 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, CBOOT capacitor and controller
    • Wide input voltage range: 3V to 36V
    • Input transient protection up to 40V
    • Junction temperature range –40°C to +125°C
    • 4.5mm × 3.5mm × 2mm overmolded package
    • Frequency adjustable from 200kHz to 2.2MHz using the RT pin
  • Ultra-high efficiency across the full load range:
    • Greater than 88% efficiency at 12V VIN,5V VOUT,1MHz, IOUT = 2.5A
    • Greater than 87% efficiency at 24VIN,5VOUT, 1MHz, IOUT = 2.5A
    • As low as 1.5µA standby IQ at 13.5VIN
  • Optimized for ultra-low EMI requirements:
    • Dual random spread spectrum - DRSS
    • Flip-chip on lead package - FCOL
    • Inductor and boot capacitor integration

    • CISPR 11, Class B compliant-capable
  • Output voltage and current options:
    • Adjustable output voltage from 1V to 15V
  • Designed for scalable power supplies:
    • Pin compatible with:
      • TPSM365R15 (65V, 150mA), TPSM365R6 (65V, 600mA)
  • Create a custom design using the TPSM336x5 with the WEBENCH Power Designer

The TPSM336x5 is a 1.5A or 2.5A, 36V input synchronous step-down DC/DC power module that combines flip chip on lead (FCOL) packaging, power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5mm × 4.5mm × 2mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance, ensuring high ambient temperature operation. In addition, in conjunction with spread spectrum, the device provides excellent EMI performance. The devices can be configured for 1V up to 15V output with a feedback divider and operated in auto or forced PWM mode.

The TPSM336x5 is specifically designed to meet low standby power requirements for always on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing a no load current consumption of 1.5µA at 13.5V VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The TPSM336x5 uses peak current mode architecture with internal compensation to maintain stable operation with minimal output capacitance. DRSS is used to reduce the external components of the input EMI filter. The MODE/SYNC and RT pin variants can be used to synchronize or set the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

The TPSM336x5 is a 1.5A or 2.5A, 36V input synchronous step-down DC/DC power module that combines flip chip on lead (FCOL) packaging, power MOSFETs, integrated inductor and boot capacitor in a compact and easy-to-use 3.5mm × 4.5mm × 2mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance, ensuring high ambient temperature operation. In addition, in conjunction with spread spectrum, the device provides excellent EMI performance. The devices can be configured for 1V up to 15V output with a feedback divider and operated in auto or forced PWM mode.

The TPSM336x5 is specifically designed to meet low standby power requirements for always on, industrial applications. Auto mode enables frequency foldback when operating at light loads, allowing a no load current consumption of 1.5µA at 13.5V VIN and high light load efficiency. A seamless transition between PWM and PFM modes along with low MOSFET ON resistances provide exceptional efficiency across the entire load range.

The TPSM336x5 uses peak current mode architecture with internal compensation to maintain stable operation with minimal output capacitance. DRSS is used to reduce the external components of the input EMI filter. The MODE/SYNC and RT pin variants can be used to synchronize or set the frequency between 200kHz and 2.2MHz to avoid noise sensitive frequency bands.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TPSM33625 ACTIVE 3-V to 36-V input, 1-V to 15-V output, 2.5-A synchronous buck power module Higher output current
Pin-for-pin with same functionality to the compared device
TPSM365R6 ACTIVE 3-V to 65-V input, 1-V to 13-V output, 0.6-A synchronous buck converter power module Higher input voltage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPSM336x5 , 3V to 36V Input, 1V to 15V Output, 1.5A, and 2.5A Synchronous Buck Converter Power Module in a HotRod™ QFN Package datasheet (Rev. C) PDF | HTML 28 Feb 2024
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Functional safety information TPSM336x5 Functional Safety FIT Rate, FMD and Pin FMA (Rev. A) PDF | HTML 01 Mar 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM33625EVM — TPSM33625 evaluation module for 2.5-A, synchronous step-down power module

TPSM33625 evaluation module (EVM) enables the evaluation of TPSM33625, a buck power module. This EVM allows the TPSM33625 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation by containing several (...)

User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPSM33625FEVM — TPSM33625 evaluation module for 2.5-A, synchronous step-down power module

TPSM33625F evaluation module (EVM) enables the evaluation of TPSM33625, buck power module. This EVM provides for the TPSM33625 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation of TPSM33625 by (...)

User guide: PDF | HTML
Not available on TI.com
Package Pins Download
QFN-FCMOD (RDN) 11 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos