Home Power management DC/DC power modules Power modules (integrated inductor)
NEW

TPSM365R15

ACTIVE

3V-to-65V input, 1V-to-16V output, 0.15A synchronous buck converter power module

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Synchronous Buck Type Module Iout (max) (A) 0.15 Vin (min) (V) 3 Vin (max) (V) 65 Vout (min) (V) 1 Vout (max) (V) 16
Rating Catalog Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Capable Topology Synchronous Buck Type Module Iout (max) (A) 0.15 Vin (min) (V) 3 Vin (max) (V) 65 Vout (min) (V) 1 Vout (max) (V) 16
QFN-FCMOD (RDN) 11 15.75 mm² 4.5 x 3.5
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, and controller
    • 3-V to 65-V wide input voltage range
    • Up to 70-V input transient
    • –40°C to +125°C junction temperature range
    • 4.5-mm × 3.5-mm × 2-mm overmolded package
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin
  • Optimized for ultra-low EMI requirements:
    • Pseudo-random spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • Frequency synchronization with MODE/SYNC pin
    • CISPR11 class B capable
  • Designed for scalable industrial power supplies:
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for control, sequencing, and V IN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TLVM365R15 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • Versatile synchronous buck DC/DC module:
    • Integrated MOSFETs, inductor, and controller
    • 3-V to 65-V wide input voltage range
    • Up to 70-V input transient
    • –40°C to +125°C junction temperature range
    • 4.5-mm × 3.5-mm × 2-mm overmolded package
    • Frequency adjustable from 200 kHz to 2.2 MHz using the RT pin
  • Optimized for ultra-low EMI requirements:
    • Pseudo-random spread spectrum reduces peak emissions
    • Pin selectable FPWM mode for constant frequency at light loads with MODE/SYNC pin
    • Frequency synchronization with MODE/SYNC pin
    • CISPR11 class B capable
  • Designed for scalable industrial power supplies:
  • Inherent protection features for robust design
    • Precision enable input and open-drain PGOOD indicator for control, sequencing, and V IN UVLO
    • Overcurrent and thermal shutdown protections
  • Create a custom design using the TLVM365R15 with the WEBENCH Power Designer

The TPSM365R1 and TPSM365R15 are 65-V, 100-mA, and 150-mA synchronous step-down DC/DC power modules that combine power MOSFETs, integrated inductor, and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and results in low EMI. The device features ultra-low operating I Q of 4 µA at no load (24 V IN to 3.3 V OUT). The TPSM365R1x support fixed 3.3-V and 5-V outputs, as well as adjustable output voltages ranging from 1 V to 16 V.

The TPSM365R1x use peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. With a resistor from the RT pin to ground, the switching frequency is programmed to operate at any desired point over a wide range from 200 kHz to 2.2 MHz. The precision EN/UVLO feature allows precise control of the device during the start-up and shutdown. The PGOOD flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external voltage supervisor. The compact design size and rich feature set of TPSM365R1x simplifies implementation for a wide range of industrial applications.

The TPSM365R1 and TPSM365R15 are 65-V, 100-mA, and 150-mA synchronous step-down DC/DC power modules that combine power MOSFETs, integrated inductor, and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and results in low EMI. The device features ultra-low operating I Q of 4 µA at no load (24 V IN to 3.3 V OUT). The TPSM365R1x support fixed 3.3-V and 5-V outputs, as well as adjustable output voltages ranging from 1 V to 16 V.

The TPSM365R1x use peak current mode control architecture with internal compensation to maintain stable operation with minimal output capacitance. With a resistor from the RT pin to ground, the switching frequency is programmed to operate at any desired point over a wide range from 200 kHz to 2.2 MHz. The precision EN/UVLO feature allows precise control of the device during the start-up and shutdown. The PGOOD flag, with built-in glitch filter and delayed release, offers a true indication of the system status, eliminating the requirement for an external voltage supervisor. The compact design size and rich feature set of TPSM365R1x simplifies implementation for a wide range of industrial applications.

Download View video with transcript Video

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM365R15EVM — TPSM365R15 evaluation module for 150-mA synchronous step-down power module

TPSM365R15 evaluation module (EVM) enables the evaluation of the TPSM365R15, buck, power module. This EVM allows for the TPSM365R15 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation by offering (...)
User guide: PDF | HTML
Not available on TI.com
Evaluation board

TPSM365R15FEVM — TPSM365R15 evaluation module for 150-mA, synchronous step-down power module

TPSM365R15 evaluation module (EVM) enables the TPSM365R15 to be configured across many different operating conditions to cover the vast applications it could be implemented into. The EVM enables easy evaluation of TPSM365R15 by containing several jumpers and test points to configure the device (...)
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM365R15R Transient PSpice Model

SNVMCC2.ZIP (75 KB) - PSpice Model
Design tool

TPSM365R15EVM Design Files

SNVR529.ZIP (1454 KB)
Package Pins Download
QFN-FCMOD (RDN) 11 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos