Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM5601R5

ACTIVE

4.2-V to 60-V input, 1-V to 6-V output, 1.5-A step-down module in 5-mm x 5.5-mm x 4-mm QFN

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 4.2 Vin (max) (V) 60 Vout (min) (V) 1 Vout (max) (V) 6 Switching frequency (min) (kHz) 340 Switching frequency (max) (kHz) 460 Features EMI Tested, Enable, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 91
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 4.2 Vin (max) (V) 60 Vout (min) (V) 1 Vout (max) (V) 6 Switching frequency (min) (kHz) 340 Switching frequency (max) (kHz) 460 Features EMI Tested, Enable, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 91
B3QFN (RDA) 15 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • 5.0-mm × 5.5-mm × 4.0-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 400-kHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA nonswitching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom design using the TPSM5601R5 with the WEBENCH Power Designer
  • Functional Safety-Capable
  • 5.0-mm × 5.5-mm × 4.0-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 400-kHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA nonswitching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom design using the TPSM5601R5 with the WEBENCH Power Designer

The TPSM5601R5 power module is a highly integrated 1.5-A power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally enhanced QFN package. The 5-mm × 5.5-mm × 4-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM5601R5 is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 6 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and temperature protections, making the TPSM5601R5 an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5.0-mm × 5.5-mm package. Additionally, the TPSM5601R5S offers frequency spread-spectrum operation.

The TPSM5601R5 power module is a highly integrated 1.5-A power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally enhanced QFN package. The 5-mm × 5.5-mm × 4-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM5601R5 is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 6 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and temperature protections, making the TPSM5601R5 an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5.0-mm × 5.5-mm package. Additionally, the TPSM5601R5S offers frequency spread-spectrum operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPSM5601R5, 60-V Input, 1-V to 6-V Output, 1.5-A Power Module in an Enhanced HotRod™ QFN Package datasheet PDF | HTML 20 Sep 2021
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Functional safety information TPSM5601R5x Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Aug 2021
EVM User's guide TPSM5601R5 EVM User's Guide (Rev. A) PDF | HTML 12 Aug 2021
Certificate TPSM5601R5SEVM EU RoHS Declaration of Conformity (DoC) 04 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM5601R5EVM — TPSM5601R5 evaluation board 4.2-V to 60-V input, 1-V to 6-V, 1.5-A output, power module

The TPSM5601R5 evaluation board (EVM) is configured to evaluate the operation of the TPSM5601R5 power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 6 V. The evaluation board makes it easy to evaluate the TPSM5601R5 operation.
User guide: PDF | HTML
Not available on TI.com
Simulation model

TPSM5601R5H PSpice Transient Model

SLVMDK1.ZIP (412 KB) - PSpice Model
Simulation model

TPSM5601R5R PSpice Transient Model

SLVMDO6.ZIP (346 KB) - PSpice Model
Package Pins Download
B3QFN (RDA) 15 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos