Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM5601R5HE

ACTIVE

-55°C junction, 60-V input, 1-V to 16-V output, 1.5-A power module in enhanced HotRod™ QFN package

TPSM5601R5HE

ACTIVE

Product details

Rating Catalog Operating temperature range (°C) -55 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 4.2 Vin (max) (V) 60 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1150 Features EMI Tested, Enable, Power good Control mode current mode Duty cycle (max) (%) 91
Rating Catalog Operating temperature range (°C) -55 to 125 TI functional safety category Functional Safety-Capable Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 1.5 Vin (min) (V) 4.2 Vin (max) (V) 60 Vout (min) (V) 1 Vout (max) (V) 16 Switching frequency (min) (kHz) 850 Switching frequency (max) (kHz) 1150 Features EMI Tested, Enable, Power good Control mode current mode Duty cycle (max) (%) 91
B3QFN (RDA) 15 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 1-MHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA non-switching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom regulator design using WEBENCH Power Designer
  • Functional Safety-Capable
  • 5-mm × 5.5-mm × 4-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 1-MHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA non-switching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom regulator design using WEBENCH Power Designer

The TPSM5601R5Hx power module is a highly integrated 1.5-A power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm × 5.5-mm × 4-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM5601R5Hx is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 16 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent and temperature protections, making the TPSM5601R5Hx an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5-mm × 5.5-mm package. Additionally, the TPSM5601R5HEXT offers extended low temperature operation of –55°C and the TPSM5601R5HS offers frequency spread-spectrum operation.

The TPSM5601R5Hx power module is a highly integrated 1.5-A power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5-mm × 5.5-mm × 4-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM5601R5Hx is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 16 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent and temperature protections, making the TPSM5601R5Hx an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5-mm × 5.5-mm package. Additionally, the TPSM5601R5HEXT offers extended low temperature operation of –55°C and the TPSM5601R5HS offers frequency spread-spectrum operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPSM5601R5Hx, 60-V Input, 1-V to 16-V Output, 1.5-A Power Module in Enhanced HotRod™ QFN Package datasheet (Rev. B) PDF | HTML 01 Oct 2021
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Functional safety information TPSM5601R5Hx Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Aug 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM5601R5HEVM — 4.2-V to 60-V input, 1-V to 16-V, 1.5-A output, power module evaluation board

The TPSM5601R5HEVM evaluation module (EVM) is configured to evaluate the operation of the TPSM5601R5H power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 16 V. The evaluation board makes it easy to evaluate the TPSM5601R5H operation.
User guide: PDF | HTML
Not available on TI.com
Package Pins Download
B3QFN (RDA) 15 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos