Home Power management DC/DC power modules Power modules (integrated inductor)

TPSM560R6

ACTIVE

4.2-V to 60-V input, 1-V to 6-V output, 0.6-A step-down module in 5-mm x 5.5-mm x 4-mm QFN

Product details

Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 0.6 Vin (min) (V) 4.2 Vin (max) (V) 60 Vout (min) (V) 1 Vout (max) (V) 6 Switching frequency (min) (kHz) 340 Switching frequency (max) (kHz) 460 Features EMI Tested, Enable, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 91
Rating Catalog Operating temperature range (°C) -40 to 125 Topology Buck, Inverting Buck-Boost, Synchronous Buck Type Module Iout (max) (A) 0.6 Vin (min) (V) 4.2 Vin (max) (V) 60 Vout (min) (V) 1 Vout (max) (V) 6 Switching frequency (min) (kHz) 340 Switching frequency (max) (kHz) 460 Features EMI Tested, Enable, Overcurrent protection, Power good Control mode current mode Duty cycle (max) (%) 91
B3QFN (RDA) 15 27.5 mm² 5.5 x 5
  • Functional Safety-Capable
  • 5.0-mm × 5.5-mm × 4.0-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 400-kHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA nonswitching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom regulator design using WEBENCH Power Designer
  • Functional Safety-Capable
  • 5.0-mm × 5.5-mm × 4.0-mm Enhanced HotRod™ QFN
    • Excellent thermal performance: up to 18-W output power at 85°C, no airflow
    • Standard footprint: single large thermal pad and all pins accessible from perimeter
  • Designed for reliable and rugged applications
    • Wide input voltage range: 4.2 V to 60 V
    • Input voltage transient protection up to 66 V
    • Operating junction range: –40°C to +125°C
    • EXT-suffix junction range: –55°C to +125°C
  • Fixed 400-kHz switching frequency
  • FPWM mode of operation
  • Optimized for ultra-low EMI requirements
    • Integrated shielded inductor and high-frequency bypass capacitors
    • Meets EN55011 EMI standards
    • Spread spectrum option reduces emissions
  • 26-µA nonswitching quiescent current
  • Monotonic start-up into prebiased output
  • No loop-compensation or bootstrap components
  • Precision enable and input UVLO with hysteresis
  • Thermal shutdown protection with hysteresis
  • Create a custom regulator design using WEBENCH Power Designer

The TPSM560R6 power module is a highly integrated 600-mA power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5.0-mm × 5.5-mm × 4.0-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM560R6 is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 6 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and temperature protections, making the TPSM560R6 an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5.0-mm × 5.5-mm package.

The TPSM560R6 power module is a highly integrated 600-mA power solution that combines a 60-V input, step-down DC/DC converter with power MOSFETs, a shielded inductor, and passives in a thermally-enhanced QFN package. The 5.0-mm × 5.5-mm × 4.0-mm, 15-pin QFN package uses Enhanced HotRod QFN technology for enhanced thermal performance, small footprint, and low EMI. The package footprint has all pins accessible from the perimeter and a single large thermal pad for simple layout and easy handling in manufacturing.

The TPSM560R6 is a compact, easy-to-use power module with a wide adjustable output voltage range of 1.0 V to 6 V. The total solution requires as few as four external components and eliminates the loop compensation and magnetics part selection from the design process. The full feature set includes power good, programmable UVLO, prebias start-up, overcurrent, and temperature protections, making the TPSM560R6 an excellent device for powering a wide range of applications. Space-constrained applications benefit from the 5.0-mm × 5.5-mm package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
TPSM365R3 ACTIVE 3-V to 65-V input, 1-V to 13-V output, 0.3-A synchronous buck converter power module Higher input voltage, smaller package, and lower output current

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TPSM560R6, 60-V Input, 1-V to 6-V Output, 600-mA Power Module in Enhanced HotRod™ QFN Package datasheet PDF | HTML 20 Sep 2021
Application note Soldering Considerations for Power Modules (Rev. C) PDF | HTML 14 Mar 2024
Functional safety information TPSM560R6 Functional Safety, FIT Rate, Failure Mode Distribution and Pin FMA PDF | HTML 24 Aug 2021
EVM User's guide Using the TPSM560R6EVM PDF | HTML 03 Aug 2021
Certificate TPSM560R6EVM EU RoHS Declaration of Conformity (DoC) 03 Jun 2021

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPSM560R6EVM — TPSM560R6 evaluation board 4.2-V to 60-V input, 1-V to 6-V, 600-mA output, power module

The TPSM560R6EVM evaluation module (EVM) is configured to evaluate the operation of the TPSM560R6 power module. The input voltage range is 4.2 V to 60 V. The output voltage range is 1 V to 6 V. The evaluation board makes it easy to evaluate the TPSM560R6 operation.
User guide: PDF | HTML
Not available on TI.com
Package Pins Download
B3QFN (RDA) 15 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos